• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

Poussoirs latéraux, avec filetage (Numéros de référence - Téléchargement CAO)

Poussoirs latéraux, avec filetage
Utilisables pour positionner et appliquer une pression, p. ex. pour la peinture ou le sablage de pièces.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

22150.0431

Lateral Plungers • with thread, without seal, EH 22150.

Product Description

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

Material

Body
• Steel, zinc-plated by galvanization
Spring
• Stainless steel
• Steel, blackened
• Steel, zinc-plated by galvanization
Pin
• Steel, case-hardened, zinc-plated by galvanization
• Thermoplastic POM, white

Assembly

Lateral plungers are installed by screwing in by means of a mounting tool.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0.123]

Characteristic

Version light spring load = spring from stainless steel
Version standard spring load = spring from steel, blackened
Version heavy spring load = spring from steel, zinc-plated by galvanization

Drawing

Order Information

DimensionsSpring loadDimensionsStrokeWSOperating temperature rangeWeightArt. No.
d1l1Fd2l2s max.  
 -2max. 1)       
  ~       
[mm][N][mm][mm][mm][°C][g] 
Pin: Steel/Light spring load
M1211.52056.41.6102504.022150.0310
M1219.02056.41.6102505.922150.0314
M1226.52056.41.6102507.922150.0318
M1211.540610.42.0102504.822150.0330
M1219.040610.42.0102506.622150.0334
M1226.540610.42.0102508.622150.0338
M18 x 1,518.01001016.93.21625019.022150.0350
M18 x 1,531.51001016.93.21625028.022150.0354
M18 x 1,545.01001016.93.21625036.022150.0358
Pin: Steel/Standard spring load
M1211.55056.41.6102504.122150.0311
M1219.05056.41.6102506.422150.0315
M1226.55056.41.6102508.322150.0319
M1211.575610.42.0102504.922150.0331
M1219.075610.42.0102507.122150.0335
M1226.575610.42.0102509.622150.0339
M18 x 1,518.01501016.93.21625020.022150.0351
M18 x 1,531.51501016.93.21625029.022150.0355
M18 x 1,545.01501016.93.21625039.022150.0359
Pin: Steel/Heavy spring load
M1211.510056.41.6102504.422150.0312
M1219.010056.41.6102506.922150.0316
M1226.510056.41.6102509.022150.0320
M1211.5100610.42.0102505.422150.0332
M1219.0100610.42.0102507.722150.0336
M1226.5100610.42.01025010.022150.0340
M18 x 1,518.02001016.93.21625021.022150.0352
M18 x 1,531.52001016.93.21625030.022150.0356
M18 x 1,545.02001016.93.21625040.022150.0360
Pin: Thermoplastic/Light spring load
M1211.52056.41.610802.722150.0370
M1219.02056.41.610804.622150.0375
M1226.52056.41.610806.522150.0383
M1211.540610.42.010803.122150.0373
M1219.040610.42.010804.822150.0380
M1226.540610.42.010806.822150.0385
M18 x 1,518.01001016.93.2168012.022150.0390
M18 x 1,531.51001016.93.2168020.022150.0393
M18 x 1,545.01001016.93.2168030.022150.0395
1) statistical average value

Accessories

 DimensionsWeightArt. No.
 d1  
 [mm][g] 
Assembly Tool
M127622150.0820
M18 x 1,513722150.0822

Application Example

Lateral Plungers • with thread, with seal, EH 22150.

Product Description

To be used for positioning and applying pressure, e.g. during painting and sandblasting.
Sealed against chips and dirt.

Material

Seal
• CR
Body
• Steel, zinc-plated by galvanization
Spring
• Stainless steel
• Steel, blackened
• Steel, zinc-plated by galvanization
Pin
• Steel, case-hardened, zinc-plated by galvanization
• Thermoplastic POM, white

Assembly

Lateral plungers are installed by screwing in by means of a mounting tool.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0.123]

Characteristic

Version light spring load = spring from stainless steel
Version standard spring load = spring from steel, blackened
Version heavy spring load = spring from steel, zinc-plated by galvanization

Drawing

Order Information

DimensionsSpring loadDimensionsStrokeWSOperating temperature rangeWeightArt. No.
d1l1Fd2l2s max.  
 -2max. 1)       
  ~       
[mm][N][mm][mm][mm][°C][g] 
Pin: Steel/Light spring load
M1211.520560.8101103.822150.0410
M1219.020560.8101105.622150.0414
M1226.520560.8101107.522150.0418
M1211.5406101.0101104.722150.0430
M1219.0406101.0101106.522150.0434
M1226.5406101.0101108.322150.0438
M18 x 1,518.010010161.61611020.022150.0450
M18 x 1,531.510010161.61611028.022150.0454
M18 x 1,545.010010161.61611036.022150.0458
Pin: Steel/Standard spring load
M1211.550560.8101104.122150.0411
M1219.050560.8101106.322150.0415
M1226.550560.8101108.122150.0419
M1211.5756101.0101104.822150.0431
M1219.0756101.0101106.922150.0435
M1226.5756101.0101108.922150.0439
M18 x 1,518.015010161.61611020.022150.0451
M18 x 1,531.515010161.61611029.022150.0455
M18 x 1,545.015010161.61611040.022150.0459
Pin: Steel/Heavy spring load
M1211.5100560.8101104.222150.0412
M1219.0100560.8101106.622150.0416
M1226.5100560.8101108.722150.0420
M1211.51006101.0101105.422150.0432
M1219.01006101.0101107.622150.0436
M1226.51006101.01011010.022150.0440
M18 x 1,518.020010161.61611020.022150.0452
M18 x 1,531.520010161.61611029.022150.0456
M18 x 1,545.020010161.61611038.022150.0460
Pin: Thermoplastic/Light spring load
M1211.520560.810802.622150.0470
M1219.020560.810804.422150.0475
M1226.520560.810806.122150.0483
M1211.5406101.010802.722150.0473
M1219.0406101.010804.522150.0480
M1226.5406101.010806.222150.0485
M18 x 1,518.010010161.6168012.022150.0490
M18 x 1,531.510010161.6168021.022150.0493
M18 x 1,545.010010161.6168030.022150.0495
1) statistical average value

Accessories

 DimensionsWeightArt. No.
 d1  
 [mm][g] 
Assembly Tool
M127622150.0820
M18 x 1,513722150.0822

Application Example

Référence pièce
22150.0431
Référence pièceRelatif à
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
RoHSd1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
Spring Load F max.
(N)
Temperature max.
(°C)
WS
(mm)
Spring Pin Seal

8.35 €

1 Jour même

Stock

10M12611.510~ 7511010Steel, blackenedSteel, case-hardened, galvanizedCR

Loading...

  1. 1

Informations de base

Conflict Minerals free yes REACH compliant yes

Vous vous trouvez sur la page de Poussoirs latéraux, avec filetage, le numéro d'article est le suivant: 22150.0431.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 22150.0431.

Variantes de ce produit

Référence pièce
22150.0314
22150.0315
22150.0316
22150.0432
22150.0434
22150.0435
Référence pièceRelatif àPrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
RoHSd1
(mm)
d2
(mm)
l1
(mm)
l2
(mm)
Spring Load F max.
(N)
Temperature max.
(°C)
WS
(mm)
Spring Pin Seal

7.65 €

1 Jour même

Stock

10M125196.7~ 2025010Stainless steelSteel, case-hardened, galvanized-

7.65 €

1 2 jours 10M125196.7~ 5025010Steel, blackenedSteel, case-hardened, galvanized-

7.65 €

1 2 jours 10M125196.7~ 10025010Steel, galvanizedSteel, case-hardened, galvanized-

8.35 €

1 3 jours 10M12611.510~ 10011010Steel, galvanizedSteel, case-hardened, galvanizedCR

8.76 €

1 2 jours 10M1261910~ 4011010Stainless steelSteel, case-hardened, galvanizedCR

8.76 €

1 Jour même

Stock

10M1261910~ 7511010Steel, blackenedSteel, case-hardened, galvanizedCR

Assistance technique