M01A, Raccord miniature 1 / 8 Raccord cannelé

M01A, Raccord miniature 1 / 8 Raccord cannelé
  • En promotion
A miniature pipe coupling from SMC Corporation.

[Applications]
· M-01AN: nylon tube piping
· M-01AU: soft nylon and polyurethane tube piping


(i)Remarque

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Mini Fitting M Specifications

Barb Fitting For Nylon Tubes / Soft Tubes M-01A□-4, -6: related images

Barb fitting external appearance

Barb Fitting For Nylon Tubes / Soft Tubes M-01A□-4, -6: related images

Barb Fitting dimensional drawing (units: mm)

Applicable tube Model A B øC Effective Cross-Sectional Area
(mm2)
Weight
g
Nylon tube M-01AN-4 15.1 5 1.8 2.1 6.4
M-01AN-6 17.1 7 2.5 4.0 6.6
Soft tube M-01AU-4 15.1 5 1.8 2.1 6.5
M-01AU-6 17.1 7 2.5 4.0 6.7

Units: mm

Main Component Materials

  • Body: C3604BD
  • Gasket: Nylon 66 / GF30%, SUS304/NBR

Specifications

M-01AN-4

  • Barb fitting for nylon tubes
  • Nylon tube piping
  • ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) ×; R1/8

M-01AN-6

  • Barb fitting for nylon tubes
  • Nylon tube piping
  • ø6/ø4 (applicable tube outer diameter: 6 mm / applicable tube inner diameter: 4 mm) ×; R1/8

M-01AU-4

  • Barb fitting for soft tubes
  • Soft nylon tube and polyurethane tube piping
  • ø4/ø2.5 (applicable tube outer diameter: 4 mm / applicable tube inner diameter: 2.5 mm) ×; R1/8

M-01AU-6

  • Barb fitting for soft tubes
  • Soft nylon tube and polyurethane tube piping
  • ø6/ø4 (applicable tube outer diameter: 6 mm / applicable tube inner diameter: 4 mm) ×; R1/8
Applicable tube material Nylon Soft nylon Note 1: Polyurethane
Applicable tube outer diameter / inner diameter For R1/8 ø4/ø2.5
ø6/ø4
ø3.18/ø2.18 ø4/ø2.5
ø6/ø4
ø3.18/ø2
ø4/ø2.5
ø6/ø4
Usable fluids Air, water Note 5:
Maximum operating pressure (at 20°C) 1.5 MPa 1 MPa 0.8 MPa
Ambient temperature and working fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Connection size R1/8
Thread JIS B0205 - Class 2 (metric coarse thread)
JIS B0203 (tapered thread for pipes/tubes)

Note 1: Water cannot be used for soft nylon tubes.
Note 5: Water cannot be used for barb fittings, barb elbows or barb elbows (H).

Units: mm

  • *See the manufacturer's catalog for information other than the above.
Référence pièce
M-01AN-4
M-01AN-6
M-01AU-4
M-01AU-6
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Applicable tube material (O.D./I.D.) Matériau du joint statique Fabrication conforme aux spécifications de la commande

1.53 €

10 3 jours Nylon (4/2.5)Nylon 66・GF30%S/O

1.53 €

10 4 jours Nylon (6/4)PVCS/O

1.53 €

10 4 jours Nylon souple・Polyuréthane (4/2.5)--

1.53 €

1.04 €

10 Jour même

Stock

Nylon souple・Polyuréthane (6/4)--

Loading...

  1. 1

Informations de base

Type de connexion Screw⇔Tube Connection Type de connexion filetage à tube Coudes (crantés) Matériau Laiton
Connection screw R

Assistance technique