KQ2H, Raccords instantanés de couleur blanche - Connecteur mâle (Numéros de référence - Téléchargement CAO)

KQ2H, Raccords instantanés de couleur blanche - Connecteur mâle
The Male Connector KQ2H (Gasket Seal) is a one-touch fitting from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 33) circle (pp. 137)
· Applicable tube outer diameter (inches), Connection thread [M], Release button: oval (pp. 52) / circle (pp. 160)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) / circle (pp.204)
· Applicable tube outer diameter (inches), Connection thread [Uni], Release button: oval (pp. 98) / circle (pp. 212)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Male Connector KQ2H (Gasket Seal) Details Example

Male Connector KQ2H (Gasket Seal) KQ2H04-U/KQ2H06-U/KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series product image

Male Connector KQ2H (Gasket Seal) KQ2H04-U/KQ2H06-U/KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series product image

Male Connector KQ2H (Gasket Seal) Specification Example

Usable fluids Air, water Note 1:
Operating pressure range Note 2: -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section ISO 16030 (parallel pipe thread)
Nut section JIS B0205 (metric fine thread)
Thread part sealant Seal ring
  • Note 1: The surge pressure must be under the maximum operating pressure.
  • * Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

Body C3604, PBT
Stud C3604 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring, seal ring NBR

Male Connector KQ2H (Gasket Seal) Dimensions Example

(Units: mm)

KQ2H04-U/KQ2H06-U /KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series dimensional drawing

KQ2H04-U/KQ2H06-U /KQ2H08-U/KQ2H10-U/KQ2H12-U/KQ2H16-U Series dimensional drawing

Applicable tube outer diameter (mm) Connection thread
Uni
Model H
(width across flats)
øD L A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2H04-U01□ 10 7.7 15.9 11.1 13.3 4.8 3.4 3 6.6
1/4 KQ2H04-U02□ 14 7.7 15.3 8.9 13.3 4.8 3.4 3 12.7
ø6 1/8 KQ2H06-U01□ 12 9.7 16.7 11.9 13.3 13.1 10.4 4.5 6.2
1/4 KQ2H06-U02□ 14 9.7 17 10.6 13.3 13.1 10.4 4.5 12.8
3/8 KQ2H06-U03□ 17 9.7 14.9 8.5 13.3 13.1 10.4 4.5 18.1
ø8 1/8 KQ2H08-U01□ 14 13 20.6 15.8 14.2 26.1 18 6 7
1/4 KQ2H08-U02□ 14 13 18.5 12.1 14.2 26.1 18 6 10.1
3/8 KQ2H08-U03□ 17 13 14.9 8.5 14.2 26.1 18 6 15
ø10 1/8 KQ2H10-U01□ 17 15.6 22.4 17.6 15.6 26.1 18 6 13.9
1/4 KQ2H10-U02□ 17 15.6 23.7 17.3 15.6 41.5 29.5 7.5 17.6
3/8 KQ2H10-U03□ 17 15.6 19.5 13.1 15.6 41.5 29.5 7.5 15.6
1/2 KQ2H10-U04□ 22 15.6 17 8.4 15.6 41.5 29.5 7.5 29.5
ø12 1/4 KQ2H12-U02□ 19 18.2 24.8 18.4 17 58.3 46.1 9 13.8
3/8 KQ2H12-U03□ 19 18.2 21.8 15.4 17 58.3 46.1 9 17.9
1/2 KQ2H12-U04□ 22 18.2 17.7 9.1 17 58.3 46.1 9 25.4
ø16 3/8 KQ2H16-U03□ 24 23.6 29.2 22.8 20.6 81 67 11 33.9
1/2 KQ2H16-U04□ 24 23.6 26.8 18.2 20.6 113 67 13 31.5

□: A (Brass), N (Brass + electroless nickel plating)

  • *Reference dimensions after screwing-in Uni thread
Référence pièce
KQ2H01-32N
KQ2H03-32N
KQ2H05-32N
KQ2H07-32N
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Matériau du corps principal Application Matériau du filetage Packing, Material of O-Ring D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Model Couleur Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

1.77 €

10 Jour même

Stock

[Accouplement à simple effet] Simple effet / vis[Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.[EPDM] EPDM (revêtement en fluorine)-UNF10-321 ~ 66BlancCercle parfaitOrangeS/O

1.69 €

10 4 jours [Accouplement à simple effet] Simple effet / vis[Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.[EPDM] EPDM (revêtement en fluorine)-UNF10-321 ~ 66BlancCercle parfaitOrangeS/O

3.60 €

10 26 jours [Accouplement à simple effet] Simple effet / vis[Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.[EPDM] EPDM (revêtement en fluorine)-UNF10-321-BlancCercle parfaitOrangeS/O

3.68 €

10 Jour même

Stock

[Accouplement à simple effet] Simple effet / vis[Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.[EPDM] EPDM (revêtement en fluorine)-UNF10-321-BlancCercle parfaitOrangeS/O

Loading...

  1. 1

Informations de base

Type à raccord Sens de montage par vis Fluide applicable Eau / Air Montage par vis, sens Demi-raccord union

Assistance technique