KQ2F, Raccords instantanés de couleur blanche - Connecteur femelle (Numéros de référence - Téléchargement CAO)

KQ2F, Raccords instantanés de couleur blanche - Connecteur femelle
A one-touch fitting used to connect pipes in a single action from male threads such as those from pressure gauges.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Select from 148 types of female connector. Can accommodate metric size and inch size tubing.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M, Rc], Release button: oval (pp. 10) / circle (pp. 106)
· Applicable tube outer diameter (inches), Connection thread [UNF, NPT], Release button: oval (pp. 34) circle (pp. 138)
· Applicable tube outer diameter (metric), Connection thread [G], Release button: oval (pp. 60) circle (pp. 168)
[Applications]
· Can be used as a fitting for piping from male threads on pressure gauges, etc.

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

KQ2F04-G02A1

Female Connector KQ2F Specifications

Female Connector KQ2F dimensional drawing

Female Connector KQ2F dimensional drawing

Release button dimensions (Applicable for oval types only)

Release button dimensions (Applicable for oval types only)

Applicable Tubing: Metric Size

Applicable tube outer diameter
mm
Connection thread
M, Rc
Model H
(width across flats)
øD Release Button Dimensions L1L2M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø3.2 M3 × 0.5 KQ2F23-M3□1 7 6.9 6.7 9.5 17.3 5.7 13.3 3 2.5 2.5 3.1
M5 × 0.8 KQ2F23-M5□1 7 6.9 6.7 9.5 19.7 5.7 13.3 3 2.5 2.5 3.3
ø4 M3 × 0.5 KQ2F04-M3□1 8 7.9 7.7 10 16.5 5.7 13.3 4 4 2.5 4.1
M5 × 0.8 KQ2F04-M5□1 8 7.9 7.7 10 19.6 5.7 13.3 4 4 3 4.5
1/8 KQ2F04-01□1 14 7.9 7.7 10 24.1 8.5 13.3 5.6 4 3 12
1/4 KQ2F04-02□1 17 7.9 7.7 10 29 12.9 13.3 5.6 4 3 21.5
ø6 M5 × 0.8 KQ2F06-M5□1 10 9.9 9.7 12 17.6 5.7 13.3 10 10 4.1 5.5
1/8 KQ2F06-01□1 14 9.9 9.7 12 23.6 8.5 13.3 13.1 10.4 4.5 12.2
1/4 KQ2F06-02□1 17 9.9 9.7 12 28.5 12.9 13.3 13.1 10.4 4.5 21.6
3/8 KQ2F06-03□1 19 9.9 9.7 12 29.9 13.4 13.3 13.1 10.4 4.5 22.7

Release button shape: oval
*□: A (Brass), N (Brass + electroless nickel plating)

Applicable tube outer diameter
mm
Connection thread
Rc
Model H
(width across flats)
øD Note: L1L2M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø3.2 M3 × 0.5 KQ2F23-M3□ 7 6.9 17.3 5.7 13.3 3 2.5 2.5 3.1
M5 × 0.8 KQ2F23-M5□ 7 6.9 19.7 5.7 13.3 3 2.5 2.5 3.3
ø4 M3 × 0.5 KQ2F04-M3□ 8 7.9 16.5 5.7 13.3 4 4 2.5 4.1
M5 × 0.8 KQ2F04-M5□ 8 7.9 19.6 5.7 13.3 4 4 3 4.5
1/8 KQ2F04-01□ 14 7.9 24.1 8.5 13.3 5.6 4 3 12
1/4 KQ2F04-02□ 17 7.9 29 12.9 13.3 5.6 4 3 21.5
ø6 M5 × 0.8 KQ2F06-M5□ 10 9.9 17.6 5.7 13.3 10 10 4.1 5.5
1/8 KQ2F06-01□ 14 9.9 23.6 8.5 13.3 13.1 10.4 4.5 12.2
1/4 KQ2F06-02□ 17 9.9 28.5 12.9 13.3 13.1 10.4 4.5 21.6
3/8 KQ2F06-03□ 19 9.9 29.9 13.4 13.3 13.1 10.4 4.5 22.7

Release button shape: circular
Note: øD is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.

Applicable tubing: inch size

Applicable tube outer diameter
Inches
Connection thread
UNF, NPT
Model H
(width across flats)
øD Release Button Dimensions L1L2M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 10-32 UNF KQ2F01-32□1 7 6.9 6.7 9.5 19.7 5.7 13.3 3 2.5 2.5 3.4
1/8 KQ2F01-34□1 14.29 6.9 6.7 9.5 25 9.5 13.3 3 2.5 2.5 13.4
1/4 KQ2F01-35□1 17.46 6.9 6.7 9.5 29.8 13.3 13.3 3 2.5 2.5 24.4
ø5/32 10-32 UNF KQ2F03-32□1 8 7.9 7.7 10 19.5 5.7 13.3 4 4 3 4.5
1/8 KQ2F03-34□1 14.29 7.9 7.7 10 24.8 9.5 13.3 5.6 4 3 13.7
1/4 KQ2F03-35□1 17.46 7.9 7.7 10 29.7 13.3 13.3 5.6 4 3 24.7

Release button shape: oval

Applicable tube outer diameter
Inches
Connection thread
UNF, NPT
Model H
(width across flats)
øD Note: L1L2M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 10-32 UNF KQ2F01-32□ 7 6.9 19.7 5.7 13.3 3 2.5 2.5 3.4
1/8 KQ2F01-34□ 14.29 6.9 25 9.5 13.3 3 2.5 2.5 13.4
1/4 KQ2F01-35□ 17.46 6.9 29.8 13.3 13.3 3 2.5 2.5 24.4
ø5/32 10-32 UNF KQ2F03-32□ 8 7.9 19.5 5.7 13.3 4 4 3 4.5
1/8 KQ2F03-34□ 14.29 7.9 24.8 9.5 13.3 5.6 4 3 13.7
1/4 KQ2F03-35□ 17.46 7.9 29.7 13.3 13.3 5.6 4 3 24.7

Release button shape: circular
Note: øD is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.

Main part.

Main part.

Body C3604, PBT, PP, SUS303
Stud C3604 (thread part), SUS303 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring NBR
Gasket SUS304, NBR

Materials.

Tube materials FEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameter ø3.2, ø4, ø6

Applicable tube.

Usable fluids Air, water
Operating pressure range -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section JIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut section JIS B0205 (metric fine thread)
Thread part seal Sealing agent included

Specifications.

*Applicable tubing: metric size / The oval type is listed. See the manufacturer's catalog for types other than the above.

Product usage precautions

Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Référence pièce
KQ2F04-G02A1
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

3.95 €

10 4 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-4G1/41BlancEllipseGris clairS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Femelle droit

Vous vous trouvez sur la page de KQ2F, Raccords instantanés de couleur blanche - Connecteur femelle, le numéro d'article est le suivant: KQ2F04-G02A1.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article KQ2F04-G02A1.

Variantes de ce produit

Référence pièce
10-KQ2F04-M5N
10-KQ2F06-01N
10-KQ2F06-02G1
KQ2F04-G02N
KQ2F04-G02N1
KQ2F04-M3A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

3.94 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-4M5×0,81BlancCercle parfaitBlancS/O

4.35 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-6RC1/81BlancCercle parfaitBlancS/O

18.38 €

10 6 jours [EN 1.4305 équiv. , EN 1.4301 équiv.] EN 1.4305 équiv. + PBTCirconstance propre[EN 1.4305 équiv. , EN 1.4301 équiv.] EN 1.4305 équiv.-6RC1/41BlancEllipseBlancS/O

4.29 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-4G1/41BlancCercle parfaitGris clairS/O

4.29 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-4G1/41BlancEllipseGris clairS/O

2.27 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-4M3×0,51BlancCercle parfaitGris clairS/O

Assistance technique