Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
KQ2F06-01N1
Female Connector KQ2F dimensional drawing
Release button dimensions (Applicable for oval types only)
Applicable tube outer diameter mm | Connection thread M, Rc | Model | H (width across flats) | øD | Release Button Dimensions | L1 | L2 | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||
ø3.2 | M3 × 0.5 | KQ2F23-M3□1 | 7 | 6.9 | 6.7 | 9.5 | 17.3 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.1 |
M5 × 0.8 | KQ2F23-M5□1 | 7 | 6.9 | 6.7 | 9.5 | 19.7 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.3 | |
ø4 | M3 × 0.5 | KQ2F04-M3□1 | 8 | 7.9 | 7.7 | 10 | 16.5 | 5.7 | 13.3 | 4 | 4 | 2.5 | 4.1 |
M5 × 0.8 | KQ2F04-M5□1 | 8 | 7.9 | 7.7 | 10 | 19.6 | 5.7 | 13.3 | 4 | 4 | 3 | 4.5 | |
1/8 | KQ2F04-01□1 | 14 | 7.9 | 7.7 | 10 | 24.1 | 8.5 | 13.3 | 5.6 | 4 | 3 | 12 | |
1/4 | KQ2F04-02□1 | 17 | 7.9 | 7.7 | 10 | 29 | 12.9 | 13.3 | 5.6 | 4 | 3 | 21.5 | |
ø6 | M5 × 0.8 | KQ2F06-M5□1 | 10 | 9.9 | 9.7 | 12 | 17.6 | 5.7 | 13.3 | 10 | 10 | 4.1 | 5.5 |
1/8 | KQ2F06-01□1 | 14 | 9.9 | 9.7 | 12 | 23.6 | 8.5 | 13.3 | 13.1 | 10.4 | 4.5 | 12.2 | |
1/4 | KQ2F06-02□1 | 17 | 9.9 | 9.7 | 12 | 28.5 | 12.9 | 13.3 | 13.1 | 10.4 | 4.5 | 21.6 | |
3/8 | KQ2F06-03□1 | 19 | 9.9 | 9.7 | 12 | 29.9 | 13.4 | 13.3 | 13.1 | 10.4 | 4.5 | 22.7 |
Release button shape: oval
*□: A (Brass), N (Brass + electroless nickel plating)
Applicable tube outer diameter mm | Connection thread Rc | Model | H (width across flats) | øD Note: | L1 | L2 | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||
ø3.2 | M3 × 0.5 | KQ2F23-M3□ | 7 | 6.9 | 17.3 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.1 |
M5 × 0.8 | KQ2F23-M5□ | 7 | 6.9 | 19.7 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.3 | |
ø4 | M3 × 0.5 | KQ2F04-M3□ | 8 | 7.9 | 16.5 | 5.7 | 13.3 | 4 | 4 | 2.5 | 4.1 |
M5 × 0.8 | KQ2F04-M5□ | 8 | 7.9 | 19.6 | 5.7 | 13.3 | 4 | 4 | 3 | 4.5 | |
1/8 | KQ2F04-01□ | 14 | 7.9 | 24.1 | 8.5 | 13.3 | 5.6 | 4 | 3 | 12 | |
1/4 | KQ2F04-02□ | 17 | 7.9 | 29 | 12.9 | 13.3 | 5.6 | 4 | 3 | 21.5 | |
ø6 | M5 × 0.8 | KQ2F06-M5□ | 10 | 9.9 | 17.6 | 5.7 | 13.3 | 10 | 10 | 4.1 | 5.5 |
1/8 | KQ2F06-01□ | 14 | 9.9 | 23.6 | 8.5 | 13.3 | 13.1 | 10.4 | 4.5 | 12.2 | |
1/4 | KQ2F06-02□ | 17 | 9.9 | 28.5 | 12.9 | 13.3 | 13.1 | 10.4 | 4.5 | 21.6 | |
3/8 | KQ2F06-03□ | 19 | 9.9 | 29.9 | 13.4 | 13.3 | 13.1 | 10.4 | 4.5 | 22.7 |
Release button shape: circular
Note: øD is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.
Applicable tube outer diameter Inches | Connection thread UNF, NPT | Model | H (width across flats) | øD | Release Button Dimensions | L1 | L2 | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||
ø1/8 | 10-32 UNF | KQ2F01-32□1 | 7 | 6.9 | 6.7 | 9.5 | 19.7 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.4 |
1/8 | KQ2F01-34□1 | 14.29 | 6.9 | 6.7 | 9.5 | 25 | 9.5 | 13.3 | 3 | 2.5 | 2.5 | 13.4 | |
1/4 | KQ2F01-35□1 | 17.46 | 6.9 | 6.7 | 9.5 | 29.8 | 13.3 | 13.3 | 3 | 2.5 | 2.5 | 24.4 | |
ø5/32 | 10-32 UNF | KQ2F03-32□1 | 8 | 7.9 | 7.7 | 10 | 19.5 | 5.7 | 13.3 | 4 | 4 | 3 | 4.5 |
1/8 | KQ2F03-34□1 | 14.29 | 7.9 | 7.7 | 10 | 24.8 | 9.5 | 13.3 | 5.6 | 4 | 3 | 13.7 | |
1/4 | KQ2F03-35□1 | 17.46 | 7.9 | 7.7 | 10 | 29.7 | 13.3 | 13.3 | 5.6 | 4 | 3 | 24.7 |
Release button shape: oval
Applicable tube outer diameter Inches | Connection thread UNF, NPT | Model | H (width across flats) | øD Note: | L1 | L2 | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||
ø1/8 | 10-32 UNF | KQ2F01-32□ | 7 | 6.9 | 19.7 | 5.7 | 13.3 | 3 | 2.5 | 2.5 | 3.4 |
1/8 | KQ2F01-34□ | 14.29 | 6.9 | 25 | 9.5 | 13.3 | 3 | 2.5 | 2.5 | 13.4 | |
1/4 | KQ2F01-35□ | 17.46 | 6.9 | 29.8 | 13.3 | 13.3 | 3 | 2.5 | 2.5 | 24.4 | |
ø5/32 | 10-32 UNF | KQ2F03-32□ | 8 | 7.9 | 19.5 | 5.7 | 13.3 | 4 | 4 | 3 | 4.5 |
1/8 | KQ2F03-34□ | 14.29 | 7.9 | 24.8 | 9.5 | 13.3 | 5.6 | 4 | 3 | 13.7 | |
1/4 | KQ2F03-35□ | 17.46 | 7.9 | 29.7 | 13.3 | 13.3 | 5.6 | 4 | 3 | 24.7 |
Release button shape: circular
Note: øD is the maximum diameter.
* Refer to the manufacturer's catalog for other model numbers.
Main part.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Materials.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Applicable tube.
Usable fluids | Air, water | |
---|---|---|
Operating pressure range | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Specifications.
*Applicable tubing: metric size / The oval type is listed. See the manufacturer's catalog for types other than the above.
Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Référence pièce
|
---|
KQ2F06-01N1 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Matériau du corps principal | Application | Matériau du filetage | Température de fonctionnement (°C) | D.E. 1 de tuyau applicable (φ) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Couleur | Forme du bouton de déverrouillage | Couleur du bouton de déverrouillage | Spécifications sur mesure | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.98 € | 10 | 26 jours | [Laiton] Laiton | Standard/Mini | [Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv. | - | 6 | RC | 1/8 | 1 | Blanc | Ellipse | Gris clair | S/O |
Loading...
Type | Simple effet / vis | Type à raccord | Sens de montage par vis | Fluide applicable | Eau / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (revêtement en fluorine) | Montage par vis, sens | Femelle droit |
Vous vous trouvez sur la page de KQ2F, Raccords instantanés de couleur blanche - Connecteur femelle, le numéro d'article est le suivant: KQ2F06-01N1.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article KQ2F06-01N1.
Configurer
Propriétés de base
Matériau du corps principal
Matériau du filetage
Type
Application
D.E. 1 de tuyau applicable(φ)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Couleur
Forme du bouton de déverrouillage
Couleur du bouton de déverrouillage
Spécifications sur mesure
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
10-KQ2F04-M5N |
10-KQ2F06-01N |
10-KQ2F06-02G1 |
KQ2F06-02A |
KQ2F06-02A-X12 |
KQ2F06-02A1 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Matériau du corps principal | Application | Matériau du filetage | Température de fonctionnement (°C) | D.E. 1 de tuyau applicable (φ) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Couleur | Forme du bouton de déverrouillage | Couleur du bouton de déverrouillage | Spécifications sur mesure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.94 € | 10 | 26 jours | [Laiton] Laiton | Circonstance propre | [Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv. | - | 4 | M | 5×0,8 | 1 | Blanc | Cercle parfait | Blanc | S/O | ||
4.35 € | 10 | 26 jours | [Laiton] Laiton | Circonstance propre | [Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv. | - | 6 | RC | 1/8 | 1 | Blanc | Cercle parfait | Blanc | S/O | ||
18.38 € | 10 | 6 jours | [EN 1.4305 équiv. , EN 1.4301 équiv.] EN 1.4305 équiv. + PBT | Circonstance propre | [EN 1.4305 équiv. , EN 1.4301 équiv.] EN 1.4305 équiv. | - | 6 | RC | 1/4 | 1 | Blanc | Ellipse | Blanc | S/O | ||
2.63 € | 10 |
Jour même
Stock | [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent) | Standard/Mini | [Résine PP] PP | - | 6 | Rc | 1/4 | 1 | Blanc | Cercle parfait | Gris clair | S/O | ||
2.77 € | 10 | 26 jours | [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent) | Standard/Mini | [Résine PP] PP | - | 6 | RC | 1/4 | 1 | Blanc | Cercle parfait | Blanc | Lubrifiant: gelée de pétrole blanche, libération push changement de couleur | ||
3.81 € | 10 | 26 jours | [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent) | Standard/Mini | [Résine PP] PP | - | 6 | RC | 1/4 | 1 | Blanc | Ellipse | Gris clair | S/O |