KQ2S, Raccords instantanés de couleur blanche - Raccord mâle 6 pans creux (Numéros de référence - Téléchargement CAO)

KQ2S, Raccords instantanés de couleur blanche - Raccord mâle 6 pans creux
The KQ2S Hexagon Socket Head Half Union (Sealant) is a one-touch fitting from SMC
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagon socket on the body that can be used for tightening with a hex wrench. Ideal for use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 10) circle (pp. 107)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 34) circle (pp. 139)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

KQ2S06-01A

Hexagon Socket Head Male Connector KQ2S (Sealant) Details Example

Hexagon Socket Head Male Connector KQ2S (Sealant) KQ2S03/05/07/09/11/13 Series product image example

Hexagon Socket Head Male Connector KQ2S (Sealant) KQ2S03/05/07/09/11/13 Series product image example

Hexagon Socket Head Male Connector KQ2S (Sealant) Specifications Example

Usable fluids Air, water Note 1:
Operating pressure range Note 2: -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C
(no freezing)
Thread Mounting section ISO 16030 (parallel pipe thread)
Nut section JIS B0205 (metric fine thread)
Thread part sealant Seal ring
  • Note 1: The surge pressure must be under the maximum operating pressure.
  • * Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

Body C3604, PBT
Stud C3604 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring, seal ring NBR

Hexagon Socket Head Male Connector KQ2S (Sealant) Dimensions Example

KQ2S03/05/07/09/11/13 Series

(Units: mm)

KQ2S03/05/07/09/11/13 Series dimensional drawing

KQ2S03/05/07/09/11/13 Series dimensional drawing

Applicable tube outer diameter
Inches
Connection thread
NPT
Model H
(width across flats)
øD Note: L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø5/32 1/16 KQ2S03-33□S 2.78 8 19.8 18.8 15.7 13.3 4.1 3.6 2.8 4.5
1/8 KQ2S03-34□S 2.78 10.3 17.3 16.3 14.1 13.3 4.1 3.6 2.8 6
ø3/16 1/8 KQ2S05-34□S 3.57 11 19.8 18.8 16.6 13.3 7.8 6.5 3.6 7.5
ø1/4 1/16 KQ2S07-33□S 3.57 10.3 20.9 18.8 16.8 13.3 8.4 8.4 3.6 6.3
1/8 KQ2S07-34□S 4.76 10.3 19.8 18.8 16.6 13.3 13.5 11.5 4.8 7.4
1/4 KQ2S07-35□S 4.76 13.8 19.8 18.8 15.4 13.3 13.5 11.5 4.8 13.2
3/8 KQ2S07-36□S 4.76 17 20.8 19.8 16.1 13.3 13.5 11.5 4.8 24
ø5/16 1/8 KQ2S09-34□S 5.56 13 22.3 19.7 19.1 14.2 17.2 16.2 5.6 9.7
1/4 KQ2S09-35□S 6.35 14 21.2 20.1 16.8 14.2 23.3 16.2 6.4 12.6
3/8 KQ2S09-36□S 6.35 17.5 20.7 19.7 16 14.2 23.3 16.2 6.4 21
ø3/8 1/8 KQ2S11-34□S 5.56 15.1 23.7 21.1 20.5 15.6 22.7 22.7 5.6 12.1
1/4 KQ2S11-35□S 6.35 15.1 24.4 21.1 20 15.6 29.6 29.1 6.4 15.2
3/8 KQ2S11-36□S 6.35 18 22.1 21.1 17.4 15.6 29.6 29.1 6.4 22.7
1/2 KQ2S11-37□S 6.35 21.3 22.1 21.1 15.7 15.6 29.6 29.1 6.4 40.6
ø1/2 1/4 KQ2S13-35□S 8 19 28.5 22.5 24.1 17 48 48 8.1 18.9
3/8 KQ2S13-36□S 9.53 19 26.3 22.5 21.6 17 66 51.7 9.6 20.7
1/2 KQ2S13-37□S 9.53 22 23.5 22.5 17.1 17 66 51.7 9.6 33.3
  • *Note: øD is the maximum diameter.
  • * Reference dimensions after screwing-in NPT thread.
  • * □: A (Brass), N (Brass + electroless nickel plating)
Référence pièce
KQ2S06-01A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

1.60 €

10 4 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP6R1/8Sans agent d'étanchéitéCercle parfaitGris clairS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Avec six pans creux et droit Number of Connection Tubes(pc.) 1
Couleur Blanc

Vous vous trouvez sur la page de KQ2S, Raccords instantanés de couleur blanche - Raccord mâle 6 pans creux, le numéro d'article est le suivant: KQ2S06-01A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article KQ2S06-01A.

Variantes de ce produit

Référence pièce
10-KQ2S06-02NS
10-KQ2S08-01NS
10-KQ2S08-02NS
KQ2S06-01AS
KQ2S06-01AS-X12
KQ2S06-01AS1
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

3.74 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.6R1/4Avec agent d'étanchéitéCercle parfaitBlancS/O

3.79 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.8R1/8Avec agent d'étanchéitéCercle parfaitBlancS/O

3.84 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.8R1/4Avec agent d'étanchéitéCercle parfaitBlancS/O

1.60 €

10 Jour même

Stock

[Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP6R1/8Avec agent d'étanchéitéCercle parfaitGris clairS/O

1.68 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP6R1/8Avec agent d'étanchéitéCercle parfaitBlancLubrifiant: gelée de pétrole blanche, libération push changement de couleur

2.60 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP6R1/8Avec agent d'étanchéitéEllipseGris clairS/O

Assistance technique