• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

KQ2L, Raccords instantanés de couleur blanche - Coudé mâle (Numéros de référence - Téléchargement CAO)

KQ2L, Raccords instantanés de couleur blanche - Coudé mâle
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use for piping from female threads at right angles.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 11) / circle (pp. 108)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 35) circle (pp. 140)
· Applicable tube outer diameter (inches), Connection thread [M], Release button: oval (pp. 52) / circle (pp. 160)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 90) / circle (pp.204)
· Applicable tube outer diameter (inches), Connection thread [Uni], Release button: oval (pp. 98) / circle (pp. 212)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Male Elbow KQ2L (Gasket Seal) Outline Drawing And Dimensions

Male Elbow KQ2L (Gasket Seal) outline drawing

Male Elbow KQ2L (Gasket Seal) outline drawing

 

(Units: mm)

 

Applicable tubing
O.D. mm
Connection thread
M
ModelH
(width across flats)
øD1øD2L1L2AMEffective area
mm2
Minimum port sizeWeight
g
NylonUrethane
ø2M3 × 0.5KQ2L02-M3G5.55.85.512.612.512.811.9-0.81.21.6
M5 × 0.8KQ2L02-M5□75.85.512.61312.911.9-0.81.42.7
ø3.2M3 × 0.5KQ2L23-M3G77.1715.313.814.813.30.80.81.22.7
M5 × 0.8KQ2L23-M5□77.1715.314.314.913.32.62.22.53.1
ø4M3 × 0.5KQ2L04-M3G78.2715.414.315.813.30.80.81.22.7
M5 × 0.8KQ2L04-M5□78.2715.414.815.913.33.53.52.53.1
M6 × 1.0KQ2L04-M6□88.2715.415.815.913.33.53.52.54.2
ø6M5 × 0.8KQ2L06-M5□710.4714.516.518.713.33.53.52.53.2
M6 × 1.0KQ2L06-M6□810.4714.517.518.713.33.53.52.54.3

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tubing materialFEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameterø2, ø3.2, ø4, ø6

Specifications

Usable fluidsAir, water Note 1:
Operating pressure range Note 2:-100 kPa to 1 MPa
Proof pressure (at 23°C)3 MPa
Ambient and fluid temperature-5 to 60°C, For water: 0 to 40°C (no freezing)
ThreadMounting sectionJIS B0203 (taper pipe thread)
JIS B0205 (metric coarse thread)
Nut sectionJIS B0205 (metric fine thread)
Seal on the threadsSealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

BodyC3604, PBT, PP, Stainless steel 303
StudC3604 (thread part), Stainless steel 303 (thread part)
ChuckStainless steel 304
GuideStainless steel 304
Release buttonPOM
Seal, O-ringNBR
GasketStainless steel 304, NBR
Référence pièce
KQ2L07-U03N
KQ2L09-U03N
KQ2L11-U03N
KQ2L13-U03N
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

7.65 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-Uni3/8BlancCercle parfaitOrangeS/O

5.05 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-Uni3/8BlancCercle parfaitOrangeS/O

6.23 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-Uni3/8BlancCercle parfaitOrangeS/O

7.60 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-Uni3/8BlancCercle parfaitOrangeS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Coude Coudes Raccord union coudé
Number of Connection Tubes(pc.) 1

Assistance technique