KQ2L, Raccords instantanés de couleur blanche - Coudé mâle【1-10 pièces par conditionnement】 (Numéros de référence - Téléchargement CAO)

KQ2L, Raccords instantanés de couleur blanche - Coudé mâle
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use for piping from female threads at right angles.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 11) / circle (pp. 108)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 35) circle (pp. 140)
· Applicable tube outer diameter (inches), Connection thread [R], Release button: oval (pp. 52) circle (pp. 160)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Male Elbow KQ2L (Sealant) Outline Drawing And Dimensions

Male Elbow KQ2L (Sealant) outline drawing

Male Elbow KQ2L (Sealant) outline drawing

(Units: mm)

Applicable
tubing
Outer Diameter mm
Connection thread
R
Model H
(width
Across flats)
øD1Release
Button Dimensions
øD2L1L2A * M Effective area
mm2
Minimum
hole diameter
Weight
g
Ribbed
X Y Nylon Urethane
ø3.2 1/8 KQ2L23-01□S1 10 7.1 6.7 9.5 10 14.5 16.7 17.2 13.3 3 2.5 2.5 4.6 -
1/4 KQ2L23-02□S1 14 7.1 6.7 9.5 10 14.5 21.2 20.1 13.3 3 2.5 2.5 14.1 -
ø4 1/8 KQ2L04-01□S1 10 8.2 7.7 10 10 14.8 16.2 17.2 13.3 4.6 3.3 3 4.8
1/4 KQ2L04-02□S1 14 8.2 7.7 10 10 14.8 21.7 21.1 13.3 4.6 3.3 3 14.3
ø6 1/8 KQ2L06-01□S1 10 10.4 9.7 12 10 15.5 17.3 19.4 13.3 11.4 9 4.5 5.2 -
1/4 KQ2L06-02□S1 14 10.4 9.7 12 10 15.5 22.8 23.3 13.3 11.4 9 4.5 14.7 -
3/8 KQ2L06-03□S1 17 10.4 9.7 12 10 15.5 24.1 24.2 13.3 11.4 9 4.5 26.5 -

□: A (Brass), N (Brass + electroless nickel plating)

  • *Reference dimensions after screwing-in R thread

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materials FEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameter ø3.2, ø4, ø6

Specifications

Usable fluids Air, water Note 1:
Operating pressure range Note 2: -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section JIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut section JIS B0205 (metric fine thread)
Thread part seal Sealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

Body C3604, PBT, PP, SUS303
Stud C3604 (thread part), SUS303 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring NBR
Gasket SUS304, NBR
Référence pièce
KQ2L01-35AS-X35
KQ2L03-35AS-X35
KQ2L05-35AS-X35
KQ2L07-35AS-X35
KQ2L09-35AS-X35
KQ2L11-35AS-X35
KQ2L13-35AS-X35
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

4.50 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT1/4NoirAvec agent d'étanchéitéCercle parfaitOrangeModification de la couleur du corps

6.10 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT1/4NoirAvec agent d'étanchéitéCercle parfaitOrangeModification de la couleur du corps

6.23 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT1/4NoirAvec agent d'étanchéitéCercle parfaitOrangeModification de la couleur du corps

4.81 €

10 4 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT1/4NoirAvec agent d'étanchéitéCercle parfaitOrangeModification de la couleur du corps

4.81 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT1/4NoirAvec agent d'étanchéitéCercle parfaitOrangeModification de la couleur du corps

6.24 €

10 4 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT1/4NoirAvec agent d'étanchéitéCercle parfaitOrangeModification de la couleur du corps

7.13 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT1/4NoirAvec agent d'étanchéitéCercle parfaitOrangeModification de la couleur du corps

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Coude Coudes Raccord union coudé
Number of Connection Tubes(pc.) 1

Assistance technique