KQ2L, Raccords instantanés de couleur blanche - Coudé mâle【1-10 pièces par conditionnement】 (Numéros de référence - Téléchargement CAO)

KQ2L, Raccords instantanés de couleur blanche - Coudé mâle
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use for piping from female threads at right angles.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 11) / circle (pp. 108)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 35) circle (pp. 140)
· Applicable tube outer diameter (inches), Connection thread [R], Release button: oval (pp. 52) circle (pp. 160)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

KQ2L04-02NS-X12

Male Elbow KQ2L (Sealant) Outline Drawing And Dimensions

Male Elbow KQ2L (Sealant) outline drawing

Male Elbow KQ2L (Sealant) outline drawing

(Units: mm)

Applicable
tubing
Outer Diameter mm
Connection thread
R
Model H
(width
Across flats)
øD1Release
Button Dimensions
øD2L1L2A * M Effective area
mm2
Minimum
hole diameter
Weight
g
Ribbed
X Y Nylon Urethane
ø3.2 1/8 KQ2L23-01□S1 10 7.1 6.7 9.5 10 14.5 16.7 17.2 13.3 3 2.5 2.5 4.6 -
1/4 KQ2L23-02□S1 14 7.1 6.7 9.5 10 14.5 21.2 20.1 13.3 3 2.5 2.5 14.1 -
ø4 1/8 KQ2L04-01□S1 10 8.2 7.7 10 10 14.8 16.2 17.2 13.3 4.6 3.3 3 4.8
1/4 KQ2L04-02□S1 14 8.2 7.7 10 10 14.8 21.7 21.1 13.3 4.6 3.3 3 14.3
ø6 1/8 KQ2L06-01□S1 10 10.4 9.7 12 10 15.5 17.3 19.4 13.3 11.4 9 4.5 5.2 -
1/4 KQ2L06-02□S1 14 10.4 9.7 12 10 15.5 22.8 23.3 13.3 11.4 9 4.5 14.7 -
3/8 KQ2L06-03□S1 17 10.4 9.7 12 10 15.5 24.1 24.2 13.3 11.4 9 4.5 26.5 -

□: A (Brass), N (Brass + electroless nickel plating)

  • *Reference dimensions after screwing-in R thread

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materials FEP, PFA, nylon, soft nylon, polyurethane
Tube outer diameter ø3.2, ø4, ø6

Specifications

Usable fluids Air, water Note 1:
Operating pressure range Note 2: -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section JIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut section JIS B0205 (metric fine thread)
Thread part seal Sealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

Body C3604, PBT, PP, SUS303
Stud C3604 (thread part), SUS303 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring NBR
Gasket SUS304, NBR
Référence pièce
KQ2L04-02NS-X12
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

3.21 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.4R1/4BlancAvec agent d'étanchéitéCercle parfaitBlancLubrifiant: gelée de pétrole blanche, libération push changement de couleur

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Coude Coudes Raccord union coudé
Number of Connection Tubes(pc.) 1

Vous vous trouvez sur la page de KQ2L, Raccords instantanés de couleur blanche - Coudé mâle, le numéro d'article est le suivant: KQ2L04-02NS-X12.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article KQ2L04-02NS-X12.

Variantes de ce produit

Référence pièce
10-KQ2L06-01N
10-KQ2L06-01NS
10-KQ2L06-01NS1
KQ2L04-02NS-X35
KQ2L04-02NS1
KQ2L05-01A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

3.87 €

10 6 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.6R1/8BlancSans agent d'étanchéitéCercle parfaitBlancS/O

3.66 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.6R1/8BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

4.14 €

10 6 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.6R1/8BlancAvec agent d'étanchéitéEllipseBlancS/O

4.50 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.4R1/4NoirAvec agent d'étanchéitéCercle parfaitGris clairModification de la couleur du corps

4.03 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.4R1/4BlancAvec agent d'étanchéitéEllipseGris clairS/O

3.37 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-R1/8BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

Assistance technique