KQ2K, Raccords instantanés de couleur blanche - Coude mâle 45° (Numéros de référence - Téléchargement CAO)

KQ2K, Raccords instantanés de couleur blanche - Coude mâle 45°
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use for 45‑degree piping from female threads. The fitting is oriented in between that of a male connector and male elbow.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 13) circle (pp. 111)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 37) circle (pp. 142)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

45° Male Elbow KQ2K (Sealant) Specifications

45° Male Elbow KQ2K (Sealant) external appearance

45° Male Elbow KQ2K (Sealant) external appearance

45° Male Elbow KQ2K (Sealant) dimensional outline drawing

45° Male Elbow KQ2K (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/8 KQ2K01-34□S1 11.11 7.1 6.7 9.5 10 14.3 12.7 21.8 13.3 3 2.5 2.5 5.3
ø5/32 1/8 KQ2K03-34□S1 11.11 8.2 7.7 10 10 14.4 12.7 22.2 13.3 4.8 3.4 3 5.5
ø3/16 1/8 KQ2K05-34□S1 11.11 9.1 8.4 11 10 14.5 13.2 23.1 13.3 6.8 5.6 3.5 5.6
Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Note 1: øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/8 KQ2K01-34□S 11.11 7.1 10 14.3 12.7 21.8 13.3 3 2.5 2.5 5.3
ø5/32 1/8 KQ2K03-34□S 11.11 8.2 10 14.4 12.7 22.2 13.3 4.8 3.4 3 5.5
ø3/16 1/8 KQ2K05-34□S 11.11 9.1 10 14.5 13.2 23.1 13.3 6.8 5.6 3.5 5.6
ø1/4 1/8 KQ2K07-34□S 11.11 11.1 10 14.8 15.2 25.8 13.3 11.3 10 4.5 6
1/4 KQ2K07-35□S 14.29 11.1 10 14.8 19.6 29 13.3 11.3 10 4.5 15.6
3/8 KQ2K07-36□S 17.46 11.1 10 14.8 21 30.1 13.3 11.3 10 4.5 27.8
ø5/16 1/8 KQ2K09-34□S 11.11 13.2 10 16 15.7 27.9 14.2 11.3 11.3 4.5 6.8
KQ2K09-34□QS Note 2: 12.7 13.2 12 16 20.5 32.7 14.2 19.7 19.7 6 9.7
1/4 KQ2K09-35□S 14.29 13.2 12 16 21.1 32.1 14.2 19.7 19.7 6 13.9
3/8 KQ2K09-36□S 17.46 13.2 12 16 22.5 33.2 14.2 19.7 19.7 6 26
ø3/8 1/8 KQ2K11-34□S 12.7 15.4 12 18.1 21.1 35.5 15.6 21.2 21.2 6 11.7
1/4 KQ2K11-35□S 17.46 15.4 17 17.7 28.6 41.5 15.6 28.8 23.8 7 21.8
3/8 KQ2K11-36□S 17.46 15.4 17 17.7 23.5 36.1 15.6 28.8 23.8 7 19.2
1/2 KQ2K11-37□S 22.23 15.4 17 17.7 27.7 38.6 15.6 28.8 23.8 7 45.7
ø1/2 1/4 KQ2K13-35□S 17.46 19.3 17 19.4 28.7 44.1 17 50.3 44.4 9 23.8
3/8 KQ2K13-36□S 17.46 19.3 17 19.4 23.6 38.7 17 56 44.4 9.5 19.9
1/2 KQ2K13-37□S 22.23 19.3 17 19.4 27.8 41.2 17 56 44.4 9.5 46

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Connection thread: R

Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 1/8 KQ2K04-01□S1 10 8.2 7.7 10 10 14.4 12.7 22.3 13.3 4.8 3.4 3 4.6
1/4 KQ2K04-02□S1 14 8.2 7.7 10 10 14.4 17.2 25.2 13.3 4.8 3.4 3 14.1
ø6 1/8 KQ2K06-01□S1 10 10.4 9.7 12 10 14.7 14.8 25.3 13.3 8.7 6.9 4.5 5
1/4 KQ2K06-02□S1 14 10.4 9.7 12 10 14.7 19.3 28.2 13.3 8.7 6.9 4.5 14.5
3/8 KQ2K06-03□S1 17 10.4 9.7 12 10 14.7 20.6 29.1 13.3 8.7 6.9 4.5 26.2
Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Note 1: øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2K04-01□S 10 8.2 10 14.4 12.7 22.3 13.3 4.8 3.4 3 4.6
1/4 KQ2K04-02□S 14 8.2 10 14.4 17.2 25.2 13.3 4.8 3.4 3 14.1
ø6 1/8 KQ2K06-01□S 10 10.4 10 14.7 14.8 25.3 13.3 8.7 6.9 4.5 5
1/4 KQ2K06-02□S 14 10.4 10 14.7 19.3 28.2 13.3 8.7 6.9 4.5 14.5
3/8 KQ2K06-03□S 17 10.4 10 14.7 20.6 29.1 13.3 8.7 6.9 4.5 26.2
ø8 1/8 KQ2K08-01□S 10 13.2 10 16 15.7 28 14.2 8.7 8.7 4.5 6
KQ2K08-01□QS Note 2: 12 13.2 12 16 20.5 32.8 14.2 19.7 19.7 6 9.1
1/4 KQ2K08-02□S 14 13.2 12 16 22.4 33.1 14.2 19.7 19.7 6 17.5
3/8 KQ2K08-03□S 17 13.2 12 16 22.5 32.8 14.2 19.7 19.7 6 24.5
ø10 1/8 KQ2K10-01□S 12 15.9 12 18.2 21.5 36.2 15.6 30.9 23.2 6 11.1
1/4 KQ2K10-02□S 17 15.9 17 17.6 29.1 41.8 15.6 30.9 23.2 7.5 21.8
3/8 KQ2K10-03□S 17 15.9 17 17.6 24.3 36.6 15.6 30.9 23.2 7.5 21.7
1/2 KQ2K10-04□S 22 15.9 17 17.6 28.3 39.3 15.6 30.9 23.2 7.5 44.1
ø12 1/4 KQ2K12-02□S 17 18.5 17 19.4 29 43.8 17 44.5 35.1 9 23.3
3/8 KQ2K12-03□S 17 18.5 17 19.4 24.2 38.6 17 44.5 35.1 9 23.2
1/2 KQ2K12-04□S 22 18.5 17 19.4 28.2 41.3 17 44.5 35.1 9 45.7
ø16 1/4 KQ2K16-02□S 17 23.8 17 24.3 29.6 49.2 20.6 44.5 44.5 9 27.7
3/8 KQ2K16-03□S 22 23.8 21 23.8 31.4 50.2 20.6 65.8 58 11 39.2
1/2 KQ2K16-04□S 22 23.8 21 23.8 30.1 47.6 20.6 91.9 58 13 42.9

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Référence pièce
KQ2K10-04A
KQ2K12-04A
KQ2K16-04A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

6.05 €

5 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-10R1/21BlancSans agent d'étanchéitéCercle parfaitGris clairS/O

7.44 €

5 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP--R1/21BlancSans agent d'étanchéitéCercle parfaitGris clairS/O

9.02 €

5 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP--R1/21BlancSans agent d'étanchéitéCercle parfaitGris clairS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Coude Coudes Raccord union coudé à 45°

Assistance technique