KQ2V, Raccords instantanés de couleur blanche - Coude mâle universel (Numéros de référence - Téléchargement CAO)

KQ2V, Raccords instantanés de couleur blanche - Coude mâle universel
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a box wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 13) / circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 37) circle (pp. 142)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 91) circle (pp. 205)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

KQ2V06-U01A-X35

Universal Male Elbow KQ2V (Gasket Seal) Specifications

Universal Male Elbow KQ2V (Gasket Seal) external appearance

Universal Male Elbow KQ2V (Gasket Seal) external appearance

Universal Male Elbow KQ2V (Gasket Seal) dimensional outline drawing

Universal Male Elbow KQ2V (Gasket Seal) dimensional outline drawing

Connection thread: M

Applicable tube outer diameter
mm
Connection thread
M
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 M5 × 0.8 KQ2V04-M5□1 8 8.2 7.7 10 9.8 17.5 10.9 18.4 14.9 13.3 2.9 2.9 2.5 5.4
ø6 M5 × 0.8 KQ2V06-M5□1 8 10.4 9.7 12 9.8 18.3 10.9 18.4 14.9 13.3 3.8 3.8 2.5 5.7
Applicable tube outer diameter
mm
Connection thread
M
Model H
(width across flats)
øD1Note: øD2L1L2L3A M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 M5 × 0.8 KQ2VS04-M5□ 4 8.2 9.8 17.5 10.4 18.2 15.2 13.3 2.9 2.9 2.5 5.3
ø6 M5 × 0.8 KQ2VS06-M5□ 4 10.4 9.8 18.3 10.4 18.2 15.2 13.3 3.8 3.8 2.5 5.6

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Connection thread: UNF

Applicable tube outer diameter
Inches
Connection thread
UNF
Model H
(width across flats)
øD1Note: øD2L1L2L3A M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 10-32 UNF KQ2V01-32□ 8 7.1 9.8 17.5 10.4 17.9 14.9 13.3 2.2 1.9 2.5 5.2
ø5/32 10-32 UNF KQ2V03-32□ 8 8.2 9.8 17.5 10.4 17.9 14.9 13.3 2.9 2.9 2.5 5.3
ø1/4 10-32 UNF KQ2V07-32□ 8 11.1 13.4 20.6 12.1 24 20.5 13.3 2.9 2.9 2.5 12.2

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Connection thread: Uni

Applicable tube outer diameter
mm
Connection thread
Uni
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 1/8 KQ2V04-U01□1 8 8.2 7.7 10 13.4 19.3 13.6 25.5 20.7 13.3 2.9 2.9 4.5 13.5
ø6 1/8 KQ2V06-U01□1 8 10.4 9.7 12 13.4 20.5 13.6 25.5 20.7 13.3 7.5 5.9 4.5 13.9
1/4 KQ2V06-U02□1 10 10.4 9.7 12 15.3 19.9 15.4 28 21.6 13.3 7.5 5.9 4.5 21.8
Applicable tube outer diameter
mm
Connection thread
Uni
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2V04-U01□ 8 8.2 13.4 19.3 13.6 25.5 20.7 13.3 2.9 2.9 4.5 13.5
ø6 1/8 KQ2V06-U01□ 8 10.4 13.4 20.5 13.6 25.5 20.7 13.3 7.5 5.9 4.5 13.9
1/4 KQ2V06-U02□ 10 10.4 15.3 19.9 15.4 28 21.6 13.3 7.5 5.9 4.5 21.8
ø8 1/8 KQ2V08-U01□ 12 13.2 17.6 23.5 15 27.5 22.7 14.2 16 11.2 6 23.7
1/4 KQ2V08-U02□ 12 13.2 17.6 23.5 17 29.5 23.1 14.2 16 11.2 6 28
3/8 KQ2V08-U03□ 14 13.2 20.6 23.1 18.2 34 27.6 14.2 20.5 14.3 7.5 43.1
ø10 1/4 KQ2V10-U02□ 14 15.9 20.6 25.9 19 34 27.6 15.6 27 20.3 7.5 38.9
3/8 KQ2V10-U03□ 14 15.9 20.6 25.9 19 34 27.6 15.6 27 20.3 7.5 44.4
ø12 3/8 KQ2V12-U03□ 17 18.5 25.2 28.5 20.2 36.4 30 17 39 30.8 9 60.5
1/2 KQ2V12-U04□ 17 18.5 25.2 28.5 22.9 39.1 30.5 17 39 30.8 9 74.5

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in Uni thread
Note: øD1 is the maximum diameter.

Référence pièce
KQ2V06-U01A-X35
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

2.87 €

10 4 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP6Uni1/8NoirCercle parfaitGris clairModification de la couleur du corps

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Coude Coudes Raccord union coudé universel
Number of Connection Tubes(pc.) 1

Vous vous trouvez sur la page de KQ2V, Raccords instantanés de couleur blanche - Coude mâle universel, le numéro d'article est le suivant: KQ2V06-U01A-X35.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article KQ2V06-U01A-X35.

Variantes de ce produit

Référence pièce
10-KQ2V06-U02N
KQ2V01-32A
KQ2V01-32N
KQ2V06-U01N
KQ2V06-U02A
KQ2V06-U02A-X35
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

7.05 €

10 6 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.6Uni1/4BlancCercle parfaitBlancS/O

5.85 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-UNF10-32BlancCercle parfaitOrangeS/O

6.06 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-UNF10-32BlancCercle parfaitOrangeS/O

2.82 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.6Uni1/8BlancCercle parfaitGris clairS/O

2.98 €

10 4 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP6Uni1/4BlancCercle parfaitGris clairS/O

3.29 €

10 4 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP6Uni1/4NoirCercle parfaitGris clairModification de la couleur du corps

Assistance technique