KQ2V, Raccords instantanés de couleur blanche - Coude mâle universel (Numéros de référence - Téléchargement CAO)

KQ2V, Raccords instantanés de couleur blanche - Coude mâle universel
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagonal head that can be tightened with a box wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 13) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 37) circle (pp. 142)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Universal Male Elbow KQ2V (Sealant) Specifications

Universal Male Elbow KQ2V (Sealant) external appearance

Universal Male Elbow KQ2V (Sealant) external appearance

Universal Male Elbow KQ2V (Sealant) dimensional outline drawing

Universal Male Elbow KQ2V (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/8 KQ2V01-34□S1 8 7.1 6.7 9.5 13.4 19.3 13.7 25.6 22.4 13.3 2.2 1.9 2.5 13.5
ø5/32 1/8 KQ2V03-34□S1 8 8.2 7.7 10 13.4 19.3 13.7 25.6 22.4 13.3 2.9 2.9 3 13.6
ø3/16 1/8 KQ2V05-34□S1 8 9.1 8.4 11 13.4 19.6 13.7 25.6 22.4 13.3 4.5 3.7 3.5 13.7
Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/8 KQ2V01-34□S 8 7.1 13.4 19.3 13.7 25.6 22.4 13.3 2.2 1.9 2.5 13.5
ø5/32 1/8 KQ2V03-34□S 8 8.2 13.4 19.3 13.7 25.6 22.4 13.3 2.9 2.9 3 13.6
ø3/16 1/8 KQ2V05-34□S 8 9.1 13.4 19.6 13.7 25.6 22.4 13.3 4.5 3.7 3.5 13.7
ø1/4 1/8 KQ2V07-34□S 8 11.1 13.4 20.6 13.7 25.6 22.4 13.3 7.5 6.6 4.5 14.1
1/4 KQ2V07-35□S 8 11.1 15.3 19.9 18.7 32.1 27.7 13.3 7.5 6.6 4.5 25.6
ø5/16 1/8 KQ2V09-34□S 11.11 13.2 17.6 23.5 15.1 27.6 24.4 14.2 16 11.2 6 22.3
1/4 KQ2V09-35□S 11.11 13.2 17.6 23.5 18.5 31 26.6 14.2 16 11.2 6 29.2
3/8 KQ2V09-36□S 12.7 13.2 20.6 23.1 19.5 35.3 30.6 14.2 16 11.2 6 44.1
ø3/8 1/4 KQ2V11-35□S 12.7 15.4 20.6 25.8 19.6 34.9 30.5 15.6 23.4 19.3 7 37.5
3/8 KQ2V11-36□S 12.7 15.4 20.6 25.8 20 35.3 30.6 15.6 23.4 19.3 7 45.2
ø1/2 3/8 KQ2V13-36□S 17.46 19.3 27 30.5 20.2 35.1 30.4 17 38.8 34.3 9 64
1/2 KQ2V13-37□S 17.46 19.3 27 30.5 23.4 38.3 31.9 17 38.8 34.3 9 82.6

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Connection thread: R

Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 1/8 KQ2V04-01□S1 8 8.2 7.7 10 13.4 19.3 13.7 25.6 22.5 13.3 2.9 2.9 3 13.2
ø6 1/8 KQ2V06-01□S1 8 10.4 9.7 12 13.4 20.5 13.7 25.6 22.5 13.3 7.5 5.9 4.5 13.5
1/4 KQ2V06-02□S1 10 10.4 9.7 12 15.3 19.9 17.9 30.5 25.8 13.3 7.5 5.9 4.5 24.9
Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2V04-01□S 8 8.2 13.4 19.3 13.7 25.6 22.5 13.3 2.9 2.9 3 13.2
ø6 1/8 KQ2V06-01□S 8 10.4 13.4 20.5 13.7 25.6 22.5 13.3 7.5 5.9 4.5 13.5
1/4 KQ2V06-02□S 10 10.4 15.3 19.9 17.9 30.5 25.8 13.3 7.5 5.9 4.5 24.9
ø8 1/8 KQ2V08-01□S 12 13.2 17.6 23.5 15.1 27.6 24.5 14.2 16 11.2 6 22.6
1/4 KQ2V08-02□S 12 13.2 17.6 23.5 18.5 31 26.3 14.2 16 11.2 6 29.1
3/8 KQ2V08-03□S 14 13.2 20.6 23.1 19.5 35.3 30.2 14.2 16 11.2 6 44.4
ø10 1/4 KQ2V10-02□S 14 15.9 20.6 25.9 19.9 34.9 30.2 15.6 27 20.3 7.5 38.1
3/8 KQ2V10-03□S 14 15.9 20.6 25.9 20.3 35.3 30.2 15.6 27 20.3 7.5 45.7
ø12 3/8 KQ2V12-03□S 17 18.5 25.2 28.5 21.4 37.6 32.5 17 39 30.8 9 59.6
1/2 KQ2V12-04□S 17 18.5 25.2 28.5 24.6 40.8 34.4 17 39 30.8 9 78.2
ø16 3/8 KQ2V16-03□S 21 23.8 32.3 34.2 25.1 45.4 40.3 20.6 55 46 11 99.5
1/2 KQ2V16-04□S 21 23.8 32.3 34.2 28.3 48.6 42.2 20.6 78 46 13 107.9

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Référence pièce
KQ2V09-36A
KQ2V11-36A
KQ2V13-36A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

7.56 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP--NPT3/81BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

8.02 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP--NPT3/81BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

10.05 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP--NPT3/81BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Coude Coudes Raccord union coudé universel

Assistance technique