KQ2VS, Raccords instantanés de couleur blanche - Coude mâle universel à prise hexagonale (Numéros de référence - Téléchargement CAO)

KQ2VS, Raccords instantanés de couleur blanche - Coude mâle universel à prise hexagonale
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male elbow with a hexagon socket on the head of the body that can be used for tightening with a hex wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 14) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 38) circle (pp. 143)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

KQ2VS10-02AS

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant) Specifications

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant): related images

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant) external appearance

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant): related images

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1 Release Button Dimensions øD2 L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/8 KQ2VS01-34□S1 6.35 7.1 6.7 9.5 13.4 19.3 13.7 25.8 22.6 13.3 2.2 1.9 2.5 13.1
ø5/32 1/8 KQ2VS03-34□S1 6.35 8.2 7.7 10 13.4 19.3 13.7 25.8 22.6 13.3 2.9 2.9 3 13.2
ø3/16 1/8 KQ2VS05-34□S1 6.35 9.1 8.4 11 13.4 19.6 13.7 25.8 22.6 13.3 4.5 3.7 3.5 13.3
Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/8 KQ2VS01-34□S 6.35 7.1 13.4 19.3 13.7 25.8 22.6 13.3 2.2 1.9 2.5 13.1
ø5/32 1/8 KQ2VS03-34□S 6.35 8.2 13.4 19.3 13.7 25.8 22.6 13.3 2.9 2.9 3 13.2
ø3/16 1/8 KQ2VS05-34□S 6.35 9.1 13.4 19.6 13.7 25.8 22.6 13.3 4.5 3.7 3.5 13.3
ø1/4 1/8 KQ2VS07-34□S 6.35 11.1 13.4 20.6 13.7 25.8 22.6 13.3 7.7 6.6 4.6 13.7
1/4 KQ2VS07-35□S 6.35 11.1 15.3 19.9 18.7 28.1 23.7 13.3 7.7 6.6 4.6 20.8
ø5/16 1/8 KQ2VS09-34□S 8 13.2 17.6 23.5 15.1 26 22.8 14.2 16 11.2 6 19.3
1/4 KQ2VS09-35□S 8 13.2 17.6 23.5 18.5 29.5 25.1 14.2 16 11.2 6 24.6
3/8 KQ2VS09-36□S 8 13.2 20.6 23.1 19.5 31.4 26.7 14.2 16 11.2 6 37.6
ø3/8 1/4 KQ2VS11-35□S 8 15.4 20.6 25.8 19.6 30.8 26.4 15.6 23.4 19.3 7 29
3/8 KQ2VS11-36□S 8 15.4 20.6 25.8 20 31.4 26.7 15.6 23.4 19.3 7 38.6
ø1/2 3/8 KQ2VS13-36□S 9.53 19.3 27 30.5 20.2 33.6 28.9 17 38.8 34.3 9 59.2
1/2 KQ2VS13-37□S 9.53 19.3 27 30.5 23.4 36.8 30.4 17 38.8 34.3 9 78.3

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Connection thread: R

Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 1/8 KQ2VS04-01□S1 6 8.2 7.7 10 13.4 19.3 13.7 25.8 22.7 13.3 2.9 2.9 3 13.2
ø6 1/8 KQ2VS06-01□S1 6 10.4 9.7 12 13.4 20.5 13.7 25.8 22.7 13.3 7.5 5.9 4.5 13.5
1/4 KQ2VS06-02□S1 6 10.4 9.7 12 15.3 19.9 17.9 26.5 21.8 13.3 7.5 5.9 4.5 20.8
Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2VS04-01□S 6 8.2 13.4 19.3 13.7 25.8 22.7 13.3 2.9 2.9 3 13.2
ø6 1/8 KQ2VS06-01□S 6 10.4 13.4 20.5 13.7 25.8 22.7 13.3 7.5 5.9 4.5 13.5
1/4 KQ2VS06-02□S 6 10.4 15.3 19.9 17.9 26.5 21.8 13.3 7.5 5.9 4.5 20.8
ø8 1/8 KQ2VS08-01□S 8 13.2 17.6 23.5 15.1 26 22.9 14.2 16 11.2 6 19.2
1/4 KQ2VS08-02□S 8 13.2 17.6 23.5 18.5 29.5 24.8 14.2 16 11.2 6 25.7
3/8 KQ2VS08-03□S 8 13.2 20.6 23.1 19.5 31.4 26.3 14.2 16 11.2 6 37
ø10 1/4 KQ2VS10-02□S 8 15.9 20.6 25.9 19.7 30.8 26.1 15.6 27 20.3 7.5 30.4
3/8 KQ2VS10-03□S 8 15.9 20.6 25.9 20.3 31.4 26.3 15.6 27 20.3 7.5 38.3
ø12 3/8 KQ2VS12-03□S 10 18.5 25.2 28.5 21.4 35.1 30 17 39 30.8 9 51.4
1/2 KQ2VS12-04□S 10 18.5 25.2 28.5 24.6 38.3 31.9 17 39 30.8 9 70

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Référence pièce
KQ2VS10-02AS
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

5.32 €

5 Jour même

Stock

[Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP10R1/4BlancAvec agent d'étanchéitéCercle parfaitGris clairS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Coude Coudes Coude universel avec capuchon à tête six pans creux
Number of Connection Tubes(pc.) 1

Vous vous trouvez sur la page de KQ2VS, Raccords instantanés de couleur blanche - Coude mâle universel à prise hexagonale, le numéro d'article est le suivant: KQ2VS10-02AS.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article KQ2VS10-02AS.

Variantes de ce produit

Référence pièce
10-KQ2VS08-01NS
10-KQ2VS08-02NS
10-KQ2VS08-03NS
KQ2VS10-02AS-X12
KQ2VS10-02AS-X35
KQ2VS10-02N
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

5.18 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.8R1/8BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

5.44 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.8R1/4BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

6.73 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.8R3/8BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

5.58 €

5 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP10R1/4BlancAvec agent d'étanchéitéCercle parfaitBlancLubrifiant: gelée de pétrole blanche, libération push changement de couleur

7.40 €

5 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP10R1/4NoirAvec agent d'étanchéitéCercle parfaitGris clairModification de la couleur du corps

5.56 €

5 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.10R1/4BlancSans agent d'étanchéitéCercle parfaitGris clairS/O

Assistance technique