KQ2VS, Raccords instantanés de couleur blanche - Coude mâle universel à prise hexagonale (Numéros de référence - Téléchargement CAO)

KQ2VS, Raccords instantanés de couleur blanche - Coude mâle universel à prise hexagonale
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male elbow with a hexagon socket on the head of the body that can be used for tightening with a hex wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 14) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 38) circle (pp. 143)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant) Specifications

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant): related images

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant) external appearance

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant): related images

Hexagon Socket Head Universal Male Elbow KQ2VS (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1 Release Button Dimensions øD2 L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/8 KQ2VS01-34□S1 6.35 7.1 6.7 9.5 13.4 19.3 13.7 25.8 22.6 13.3 2.2 1.9 2.5 13.1
ø5/32 1/8 KQ2VS03-34□S1 6.35 8.2 7.7 10 13.4 19.3 13.7 25.8 22.6 13.3 2.9 2.9 3 13.2
ø3/16 1/8 KQ2VS05-34□S1 6.35 9.1 8.4 11 13.4 19.6 13.7 25.8 22.6 13.3 4.5 3.7 3.5 13.3
Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/8 KQ2VS01-34□S 6.35 7.1 13.4 19.3 13.7 25.8 22.6 13.3 2.2 1.9 2.5 13.1
ø5/32 1/8 KQ2VS03-34□S 6.35 8.2 13.4 19.3 13.7 25.8 22.6 13.3 2.9 2.9 3 13.2
ø3/16 1/8 KQ2VS05-34□S 6.35 9.1 13.4 19.6 13.7 25.8 22.6 13.3 4.5 3.7 3.5 13.3
ø1/4 1/8 KQ2VS07-34□S 6.35 11.1 13.4 20.6 13.7 25.8 22.6 13.3 7.7 6.6 4.6 13.7
1/4 KQ2VS07-35□S 6.35 11.1 15.3 19.9 18.7 28.1 23.7 13.3 7.7 6.6 4.6 20.8
ø5/16 1/8 KQ2VS09-34□S 8 13.2 17.6 23.5 15.1 26 22.8 14.2 16 11.2 6 19.3
1/4 KQ2VS09-35□S 8 13.2 17.6 23.5 18.5 29.5 25.1 14.2 16 11.2 6 24.6
3/8 KQ2VS09-36□S 8 13.2 20.6 23.1 19.5 31.4 26.7 14.2 16 11.2 6 37.6
ø3/8 1/4 KQ2VS11-35□S 8 15.4 20.6 25.8 19.6 30.8 26.4 15.6 23.4 19.3 7 29
3/8 KQ2VS11-36□S 8 15.4 20.6 25.8 20 31.4 26.7 15.6 23.4 19.3 7 38.6
ø1/2 3/8 KQ2VS13-36□S 9.53 19.3 27 30.5 20.2 33.6 28.9 17 38.8 34.3 9 59.2
1/2 KQ2VS13-37□S 9.53 19.3 27 30.5 23.4 36.8 30.4 17 38.8 34.3 9 78.3

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Connection thread: R

Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 1/8 KQ2VS04-01□S1 6 8.2 7.7 10 13.4 19.3 13.7 25.8 22.7 13.3 2.9 2.9 3 13.2
ø6 1/8 KQ2VS06-01□S1 6 10.4 9.7 12 13.4 20.5 13.7 25.8 22.7 13.3 7.5 5.9 4.5 13.5
1/4 KQ2VS06-02□S1 6 10.4 9.7 12 15.3 19.9 17.9 26.5 21.8 13.3 7.5 5.9 4.5 20.8
Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2VS04-01□S 6 8.2 13.4 19.3 13.7 25.8 22.7 13.3 2.9 2.9 3 13.2
ø6 1/8 KQ2VS06-01□S 6 10.4 13.4 20.5 13.7 25.8 22.7 13.3 7.5 5.9 4.5 13.5
1/4 KQ2VS06-02□S 6 10.4 15.3 19.9 17.9 26.5 21.8 13.3 7.5 5.9 4.5 20.8
ø8 1/8 KQ2VS08-01□S 8 13.2 17.6 23.5 15.1 26 22.9 14.2 16 11.2 6 19.2
1/4 KQ2VS08-02□S 8 13.2 17.6 23.5 18.5 29.5 24.8 14.2 16 11.2 6 25.7
3/8 KQ2VS08-03□S 8 13.2 20.6 23.1 19.5 31.4 26.3 14.2 16 11.2 6 37
ø10 1/4 KQ2VS10-02□S 8 15.9 20.6 25.9 19.7 30.8 26.1 15.6 27 20.3 7.5 30.4
3/8 KQ2VS10-03□S 8 15.9 20.6 25.9 20.3 31.4 26.3 15.6 27 20.3 7.5 38.3
ø12 3/8 KQ2VS12-03□S 10 18.5 25.2 28.5 21.4 35.1 30 17 39 30.8 9 51.4
1/2 KQ2VS12-04□S 10 18.5 25.2 28.5 24.6 38.3 31.9 17 39 30.8 9 70

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Référence pièce
KQ2VS09-36A
KQ2VS11-36A
KQ2VS13-36A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

9.61 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT3/8BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

9.89 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT3/8BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

11.44 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT3/8BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Coude Coudes Coude universel avec capuchon à tête six pans creux
Number of Connection Tubes(pc.) 1

Assistance technique