KQ2VT, Raccords instantanés de couleur blanche - Triple coude mâle universel (Numéros de référence - Téléchargement CAO)

KQ2VT, Raccords instantanés de couleur blanche - Triple coude mâle universel
A one-touch fitting from SMC. Available in a wide variety of model variations.
[Features]
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Improved tube insertion/removal.
[Applications]
· Use for triple branching at right angles from female threads. The 3 branch directions can be set independently.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 40) circle (pp. 145)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

KQ2VT06-01N

Triple Universal Male Elbow KQ2VT (Sealant) Specifications

Triple Universal Male Elbow KQ2VT (Sealant): related images

Triple Universal Male Elbow KQ2VT (Sealant) external appearance

Triple Universal Male Elbow KQ2VT (Sealant): related images

Triple Universal Male Elbow KQ2VT (Sealant) dimensional outline drawing

Applicable tubing outer diameter: ø, Release button shape: oval

Applicable tube outer diameter
mm
Connection thread
R
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M P Effective area
mm2
Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 1/8 KQ2VT04-01□S1 14 8.2 7.7 10 13.4 19.3 16.3 52.5 49.4 13.3 13.4 2.9 2.9 3 25.3
1/4 KQ2VT04-02□S1 14 8.2 7.7 10 13.4 19.3 20.7 56.9 52.2 13.3 13.4 2.9 2.9 3 32.9
3/8 KQ2VT04-03□S1 17 8.2 7.7 10 13.4 19.3 22.1 58.3 53.2 13.3 13.4 2.9 2.9 3 44.8
ø6 1/8 KQ2VT06-01□S1 14 10.4 9.7 12 13.4 20.5 16.3 52.5 49.4 13.3 13.4 7.5 5.9 4.5 26.2
1/4 KQ2VT06-02□S1 14 10.4 9.7 12 13.4 20.5 20.7 56.9 52.2 13.3 13.4 7.5 5.9 4.5 33.9
3/8 KQ2VT06-03□S1 17 10.4 9.7 12 13.4 20.5 22.1 58.3 53.2 13.3 13.4 7.5 5.9 4.5 45.8

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread

Applicable tubing outer diameter: inches, Release button shape: oval

Applicable tube outer diameter
inches
Connection thread
NPT
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M P Effective area
mm2
Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/8 KQ2VT01-34□S1 14.29 7.1 6.7 9.5 13.4 19.3 16.3 52.5 49.3 13.3 13.4 2.2 1.9 2.5 25.5
ø5/32 1/8 KQ2VT03-34□S1 14.29 8.2 7.7 10 13.4 19.3 16.3 52.5 49.3 13.3 13.4 2.9 2.9 3 25.8
ø3/16 1/8 KQ2VT05-34□S1 14.29 9.1 8.4 11 13.4 19.6 16.3 52.5 49.3 13.3 13.4 4.5 3.7 3.5 26.2

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread

Applicable tubing outer diameter: ø, Release button shape: circle

Applicable tube outer diameter
mm
Connection thread
R
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M P Effective area
mm2
Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2VT04-01□S 14 8.2 13.4 19.3 16.3 52.5 49.4 13.3 13.4 2.9 2.9 3 25.3
1/4 KQ2VT04-02□S 14 8.2 13.4 19.3 20.7 56.9 52.2 13.3 13.4 2.9 2.9 3 32.9
3/8 KQ2VT04-03□S 17 8.2 13.4 19.3 22.1 58.3 53.2 13.3 13.4 2.9 2.9 3 44.8
ø6 1/8 KQ2VT06-01□S 14 10.4 13.4 20.5 16.3 52.5 49.4 13.3 13.4 7.5 5.9 4.5 26.2
1/4 KQ2VT06-02□S 14 10.4 13.4 20.5 20.7 56.9 52.2 13.3 13.4 7.5 5.9 4.5 33.9
3/8 KQ2VT06-03□S 17 10.4 13.4 20.5 22.1 58.3 53.2 13.3 13.4 7.5 5.9 4.5 45.8
ø8 1/8 KQ2VT08-01□S 19 13.2 17.6 23.7 19 61.8 58.7 14.2 15.9 16 11.2 6 59.6
1/4 KQ2VT08-02□S 19 13.2 17.6 23.7 22.4 65.2 60.5 14.2 15.9 16 11.2 6 56.8
3/8 KQ2VT08-03□S 19 13.2 17.6 23.7 23 65.8 60.7 14.2 15.9 16 11.2 6 64.9
1/2 KQ2VT08-04□S 22 13.2 17.6 23.7 27.2 70 63.6 14.2 15.9 16 11.2 6 91.5
ø10 1/4 KQ2VT10-02□S 21 15.9 20.6 25.7 24.3 75.5 70.8 15.6 19.2 27 20.3 7.5 82
3/8 KQ2VT10-03□S 21 15.9 20.6 25.7 24.7 75.9 70.8 15.6 19.2 27 20.3 7.5 81.9
1/2 KQ2VT10-04□S 22 15.9 20.6 25.7 28.7 79.9 73.5 15.6 19.2 27 20.3 7.5 103.9
ø12 1/4 KQ2VT12-02□S 26 18.5 25.2 28.9 26.5 84.1 79.4 17 21.6 39 30.8 9 139.3
3/8 KQ2VT12-03□S 26 18.5 25.2 28.9 26.9 84.5 79.4 17 21.6 39 30.8 9 129.7
1/2 KQ2VT12-04□S 26 18.5 25.2 28.9 30.1 87.7 81.3 17 21.6 39 30.8 9 142.2

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Applicable tubing outer diameter: inches, Release button shape: circle

Applicable tube outer diameter
inches
Connection thread
NPT
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M P Effective area
mm2
Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/8 KQ2VT01-34□S 14.29 7.1 13.4 19.3 16.3 52.5 49.3 13.3 13.4 2.2 1.9 2.5 25.5
ø5/32 1/8 KQ2VT03-34□S 14.29 8.2 13.4 19.3 16.3 52.5 49.3 13.3 13.4 2.9 2.9 3 25.8
ø3/16 1/8 KQ2VT05-34□S 14.29 9.1 13.4 19.6 16.3 52.5 49.3 13.3 13.4 4.5 3.7 3.5 26.2
ø1/4 1/8 KQ2VT07-34□S 14.29 11.1 13.4 20.6 17.7 54.6 51.4 13.3 13.8 7.7 6.6 4.6 29.7
1/4 KQ2VT07-35□S 14.29 11.1 13.4 20.6 21.1 58 53.6 13.3 13.8 7.7 6.6 4.6 36.6
3/8 KQ2VT07-36□S 17.46 11.1 13.4 20.6 22.5 59.4 54.7 13.3 13.8 7.7 6.6 4.6 49
ø5/16 1/4 KQ2VT09-35□S 17.46 13.2 17.6 23.7 22.4 65.2 60.8 14.2 15.9 16 11.2 6 55.4
3/8 KQ2VT09-36□S 19 13.2 17.6 23.7 23 65.8 61.1 14.2 15.9 16 11.2 6 65.3
1/2 KQ2VT09-37□S 22.23 13.2 17.6 23.7 27.2 70 63.6 14.2 15.9 16 11.2 6 91.8
ø3/8 1/4 KQ2VT11-35□S 22.23 15.4 20.6 25.3 24.4 75.6 71.2 15.6 19.2 23.4 19.3 7 84.2
3/8 KQ2VT11-36□S 22.23 15.4 20.6 25.3 24.8 76 71.3 15.6 19.2 23.4 19.3 7 91.8
1/2 KQ2VT11-37□S 22.23 15.4 20.6 25.3 28.7 79.9 73.5 15.6 19.2 23.4 19.3 7 104.4
ø1/2 3/8 KQ2VT13-36□S 25.4 19.3 27 30.5 29.6 86.8 82.1 17 22.3 43.8 34.3 9.6 169.3
1/2 KQ2VT13-37□S 25.4 19.3 27 30.5 32.8 90 83.6 17 22.3 43.8 34.3 9.6 187

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Référence pièce
KQ2VT06-01N
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

10.24 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-6R1/83BlancSans agent d'étanchéitéCercle parfaitGris clairS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Embranchement de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, raccordement Coude universel triple

Vous vous trouvez sur la page de KQ2VT, Raccords instantanés de couleur blanche - Triple coude mâle universel, le numéro d'article est le suivant: KQ2VT06-01N.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article KQ2VT06-01N.

Variantes de ce produit

Référence pièce
10-KQ2VT05-34NS
10-KQ2VT06-01NS
10-KQ2VT06-02NS
KQ2VT06-01NS
KQ2VT06-01NS1
KQ2VT06-02A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

16.21 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--NPT1/83BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

11.92 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-6R1/83BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

12.18 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-6R1/43BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

10.24 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-6R1/83BlancAvec agent d'étanchéitéCercle parfaitGris clairS/O

14.85 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-6R1/83BlancAvec agent d'étanchéitéEllipseGris clairS/O

10.32 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-6R1/43BlancSans agent d'étanchéitéCercle parfaitGris clairS/O

Assistance technique