KQ2VT, Raccords instantanés de couleur blanche - Triple coude mâle universel (Numéros de référence - Téléchargement CAO)

KQ2VT, Raccords instantanés de couleur blanche - Triple coude mâle universel
A one-touch fitting from SMC. Available in a wide variety of model variations.
[Features]
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Improved tube insertion/removal.
[Applications]
· Use for triple branching at right angles from female threads. The 3 branch directions can be set independently.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 40) circle (pp. 145)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Triple Universal Male Elbow KQ2VT (Sealant) Specifications

Triple Universal Male Elbow KQ2VT (Sealant): related images

Triple Universal Male Elbow KQ2VT (Sealant) external appearance

Triple Universal Male Elbow KQ2VT (Sealant): related images

Triple Universal Male Elbow KQ2VT (Sealant) dimensional outline drawing

Applicable tubing outer diameter: ø, Release button shape: oval

Applicable tube outer diameter
mm
Connection thread
R
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M P Effective area
mm2
Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 1/8 KQ2VT04-01□S1 14 8.2 7.7 10 13.4 19.3 16.3 52.5 49.4 13.3 13.4 2.9 2.9 3 25.3
1/4 KQ2VT04-02□S1 14 8.2 7.7 10 13.4 19.3 20.7 56.9 52.2 13.3 13.4 2.9 2.9 3 32.9
3/8 KQ2VT04-03□S1 17 8.2 7.7 10 13.4 19.3 22.1 58.3 53.2 13.3 13.4 2.9 2.9 3 44.8
ø6 1/8 KQ2VT06-01□S1 14 10.4 9.7 12 13.4 20.5 16.3 52.5 49.4 13.3 13.4 7.5 5.9 4.5 26.2
1/4 KQ2VT06-02□S1 14 10.4 9.7 12 13.4 20.5 20.7 56.9 52.2 13.3 13.4 7.5 5.9 4.5 33.9
3/8 KQ2VT06-03□S1 17 10.4 9.7 12 13.4 20.5 22.1 58.3 53.2 13.3 13.4 7.5 5.9 4.5 45.8

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread

Applicable tubing outer diameter: inches, Release button shape: oval

Applicable tube outer diameter
inches
Connection thread
NPT
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M P Effective area
mm2
Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/8 KQ2VT01-34□S1 14.29 7.1 6.7 9.5 13.4 19.3 16.3 52.5 49.3 13.3 13.4 2.2 1.9 2.5 25.5
ø5/32 1/8 KQ2VT03-34□S1 14.29 8.2 7.7 10 13.4 19.3 16.3 52.5 49.3 13.3 13.4 2.9 2.9 3 25.8
ø3/16 1/8 KQ2VT05-34□S1 14.29 9.1 8.4 11 13.4 19.6 16.3 52.5 49.3 13.3 13.4 4.5 3.7 3.5 26.2

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread

Applicable tubing outer diameter: ø, Release button shape: circle

Applicable tube outer diameter
mm
Connection thread
R
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M P Effective area
mm2
Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2VT04-01□S 14 8.2 13.4 19.3 16.3 52.5 49.4 13.3 13.4 2.9 2.9 3 25.3
1/4 KQ2VT04-02□S 14 8.2 13.4 19.3 20.7 56.9 52.2 13.3 13.4 2.9 2.9 3 32.9
3/8 KQ2VT04-03□S 17 8.2 13.4 19.3 22.1 58.3 53.2 13.3 13.4 2.9 2.9 3 44.8
ø6 1/8 KQ2VT06-01□S 14 10.4 13.4 20.5 16.3 52.5 49.4 13.3 13.4 7.5 5.9 4.5 26.2
1/4 KQ2VT06-02□S 14 10.4 13.4 20.5 20.7 56.9 52.2 13.3 13.4 7.5 5.9 4.5 33.9
3/8 KQ2VT06-03□S 17 10.4 13.4 20.5 22.1 58.3 53.2 13.3 13.4 7.5 5.9 4.5 45.8
ø8 1/8 KQ2VT08-01□S 19 13.2 17.6 23.7 19 61.8 58.7 14.2 15.9 16 11.2 6 59.6
1/4 KQ2VT08-02□S 19 13.2 17.6 23.7 22.4 65.2 60.5 14.2 15.9 16 11.2 6 56.8
3/8 KQ2VT08-03□S 19 13.2 17.6 23.7 23 65.8 60.7 14.2 15.9 16 11.2 6 64.9
1/2 KQ2VT08-04□S 22 13.2 17.6 23.7 27.2 70 63.6 14.2 15.9 16 11.2 6 91.5
ø10 1/4 KQ2VT10-02□S 21 15.9 20.6 25.7 24.3 75.5 70.8 15.6 19.2 27 20.3 7.5 82
3/8 KQ2VT10-03□S 21 15.9 20.6 25.7 24.7 75.9 70.8 15.6 19.2 27 20.3 7.5 81.9
1/2 KQ2VT10-04□S 22 15.9 20.6 25.7 28.7 79.9 73.5 15.6 19.2 27 20.3 7.5 103.9
ø12 1/4 KQ2VT12-02□S 26 18.5 25.2 28.9 26.5 84.1 79.4 17 21.6 39 30.8 9 139.3
3/8 KQ2VT12-03□S 26 18.5 25.2 28.9 26.9 84.5 79.4 17 21.6 39 30.8 9 129.7
1/2 KQ2VT12-04□S 26 18.5 25.2 28.9 30.1 87.7 81.3 17 21.6 39 30.8 9 142.2

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in R thread
Note: øD1 is the maximum diameter.

Applicable tubing outer diameter: inches, Release button shape: circle

Applicable tube outer diameter
inches
Connection thread
NPT
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M P Effective area
mm2
Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/8 KQ2VT01-34□S 14.29 7.1 13.4 19.3 16.3 52.5 49.3 13.3 13.4 2.2 1.9 2.5 25.5
ø5/32 1/8 KQ2VT03-34□S 14.29 8.2 13.4 19.3 16.3 52.5 49.3 13.3 13.4 2.9 2.9 3 25.8
ø3/16 1/8 KQ2VT05-34□S 14.29 9.1 13.4 19.6 16.3 52.5 49.3 13.3 13.4 4.5 3.7 3.5 26.2
ø1/4 1/8 KQ2VT07-34□S 14.29 11.1 13.4 20.6 17.7 54.6 51.4 13.3 13.8 7.7 6.6 4.6 29.7
1/4 KQ2VT07-35□S 14.29 11.1 13.4 20.6 21.1 58 53.6 13.3 13.8 7.7 6.6 4.6 36.6
3/8 KQ2VT07-36□S 17.46 11.1 13.4 20.6 22.5 59.4 54.7 13.3 13.8 7.7 6.6 4.6 49
ø5/16 1/4 KQ2VT09-35□S 17.46 13.2 17.6 23.7 22.4 65.2 60.8 14.2 15.9 16 11.2 6 55.4
3/8 KQ2VT09-36□S 19 13.2 17.6 23.7 23 65.8 61.1 14.2 15.9 16 11.2 6 65.3
1/2 KQ2VT09-37□S 22.23 13.2 17.6 23.7 27.2 70 63.6 14.2 15.9 16 11.2 6 91.8
ø3/8 1/4 KQ2VT11-35□S 22.23 15.4 20.6 25.3 24.4 75.6 71.2 15.6 19.2 23.4 19.3 7 84.2
3/8 KQ2VT11-36□S 22.23 15.4 20.6 25.3 24.8 76 71.3 15.6 19.2 23.4 19.3 7 91.8
1/2 KQ2VT11-37□S 22.23 15.4 20.6 25.3 28.7 79.9 73.5 15.6 19.2 23.4 19.3 7 104.4
ø1/2 3/8 KQ2VT13-36□S 25.4 19.3 27 30.5 29.6 86.8 82.1 17 22.3 43.8 34.3 9.6 169.3
1/2 KQ2VT13-37□S 25.4 19.3 27 30.5 32.8 90 83.6 17 22.3 43.8 34.3 9.6 187

□: A (Brass), N (Brass + electroless nickel plating)
*Reference dimensions after screwing-in NPT thread
Note: øD1 is the maximum diameter.

Référence pièce
KQ2VT01-34N
KQ2VT03-34N
KQ2VT05-34N
KQ2VT07-34N
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

14.00 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--NPT1/83BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

14.00 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--NPT1/83BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

14.00 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--NPT1/83BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

14.21 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--NPT1/83BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Embranchement de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, raccordement Coude universel triple

Assistance technique