KQ2VD, Raccords instantanés de couleur blanche - Double coude mâle universel (Numéros de référence - Téléchargement CAO)

KQ2VD, Raccords instantanés de couleur blanche - Double coude mâle universel
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from female threads at right angles. The 2 branch directions can be set independently.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 39) circle (pp. 144)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

KQ2VD08-04AS-X35

Double Universal Male Elbow KQ2VD (Sealant) Specifications

Double Male Elbow KQ2VD (Sealant): related images

Double Universal Male Elbow KQ2VD (Sealant) external appearance

Double Male Elbow KQ2VD (Sealant): related images

Double Universal Male Elbow KQ2VD (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M P Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/8 KQ2VD01-34□S1 14.29 7.1 6.7 9.5 13.4 19.3 16.3 39 35.8 13.3 13.4 2.2 1.9 2.5 20
ø5/32 1/8 KQ2VD03-34□S1 14.29 8.2 7.7 10 13.4 19.3 16.3 39 35.8 13.3 13.4 2.9 2.9 3 20.2
ø3/16 1/8 KQ2VD05-34□S1 14.29 9.1 8.4 11 13.4 19.6 16.3 39 35.8 13.3 13.4 4.5 3.7 3.5 20.5
Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M P Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/8 KQ2VD01-34□S 14.29 7.1 13.4 19.3 16.3 39 35.8 13.3 13.4 2.2 1.9 2.5 20
ø5/32 1/8 KQ2VD03-34□S 14.29 8.2 13.4 19.3 16.3 39 35.8 13.3 13.4 2.9 2.9 3 20.2
ø3/16 1/8 KQ2VD05-34□S 14.29 9.1 13.4 19.6 16.3 39 35.8 13.3 13.4 4.5 3.7 3.5 20.5
ø1/4 1/8 KQ2VD07-34□S 14.29 11.1 13.4 20.6 17.7 40.8 37.6 13.3 13.8 7.7 6.6 4.6 23.3
1/4 KQ2VD07-35□S 14.29 11.1 13.4 20.6 21.1 44.2 39.8 13.3 13.8 7.7 6.6 4.6 30.1
3/8 KQ2VD07-36□S 17.46 11.1 13.4 20.6 22.5 45.6 40.9 13.3 13.8 7.7 6.6 4.6 42.5
ø5/16 1/4 KQ2VD09-35□S 19 13.2 17.6 23.7 22.4 49.2 44.8 14.2 15.9 16 11.2 6 45
3/8 KQ2VD09-36□S 19 13.2 17.6 23.7 23 49.8 45.1 14.2 15.9 16 11.2 6 53.2
1/2 KQ2VD09-37□S 22.23 13.2 17.6 23.7 27.2 54 47.6 14.2 15.9 16 11.2 6 79.7
ø3/8 1/4 KQ2VD11-35□S 22.23 15.4 20.6 25.3 24.4 56.3 51.9 15.6 19.2 23.4 19.3 7 65.5
3/8 KQ2VD11-36□S 22.23 15.4 20.6 25.3 24.8 56.7 52 15.6 19.2 23.4 19.3 7 67.6
1/2 KQ2VD11-37□S 22.23 15.4 20.6 25.3 28.7 60.6 54.2 15.6 19.2 23.4 19.3 7 87.7
ø1/2 3/8 KQ2VD13-36□S 25.4 19.3 27 30.5 29.6 64.4 59.7 17 22.3 43.8 34.3 9.6 128.6
1/2 KQ2VD13-37□S 25.4 19.3 27 30.5 32.8 67.6 61.2 17 22.3 43.8 34.3 9.6 146.3

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Reference dimensions after screwing-in NPT thread

Connection thread: R

Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M P Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 1/8 KQ2VD04-01□S1 14 8.2 7.7 10 13.4 19.3 16.3 39 35.9 13.3 13.4 2.9 2.9 3 19.7
1/4 KQ2VD04-02□S1 14 8.2 7.7 10 13.4 19.3 20.7 43.4 38.7 13.3 13.4 2.9 2.9 3 27.4
3/8 KQ2VD04-03□S1 17 8.2 7.7 10 13.4 19.3 22.1 44.8 39.7 13.3 13.4 2.9 2.9 3 39.3
ø6 1/8 KQ2VD06-01□S1 14 10.4 9.7 12 13.4 20.5 16.3 39 35.9 13.3 13.4 7.5 5.9 4.5 20.3
1/4 KQ2VD06-02□S1 14 10.4 9.7 12 13.4 20.5 20.7 43.4 38.7 13.3 13.4 7.5 5.9 4.5 28
3/8 KQ2VD06-03□S1 17 10.4 9.7 12 13.4 20.5 22.1 44.8 39.7 13.3 13.4 7.5 5.9 4.5 39.9
Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M P Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2VD04-01□S 14 8.2 13.4 19.3 16.3 39 35.9 13.3 13.4 2.9 2.9 3 19.7
1/4 KQ2VD04-02□S 14 8.2 13.4 19.3 20.7 43.4 38.7 13.3 13.4 2.9 2.9 3 27.4
3/8 KQ2VD04-03□S 17 8.2 13.4 19.3 22.1 44.8 39.7 13.3 13.4 2.9 2.9 3 39.3
ø6 1/8 KQ2VD06-01□S 14 10.4 13.4 20.5 16.3 39 35.9 13.3 13.4 7.5 5.9 4.5 20.3
1/4 KQ2VD06-02□S 14 10.4 13.4 20.5 20.7 43.4 38.7 13.3 13.4 7.5 5.9 4.5 28
3/8 KQ2VD06-03□S 17 10.4 13.4 20.5 22.1 44.8 39.7 13.3 13.4 7.5 5.9 4.5 39.9
ø8 1/8 KQ2VD08-01□S 19 13.2 17.6 23.7 19 45.8 42.7 14.2 15.9 16 11.2 6 45.1
1/4 KQ2VD08-02□S 19 13.2 17.6 23.7 22.4 49.2 44.5 14.2 15.9 16 11.2 6 44.3
3/8 KQ2VD08-03□S 19 13.2 17.6 23.7 23 49.8 44.7 14.2 15.9 16 11.2 6 52.3
1/2 KQ2VD08-04□S 22 13.2 17.6 23.7 27.2 54 47.6 14.2 15.9 16 11.2 6 78.4
ø10 1/4 KQ2VD10-02□S 21 15.9 20.6 25.7 24.3 56.2 51.5 15.6 19.2 27 20.3 7.5 63.1
3/8 KQ2VD10-03□S 21 15.9 20.6 25.7 24.7 56.6 51.5 15.6 19.2 27 20.3 7.5 65.1
1/2 KQ2VD10-04□S 22 15.9 20.6 25.7 28.7 60.6 54.2 15.6 19.2 27 20.3 7.5 87
ø12 1/4 KQ2VD12-02□S 26 18.5 25.2 28.9 26.5 62.4 57.7 17 21.6 39 30.8 9 107
3/8 KQ2VD12-03□S 26 18.5 25.2 28.9 26.9 62.8 57.7 17 21.6 39 30.8 9 102.1
1/2 KQ2VD12-04□S 26 18.5 25.2 28.9 30.1 66 59.6 17 21.6 39 30.8 9 116.1

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread

Référence pièce
KQ2VD08-04AS-X35
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

10.40 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP8R1/2NoirAvec agent d'étanchéitéCercle parfaitGris clairModification de la couleur du corps

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Embranchement de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, raccordement Coude universel double Number of Connection Tubes(pc.) 2

Vous vous trouvez sur la page de KQ2VD, Raccords instantanés de couleur blanche - Double coude mâle universel, le numéro d'article est le suivant: KQ2VD08-04AS-X35.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article KQ2VD08-04AS-X35.

Variantes de ce produit

Référence pièce
10-KQ2VD06-01NS
10-KQ2VD06-02NS
10-KQ2VD06-03NS
KQ2VD08-04N
KQ2VD08-04NS
KQ2VD09-35A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

9.27 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.6R1/8BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

9.53 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.6R1/4BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

10.19 €

10 26 jours [Laiton] LaitonCirconstance propre[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.6R3/8BlancAvec agent d'étanchéitéCercle parfaitBlancS/O

9.29 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.8R1/2BlancSans agent d'étanchéitéCercle parfaitGris clairS/O

9.29 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.8R1/2BlancAvec agent d'étanchéitéCercle parfaitGris clairS/O

13.94 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT1/4BlancSans agent d'étanchéitéCercle parfaitOrangeS/O

Assistance technique