KQ2VD, Raccords instantanés de couleur blanche - Double coude mâle universel (Numéros de référence - Téléchargement CAO)

KQ2VD, Raccords instantanés de couleur blanche - Double coude mâle universel
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from female threads at right angles. The 2 branch directions can be set independently.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 39) circle (pp. 144)

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Double Universal Male Elbow KQ2VD (Sealant) Specifications

Double Male Elbow KQ2VD (Sealant): related images

Double Universal Male Elbow KQ2VD (Sealant) external appearance

Double Male Elbow KQ2VD (Sealant): related images

Double Universal Male Elbow KQ2VD (Sealant) dimensional outline drawing

Connection thread: NPT

Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M P Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/8 KQ2VD01-34□S1 14.29 7.1 6.7 9.5 13.4 19.3 16.3 39 35.8 13.3 13.4 2.2 1.9 2.5 20
ø5/32 1/8 KQ2VD03-34□S1 14.29 8.2 7.7 10 13.4 19.3 16.3 39 35.8 13.3 13.4 2.9 2.9 3 20.2
ø3/16 1/8 KQ2VD05-34□S1 14.29 9.1 8.4 11 13.4 19.6 16.3 39 35.8 13.3 13.4 4.5 3.7 3.5 20.5
Applicable tube outer diameter (inches) Connection thread
NPT
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M P Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/8 KQ2VD01-34□S 14.29 7.1 13.4 19.3 16.3 39 35.8 13.3 13.4 2.2 1.9 2.5 20
ø5/32 1/8 KQ2VD03-34□S 14.29 8.2 13.4 19.3 16.3 39 35.8 13.3 13.4 2.9 2.9 3 20.2
ø3/16 1/8 KQ2VD05-34□S 14.29 9.1 13.4 19.6 16.3 39 35.8 13.3 13.4 4.5 3.7 3.5 20.5
ø1/4 1/8 KQ2VD07-34□S 14.29 11.1 13.4 20.6 17.7 40.8 37.6 13.3 13.8 7.7 6.6 4.6 23.3
1/4 KQ2VD07-35□S 14.29 11.1 13.4 20.6 21.1 44.2 39.8 13.3 13.8 7.7 6.6 4.6 30.1
3/8 KQ2VD07-36□S 17.46 11.1 13.4 20.6 22.5 45.6 40.9 13.3 13.8 7.7 6.6 4.6 42.5
ø5/16 1/4 KQ2VD09-35□S 19 13.2 17.6 23.7 22.4 49.2 44.8 14.2 15.9 16 11.2 6 45
3/8 KQ2VD09-36□S 19 13.2 17.6 23.7 23 49.8 45.1 14.2 15.9 16 11.2 6 53.2
1/2 KQ2VD09-37□S 22.23 13.2 17.6 23.7 27.2 54 47.6 14.2 15.9 16 11.2 6 79.7
ø3/8 1/4 KQ2VD11-35□S 22.23 15.4 20.6 25.3 24.4 56.3 51.9 15.6 19.2 23.4 19.3 7 65.5
3/8 KQ2VD11-36□S 22.23 15.4 20.6 25.3 24.8 56.7 52 15.6 19.2 23.4 19.3 7 67.6
1/2 KQ2VD11-37□S 22.23 15.4 20.6 25.3 28.7 60.6 54.2 15.6 19.2 23.4 19.3 7 87.7
ø1/2 3/8 KQ2VD13-36□S 25.4 19.3 27 30.5 29.6 64.4 59.7 17 22.3 43.8 34.3 9.6 128.6
1/2 KQ2VD13-37□S 25.4 19.3 27 30.5 32.8 67.6 61.2 17 22.3 43.8 34.3 9.6 146.3

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Reference dimensions after screwing-in NPT thread

Connection thread: R

Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2L3A * M P Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø4 1/8 KQ2VD04-01□S1 14 8.2 7.7 10 13.4 19.3 16.3 39 35.9 13.3 13.4 2.9 2.9 3 19.7
1/4 KQ2VD04-02□S1 14 8.2 7.7 10 13.4 19.3 20.7 43.4 38.7 13.3 13.4 2.9 2.9 3 27.4
3/8 KQ2VD04-03□S1 17 8.2 7.7 10 13.4 19.3 22.1 44.8 39.7 13.3 13.4 2.9 2.9 3 39.3
ø6 1/8 KQ2VD06-01□S1 14 10.4 9.7 12 13.4 20.5 16.3 39 35.9 13.3 13.4 7.5 5.9 4.5 20.3
1/4 KQ2VD06-02□S1 14 10.4 9.7 12 13.4 20.5 20.7 43.4 38.7 13.3 13.4 7.5 5.9 4.5 28
3/8 KQ2VD06-03□S1 17 10.4 9.7 12 13.4 20.5 22.1 44.8 39.7 13.3 13.4 7.5 5.9 4.5 39.9
Applicable tube outer diameter (mm) Connection thread
R
Model H
(width across flats)
øD1Note: øD2L1L2L3A * M P Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø4 1/8 KQ2VD04-01□S 14 8.2 13.4 19.3 16.3 39 35.9 13.3 13.4 2.9 2.9 3 19.7
1/4 KQ2VD04-02□S 14 8.2 13.4 19.3 20.7 43.4 38.7 13.3 13.4 2.9 2.9 3 27.4
3/8 KQ2VD04-03□S 17 8.2 13.4 19.3 22.1 44.8 39.7 13.3 13.4 2.9 2.9 3 39.3
ø6 1/8 KQ2VD06-01□S 14 10.4 13.4 20.5 16.3 39 35.9 13.3 13.4 7.5 5.9 4.5 20.3
1/4 KQ2VD06-02□S 14 10.4 13.4 20.5 20.7 43.4 38.7 13.3 13.4 7.5 5.9 4.5 28
3/8 KQ2VD06-03□S 17 10.4 13.4 20.5 22.1 44.8 39.7 13.3 13.4 7.5 5.9 4.5 39.9
ø8 1/8 KQ2VD08-01□S 19 13.2 17.6 23.7 19 45.8 42.7 14.2 15.9 16 11.2 6 45.1
1/4 KQ2VD08-02□S 19 13.2 17.6 23.7 22.4 49.2 44.5 14.2 15.9 16 11.2 6 44.3
3/8 KQ2VD08-03□S 19 13.2 17.6 23.7 23 49.8 44.7 14.2 15.9 16 11.2 6 52.3
1/2 KQ2VD08-04□S 22 13.2 17.6 23.7 27.2 54 47.6 14.2 15.9 16 11.2 6 78.4
ø10 1/4 KQ2VD10-02□S 21 15.9 20.6 25.7 24.3 56.2 51.5 15.6 19.2 27 20.3 7.5 63.1
3/8 KQ2VD10-03□S 21 15.9 20.6 25.7 24.7 56.6 51.5 15.6 19.2 27 20.3 7.5 65.1
1/2 KQ2VD10-04□S 22 15.9 20.6 25.7 28.7 60.6 54.2 15.6 19.2 27 20.3 7.5 87
ø12 1/4 KQ2VD12-02□S 26 18.5 25.2 28.9 26.5 62.4 57.7 17 21.6 39 30.8 9 107
3/8 KQ2VD12-03□S 26 18.5 25.2 28.9 26.9 62.8 57.7 17 21.6 39 30.8 9 102.1
1/2 KQ2VD12-04□S 26 18.5 25.2 28.9 30.1 66 59.6 17 21.6 39 30.8 9 116.1

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread

Référence pièce
KQ2VD07-35AS
KQ2VD09-35AS
KQ2VD11-35AS
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Couleur Spécifications Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

12.60 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT1/4BlancAvec agent d'étanchéitéCercle parfaitOrangeS/O

13.94 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT1/4BlancAvec agent d'étanchéitéCercle parfaitOrangeS/O

15.13 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-NPT1/4BlancAvec agent d'étanchéitéCercle parfaitOrangeS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Embranchement de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, raccordement Coude universel double Number of Connection Tubes(pc.) 2

Assistance technique