KQ2LF, Raccords instantanés de couleur blanche - Coude femelle (Numéros de référence - Téléchargement CAO)

KQ2LF, Raccords instantanés de couleur blanche - Coude femelle
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to pipe at right angles from male threads.

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Female Elbow KQ2LF Outline Drawing And Dimensions

Female Elbow KQ2LF outline drawing

Female Elbow KQ2LF outline drawing

(Units: mm)

Applicable Tubing
Outer Diameter mm
Connection thread
M, Rc
Model H
(width across flats)
øD1Release
Button Dimensions
øD2L1L2M Effective area (mm2) Minimum
hole diameter
Weight
g
Rib
X Y Nylon
 
Urethane
 
ø4 M5 × 0.8 KQ2LF04-M5□1 8 8.2 7.7 10 7 15.4 15.3 13.3 3.5 3.5 2.5 4.7
M6 × 1.0 KQ2LF04-M6□1 8 8.2 7.7 10 7 15.4 16.1 13.3 3.5 3.5 2.5 4.6
1/8 KQ2LF04-01□1 14 8.2 7.7 10 10 14.8 22.4 13.3 4.2 4.2 3 17.6 -
1/4 KQ2LF04-02□1 17 8.2 7.7 10 10 14.8 26.9 13.3 4.2 4.2 3 29.6 -
ø6 M5 × 0.8 KQ2LF06-M5□1 8 10.4 9.7 12 7 14.5 17 13.3 3.5 3.5 2.5 4.8
M6 × 1.0 KQ2LF06-M6□1 8 10.4 9.7 12 7 14.5 17.8 13.3 3.5 3.5 2.5 4.7
1/8 KQ2LF06-01□1 14 10.4 9.7 12 10 15.5 23.5 13.3 11.4 9 4.5 18 -
1/4 KQ2LF06-02□1 17 10.4 9.7 12 10 15.5 28 13.3 11.4 9 4.5 30.1 -
3/8 KQ2LF06-03□1 19 10.4 9.7 12 10 15.5 28.5 13.3 11.4 9 4.5 34 -

□: A (Brass), N (Brass + electroless nickel plating)

One-Touch Fitting KQ2 Series (Metric Size) Common Specifications (Reference)

Structure

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing

Applicable Tubing

Tube materials FEP, PFA, nylon, soft nylon, polyurethane_x000D_
Tube outer diameter (mm) ø3.2, ø4, ø6

Specifications

Usable fluids Air, water Note 1:
Operating pressure range Note 2: -100 kPa to 1 MPa
Guaranteed proof pressure (at 23°C) 3 MPa
Ambient temperature and fluid temperature -5 to 60°C, For water: 0 to 40°C (no freezing)
Thread Mounting section JIS B0203 (tapered pipe thread)
JIS B0205 (metric coarse thread)
Nut section JIS B0205 (metric fine thread)
Thread part seal Sealing agent included

Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.

Main Component Materials

Body C3604, PBT, PP, SUS303
Stud C3604 (thread part), SUS303 (thread part)
Chuck SUS304
Guide SUS304
Release button POM
Seal, O-ring NBR
Gasket SUS304, NBR
Référence pièce
KQ2LF10-04N
KQ2LF12-04N
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

6.08 €

5 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-10RC1/21BlancCercle parfaitGris clairS/O

7.31 €

5 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--RC1/21BlancCercle parfaitGris clairS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Coude Coudes Raccord coudé femelle

Assistance technique