KQ2W, Raccords instantanés de couleur blanche - Coudé mâle allongé (Numéros de référence - Téléchargement CAO)

KQ2W, Raccords instantanés de couleur blanche - Coudé mâle allongé
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping.

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Extended Male Elbow KQ2W (Gasket Seal) Specifications

Extended Male Elbow KQ2W (Gasket Seal): related images

Extended Male Elbow KQ2W (Gasket Seal) external appearance

Extended Male Elbow KQ2W (Gasket Seal): related images

Extended Male Elbow KQ2W (Gasket Seal) dimensional outline drawing

Connection thread: UNF

Applicable tube outer diameter (inches) Connection thread
UNF
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
X Y Nylon Urethane
ø1/8 10-32 UNF KQ2W01-32□1 7 7.1 6.7 9.5 7 15.3 25.8 26.4 13.3 2.8 2.4 2.5 5.9
ø5/32 10-32 UNF KQ2W03-32□1 7 8.2 7.7 10 7 15.4 26.3 27.5 13.3 3 3 2.5 6
Applicable tube outer diameter (inches) Connection thread
UNF
Model H
(width across flats)
øD1Note: øD2L1L2A M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
Nylon Urethane
ø1/8 10-32 UNF KQ2W01-32□ 7 7.1 7 15.3 25.8 26.4 13.3 2.8 2.4 2.5 5.9
ø5/32 10-32 UNF KQ2W03-32□ 7 8.2 7 15.4 26.3 27.5 13.3 3 3 2.5 6
ø1/4 10-32 UNF KQ2W07-32□ 7 11.1 7 15.4 27.6 30.2 13.3 3.5 3.5 2.5 6.4

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Connection thread: Uni

Applicable tube outer diameter (inches) Connection thread
Uni
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A *M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
X Y Nylon Urethane
ø1/8 1/8 KQ2W01-U01□1 11.11 7.1 6.7 9.5 10 14.5 31.5 30.3 13.3 2.8 2.4 2.5 14.5 -
1/4 KQ2W01-U02□1 14.29 7.1 6.7 9.5 10 14.5 30.8 28 13.3 2.8 2.4 2.5 26 -
ø5/32 1/8 KQ2W03-U01□1 11.11 8.2 7.7 10 10 14.8 31.1 30.4 13.3 4 4 3 14.6
1/4 KQ2W03-U02□1 14.29 8.2 7.7 10 10 14.8 31.3 29 13.3 4 4 3 26.2
ø3/16 1/8 KQ2W05-U01□1 11.11 9.1 8.4 11 10 15 31.6 31.3 13.3 6.8 5.6 3.5 14.8 -
1/4 KQ2W05-U02□1 14.29 9.1 8.4 11 10 15 31.8 30 13.3 6.8 5.6 3.5 26.4 -
Applicable tube outer diameter (mm) Connection thread
Uni
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
X Y Nylon Urethane
ø4 1/8 KQ2W04-U01□1 10 8.2 7.7 10 10 14.8 24.1 23.4 13.3 4 4 3 8.3
1/4 KQ2W04-U02□1 14 8.2 7.7 10 10 14.8 30.1 27.8 13.3 4 4 3 23.9
ø6 1/8 KQ2W06-U01□1 10 10.4 9.7 12 10 15.5 31.2 31.6 13.3 10.9 8.6 4.5 11.5 -
1/4 KQ2W06-U02□1 14 10.4 9.7 12 10 15.5 31.2 30 13.3 10.9 8.6 4.5 24.3 -
3/8 KQ2W06-U03□1 17 10.4 9.7 12 10 15.5 32.3 31.1 13.3 10.9 8.6 4.5 41 -
Applicable tube outer diameter (inches) Connection thread
Uni
Model H
(width across flats)
øD1Note 1: øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
Nylon Urethane
ø1/8 1/8 KQ2W01-U01□ 11.11 7.1 10 14.5 31.5 30.3 13.3 2.8 2.4 2.5 14.5 -
1/4 KQ2W01-U02□ 14.29 7.1 10 14.5 30.8 28 13.3 2.8 2.4 2.5 26 -
ø5/32 1/8 KQ2W03-U01□ 11.11 8.2 10 14.8 31.1 30.4 13.3 4 4 3 14.6
1/4 KQ2W03-U02□ 14.29 8.2 10 14.8 31.3 29 13.3 4 4 3 26.2
ø3/16 1/8 KQ2W05-U01□ 11.11 9.1 10 15 31.6 31.3 13.3 6.8 5.6 3.5 14.8 -
1/4 KQ2W05-U02□ 14.29 9.1 10 15 31.8 30 13.3 6.8 5.6 3.5 26.4 -
ø1/4 1/8 KQ2W07-U01□ 11.11 11.1 10 15.6 32.6 33.3 13.3 11.3 10 4.5 15.1
1/4 KQ2W07-U02□ 14.29 11.1 10 15.6 32.8 32 13.3 11.3 10 4.5 26.8
3/8 KQ2W07-U03□ 17.46 11.1 10 15.6 33.9 33.1 13.3 11.3 10 4.5 45.3
ø5/16 1/8 KQ2W09-U01□ 11.11 13.2 10 16.4 33.6 35.4 14.2 11.3 11.3 4.5 15.9
KQ2W09-U01□Q Note 2: 12.7 13.2 12 17.2 39.5 41.3 14.2 20.5 14.2 6 24.0
1/4 KQ2W09-U02□ 14.29 13.2 12 17.2 35.9 36.1 14.2 20.5 14.2 6 25.7
3/8 KQ2W09-U03□ 17.46 13.2 12 17.2 37 37.2 14.2 20.5 14.2 6 45.5
ø3/8 1/4 KQ2W11-U02□ 17.46 15.4 17 19.3 44.1 45.4 15.6 28.8 23.8 7.5 50.6
3/8 KQ2W11-U03□ 17.46 15.4 17 19.3 42.9 44.2 15.6 28.8 23.8 7.5 45
1/2 KQ2W11-U04□ 22.23 15.4 17 19.3 50.7 49.8 15.6 28.8 23.8 7.5 90.9
ø1/2 1/4 KQ2W13-U02□ 17.46 19.3 17 21.5 46 49.3 17 50.3 44.4 9 52.9 -
3/8 KQ2W13-U03□ 17.46 19.3 17 21.8 48.6 51.9 17 56 44.4 9.5 52.6 -
1/2 KQ2W13-U04□ 22.23 19.3 17 21.8 51.6 52.7 17 56 44.4 9.5 114.1 -
Applicable tube outer diameter (mm) Connection thread
Uni
Model H
(width across flats)
øD1Note 1: øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
Nylon Urethane
ø4 1/8 KQ2W04-U01□ 10 8.2 10 14.8 24.1 23.4 13.3 4 4 3 8.3
1/4 KQ2W04-U02□ 14 8.2 10 14.8 30.1 27.8 13.3 4 4 3 23.9
ø6 1/8 KQ2W06-U01□ 10 10.4 10 15.5 31.2 31.6 13.3 10.9 8.6 4.5 11.5 -
1/4 KQ2W06-U02□ 14 10.4 10 15.5 31.2 30 13.3 10.9 8.6 4.5 24.3 -
3/8 KQ2W06-U03□ 17 10.4 10 15.5 32.3 31.1 13.3 10.9 8.6 4.5 41 -
ø8 1/8 KQ2W08-U01□ 10 13.2 10 16.4 32.6 34.4 14.2 10.9 10.9 4.5 12.3
KQ2W08-U01□Q Note 2: 12 13.2 12 17.2 43.6 45.4 14.2 20.5 14.2 6 24.7
1/4 KQ2W08-U02□ 14 13.2 12 17.2 35.4 35.6 14.2 20.5 14.2 6 24.1
3/8 KQ2W08-U03□ 17 13.2 12 17.2 36.5 36.7 14.2 20.5 14.2 6 42.5
ø10 1/4 KQ2W10-U02□ 17 15.9 17 19.3 48.5 50.1 15.6 33.5 23.8 7.5 54.2
3/8 KQ2W10-U03□ 17 15.9 17 19.3 45.8 47.4 15.6 33.5 23.8 7.5 47
1/2 KQ2W10-U04□ 22 15.9 17 19.3 53.4 52.8 15.6 33.5 23.8 7.5 95.5
ø12 1/4 KQ2W12-U02□ 17 18.5 17 21.5 49.8 52.7 17 47.7 37.7 9 55.9
3/8 KQ2W12-U03□ 17 18.5 17 21.5 47.1 50 17 47.7 37.7 9 48.9
1/2 KQ2W12-U04□ 22 18.5 17 21.5 54.7 55.4 17 47.7 37.7 9 97.4

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in Uni thread

Connection thread: M

Applicable tube outer diameter (mm) Connection thread
M
Model H
(width across flats)
øD1Release Button Dimensions øD2L1L2A M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
X Y Nylon Urethane
ø3.2 M3 ×; 0.5 KQ2W23-M3G1 7 7.1 6.7 9.5 7 15.3 22.5 23.4 13.3 0.8 0.8 1.2 4.8
M5 ×; 0.8 KQ2W23-M5□1 7 7.1 6.7 9.5 7 15.3 25.2 25.7 13.3 2.8 2.4 2.5 5.8
ø4 M3 ×; 0.5 KQ2W04-M3G1 7 8.2 7.7 10 7 15.4 23 24.5 13.3 0.8 0.8 1.2 4.9
M5 ×; 0.8 KQ2W04-M5□1 7 8.2 7.7 10 7 15.4 25.7 26.8 13.3 3 3 2.5 5.8
ø6 M5 ×; 0.8 KQ2W06-M5□1 7 10.4 9.7 12 7 14.5 27.4 29.6 13.3 3 3 2.5 5.9
Applicable tube outer diameter (mm) Connection thread
M
Model H
(width across flats)
øD1Note 1: øD2L1L2A * M Effective area (mm2) Minimum hole diameter Weight
g
Ribbed
Nylon Urethane
ø2 M3 ×; 0.5 KQ2W02-M3G 5.5 5.8 5.5 12.6 18.8 19.1 11.9 - 0.8 1.2 2.6
M5 ×; 0.8 KQ2W02-M5□ 7 5.8 5.5 12.6 19.3 19.2 11.9 - 0.8 1.2 4.6
ø3.2 M3 ×; 0.5 KQ2W23-M3G 7 7.1 7 15.3 22.5 23.4 13.3 0.8 0.8 1.2 4.8
M5 ×; 0.8 KQ2W23-M5□ 7 7.1 7 15.3 25.2 25.7 13.3 2.8 2.4 2.5 5.8
ø4 M3 ×; 0.5 KQ2W04-M3G 7 8.2 7 15.4 23 24.5 13.3 0.8 0.8 1.2 4.9
M5 ×; 0.8 KQ2W04-M5□ 7 8.2 7 15.4 25.7 26.8 13.3 3 3 2.5 5.8
ø6 M5 ×; 0.8 KQ2W06-M5□ 7 10.4 7 14.5 27.4 29.6 13.3 3 3 2.5 5.9

□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.

Référence pièce
KQ2W01-U01N
KQ2W03-U01N
KQ2W05-U01N
KQ2W07-U01N
KQ2W09-U01N
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

6.44 €

10 26 jours [Résine PP] PPStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--Uni1/81BlancCercle parfaitOrangeS/O

6.32 €

10 26 jours [Résine PP] PPStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--Uni1/81BlancCercle parfaitOrangeS/O

6.32 €

10 26 jours [Résine PP] PPStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--Uni1/81BlancCercle parfaitOrangeS/O

6.90 €

10 26 jours [Résine PP] PPStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--Uni1/81BlancCercle parfaitOrangeS/O

8.45 €

10 26 jours [Résine PP] PPStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--Uni1/81BlancCercle parfaitOrangeS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Coude Coudes Coude universel triple

Assistance technique