Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
Extended Male Elbow KQ2W (Sealant) external appearance
Extended Male Elbow KQ2W (Sealant) dimensional outline drawing
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø1/8 | 1/16 | KQ2W01-33□S1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 35.9 | 35.4 | 13.3 | 2.8 | 2.4 | 2.5 | 16.6 | - |
1/8 | KQ2W01-34□S1 | 11.11 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 30.3 | 30.7 | 13.3 | 2.8 | 2.4 | 2.5 | 13.9 | - | |
1/4 | KQ2W01-35□S1 | 14.29 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 32.7 | 31.9 | 13.3 | 2.8 | 2.4 | 2.5 | 27.3 | - | |
ø5/32 | 1/16 | KQ2W03-33□S1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.8 | 35.4 | 35.4 | 13.3 | 4 | 4 | 3 | 16.7 | ● |
1/8 | KQ2W03-34□S1 | 11.11 | 8.2 | 7.7 | 10 | 10 | 14.8 | 29.9 | 30.8 | 13.3 | 4 | 4 | 3 | 14.1 | ● | |
1/4 | KQ2W03-35□S1 | 14.29 | 8.2 | 7.7 | 10 | 10 | 14.8 | 33.2 | 32.9 | 13.3 | 4 | 4 | 3 | 27.5 | ● | |
ø3/16 | 1/8 | KQ2W05-34□S1 | 11.11 | 9.1 | 8.4 | 11 | 10 | 15 | 30.4 | 31.7 | 13.3 | 6.8 | 5.6 | 3.5 | 14.3 | - |
1/4 | KQ2W05-35□S1 | 14.29 | 9.1 | 8.4 | 11 | 10 | 15 | 33.7 | 33.9 | 13.3 | 6.8 | 5.6 | 3.5 | 27.7 | - |
Applicable tube outer diameter (inches) | Connection thread NPT | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø1/8 | 1/16 | KQ2W01-33□S | 11.11 | 7.1 | 10 | 14.5 | 35.9 | 35.4 | 13.3 | 2.8 | 2.4 | 2.5 | 16.6 | - |
1/8 | KQ2W01-34□S | 11.11 | 7.1 | 10 | 14.5 | 30.3 | 30.7 | 13.3 | 2.8 | 2.4 | 2.5 | 13.9 | - | |
1/4 | KQ2W01-35□S | 14.29 | 7.1 | 10 | 14.5 | 32.7 | 31.9 | 13.3 | 2.8 | 2.4 | 2.5 | 27.3 | - | |
ø5/32 | 1/16 | KQ2W03-33□S | 11.11 | 8.2 | 10 | 14.8 | 35.4 | 35.4 | 13.3 | 4 | 4 | 3 | 16.7 | ● |
1/8 | KQ2W03-34□S | 11.11 | 8.2 | 10 | 14.8 | 29.9 | 30.8 | 13.3 | 4 | 4 | 3 | 14.1 | ● | |
1/4 | KQ2W03-35□S | 14.29 | 8.2 | 10 | 14.8 | 33.2 | 32.9 | 13.3 | 4 | 4 | 3 | 27.5 | ● | |
ø3/16 | 1/8 | KQ2W05-34□S | 11.11 | 9.1 | 10 | 15 | 30.4 | 31.7 | 13.3 | 6.8 | 5.6 | 3.5 | 14.3 | - |
1/4 | KQ2W05-35□S | 14.29 | 9.1 | 10 | 15 | 33.7 | 33.9 | 13.3 | 6.8 | 5.6 | 3.5 | 27.7 | - | |
ø1/4 | 1/16 | KQ2W07-33□S | 11.11 | 11.1 | 10 | 15.6 | 36.9 | 38.4 | 13.3 | 6.8 | 6.8 | 3.5 | 17.3 | ● |
1/8 | KQ2W07-34□S | 11.11 | 11.1 | 10 | 15.6 | 31.4 | 33.7 | 13.3 | 11.3 | 10 | 4.5 | 14.6 | ● | |
1/4 | KQ2W07-35□S | 14.29 | 11.1 | 10 | 15.6 | 34.7 | 35.9 | 13.3 | 11.3 | 10 | 4.5 | 28 | ● | |
3/8 | KQ2W07-36□S | 17.46 | 11.1 | 10 | 15.6 | 36.1 | 37 | 13.3 | 11.3 | 10 | 4.5 | 50.2 | ● | |
ø5/16 | 1/8 | KQ2W09-34□S | 11.11 | 13.2 | 10 | 16.4 | 32.4 | 35.8 | 14.2 | 11.3 | 11.3 | 4.5 | 15.4 | ● |
KQ2W09-34□QS Note 2: | 12.7 | 13.2 | 12 | 17.2 | 42.4 | 45.8 | 14.2 | 20.5 | 14.2 | 6 | 26.4 | ● | ||
1/4 | KQ2W09-35□S | 14.29 | 13.2 | 12 | 17.2 | 37.8 | 40 | 14.2 | 20.5 | 14.2 | 6 | 26.5 | ● | |
3/8 | KQ2W09-36□S | 17.46 | 13.2 | 12 | 17.2 | 39.2 | 41.1 | 14.2 | 20.5 | 14.2 | 6 | 50 | ● | |
ø3/8 | 1/4 | KQ2W11-35□S | 17.46 | 15.4 | 17 | 19.3 | 48.3 | 51.6 | 15.6 | 28.8 | 23.8 | 7.5 | 54.3 | ● |
3/8 | KQ2W11-36□S | 17.46 | 15.4 | 17 | 19.3 | 45.1 | 48.1 | 15.6 | 28.8 | 23.8 | 7.5 | 37.8 | ● | |
1/2 | KQ2W11-37□S | 22.23 | 15.4 | 17 | 19.3 | 49.3 | 50.6 | 15.6 | 28.8 | 23.8 | 7.5 | 86.5 | ● | |
ø1/2 | 1/4 | KQ2W13-35□S | 17.46 | 19.3 | 17 | 21.5 | 50.2 | 55.5 | 17 | 50.3 | 44.4 | 9 | 56.6 | - |
3/8 | KQ2W13-36□S | 17.46 | 19.3 | 17 | 21.8 | 46 | 51 | 17 | 56 | 44.4 | 9.5 | 42.8 | - | |
1/2 | KQ2W13-37□S | 22.23 | 19.3 | 17 | 21.8 | 50.2 | 53.5 | 17 | 56 | 44.4 | 9.5 | 95.5 | - |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* Reference dimensions after screwing-in NPT thread
Applicable tube outer diameter (inches) | Connection thread R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | ||||||||||||
ø3/16 | 1/8 | KQ2W05-01□S1 | 10 | 9.1 | 8.4 | 11 | 10 | 15 | 30.4 | 31.8 | 13.3 | 6.8 | 5.6 | 3.5 | 11.2 |
1/4 | KQ2W05-02□S1 | 14 | 9.1 | 8.4 | 11 | 10 | 15 | 33.8 | 33.7 | 13.3 | 6.8 | 5.6 | 3.5 | 27.7 |
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1 | Release Button Dimensions | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||||||
ø3.2 | 1/8 | KQ2W23-01□S1 | 10 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 30.3 | 30.8 | 13.3 | 2.8 | 2.4 | 2.5 | 10.8 | - |
1/4 | KQ2W23-02□S1 | 14 | 7.1 | 6.7 | 9.5 | 10 | 14.5 | 32.8 | 31.7 | 13.3 | 2.8 | 2.4 | 2.5 | 27.3 | - | |
ø4 | 1/8 | KQ2W04-01□S1 | 10 | 8.2 | 7.7 | 10 | 10 | 14.8 | 29.9 | 30.9 | 13.3 | 4 | 4 | 3 | 11 | ● |
1/4 | KQ2W04-02□S1 | 14 | 8.2 | 7.7 | 10 | 10 | 14.8 | 33.3 | 32.7 | 13.3 | 4 | 4 | 3 | 27.5 | ● | |
ø6 | 1/8 | KQ2W06-01□S1 | 10 | 10.4 | 9.7 | 12 | 10 | 15.5 | 31 | 33.1 | 13.3 | 10.9 | 8.6 | 4.5 | 11.4 | - |
1/4 | KQ2W06-02□S1 | 14 | 10.4 | 9.7 | 12 | 10 | 15.5 | 34.4 | 34.9 | 13.3 | 10.9 | 8.6 | 4.5 | 28 | - | |
3/8 | KQ2W06-03□S1 | 17 | 10.4 | 9.7 | 12 | 10 | 15.5 | 35.7 | 35.8 | 13.3 | 10.9 | 8.6 | 4.5 | 47.4 | - |
Applicable tube outer diameter (inches) | Connection thread R | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø3/16 | 1/8 | KQ2W05-01□S | 10 | 9.1 | 10 | 15 | 30.4 | 31.8 | 13.3 | 6.8 | 5.6 | 3.5 | 11.2 | - |
1/4 | KQ2W05-02□S | 14 | 9.1 | 10 | 15 | 33.8 | 33.7 | 13.3 | 6.8 | 5.6 | 3.5 | 27.7 | - | |
ø1/4 | 1/8 | KQ2W07-01□S | 10 | 11.1 | 10 | 15.6 | 31.4 | 33.8 | 13.3 | 11.6 | 10.0 | 4.5 | 11.5 | ● |
1/4 | KQ2W07-02□S | 14 | 11.1 | 10 | 15.6 | 34.8 | 35.7 | 13.3 | 11.6 | 10.0 | 4.5 | 28 | ● | |
3/8 | KQ2W07-03□S | 17 | 11.1 | 10 | 15.6 | 36.1 | 36.6 | 13.3 | 11.6 | 10.0 | 4.5 | 47.4 | ● | |
ø5/16 | 1/8 | KQ2W09-01□S | 10 | 13.2 | 10 | 16.4 | 32.4 | 35.9 | 14.2 | 11.6 | 11.6 | 4.5 | 12.2 | ● |
KQ2W09-01□QS Note 2: | 12 | 13.2 | 12 | 17.2 | 42.4 | 45.9 | 14.2 | 21.5 | 14.9 | 6 | 23.7 | ● | ||
1/4 | KQ2W09-02□S | 14 | 13.2 | 12 | 17.2 | 39.1 | 41 | 14.2 | 21.5 | 14.9 | 6 | 40 | ● | |
3/8 | KQ2W09-03□S | 17 | 13.2 | 12 | 17.2 | 39.2 | 40.7 | 14.2 | 21.5 | 14.9 | 6 | 47 | ● | |
ø3/8 | 1/4 | KQ2W11-02□S | 17 | 15.4 | 17 | 19.3 | 52.7 | 55.7 | 15.6 | 28.8 | 23.8 | 7 | 58.8 | ● |
3/8 | KQ2W11-03□S | 17 | 15.4 | 17 | 19.3 | 48.3 | 50.9 | 15.6 | 28.8 | 23.8 | 7 | 51.1 | ● | |
1/2 | KQ2W11-04□S | 22 | 15.4 | 17 | 19.3 | 52.3 | 53.6 | 15.6 | 28.8 | 23.8 | 7 | 91.8 | ● | |
ø1/2 | 1/4 | KQ2W13-02□S | 17 | 19.3 | 17 | 21.5 | 54.6 | 59.6 | 17 | 56.7 | 44.4 | 9 | 61 | - |
3/8 | KQ2W13-03□S | 17 | 19.3 | 17 | 21.8 | 48.2 | 52.8 | 17 | 56.7 | 44.4 | 9.5 | 48.4 | - | |
1/2 | KQ2W13-04□S | 22 | 19.3 | 17 | 21.8 | 50.2 | 53.5 | 17 | 56.7 | 44.4 | 9.5 | 92.3 | - |
Applicable tube outer diameter (mm) | Connection thread R | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | A * | M | Effective area (mm2) | Minimum hole diameter | Weight g | Ribbed | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||
ø3.2 | 1/8 | KQ2W23-01□S | 10 | 7.1 | 10 | 14.5 | 30.3 | 30.8 | 13.3 | 2.8 | 2.4 | 2.5 | 10.8 | - |
1/4 | KQ2W23-02□S | 14 | 7.1 | 10 | 14.5 | 32.8 | 31.7 | 13.3 | 2.8 | 2.4 | 2.5 | 27.3 | — | |
ø4 | 1/8 | KQ2W04-01□S | 10 | 8.2 | 10 | 14.8 | 29.9 | 30.9 | 13.3 | 4 | 4 | 3 | 11 | ● |
1/4 | KQ2W04-02□S | 14 | 8.2 | 10 | 14.8 | 33.3 | 32.7 | 13.3 | 4 | 4 | 3 | 27.5 | ● | |
ø6 | 1/8 | KQ2W06-01□S | 10 | 10.4 | 10 | 15.5 | 31 | 33.1 | 13.3 | 10.9 | 8.6 | 4.5 | 11.4 | - |
1/4 | KQ2W06-02□S | 14 | 10.4 | 10 | 15.5 | 34.4 | 34.9 | 13.3 | 10.9 | 8.6 | 4.5 | 28 | - | |
3/8 | KQ2W06-03□S | 17 | 10.4 | 10 | 15.5 | 35.7 | 35.8 | 13.3 | 10.9 | 8.6 | 4.5 | 47.4 | - | |
ø8 | 1/8 | KQ2W08-01□S | 10 | 13.2 | 10 | 16.4 | 32.4 | 35.9 | 14.2 | 10.9 | 10.9 | 4.5 | 12.2 | ● |
KQ2W08-01□QS Note 2: | 12 | 13.2 | 12 | 17.2 | 42.4 | 45.9 | 14.2 | 20.5 | 14.2 | 6 | 23.7 | ● | ||
1/4 | KQ2W08-02□S | 14 | 13.2 | 12 | 17.2 | 39.1 | 41 | 14.2 | 20.5 | 14.2 | 6 | 40 | ● | |
3/8 | KQ2W08-03□S | 17 | 13.2 | 12 | 17.2 | 39.2 | 40.7 | 14.2 | 20.5 | 14.2 | 6 | 47 | ● | |
ø10 | 1/4 | KQ2W10-02□S | 17 | 15.9 | 17 | 19.3 | 52.9 | 56.2 | 15.6 | 33.5 | 23.8 | 7.5 | 59 | ● |
3/8 | KQ2W10-03□S | 17 | 15.9 | 17 | 19.3 | 48.5 | 51.4 | 15.6 | 33.5 | 23.8 | 7.5 | 51.3 | ● | |
1/2 | KQ2W10-04□S | 22 | 15.9 | 17 | 19.3 | 52.5 | 54.1 | 15.6 | 33.5 | 23.8 | 7.5 | 92 | ● | |
ø12 | 1/4 | KQ2W12-02□S | 17 | 18.5 | 17 | 21.5 | 54.2 | 58.8 | 17 | 47.7 | 37.7 | 9 | 60.7 | ● |
3/8 | KQ2W12-03□S | 17 | 18.5 | 17 | 21.5 | 49.8 | 54 | 17 | 47.7 | 37.7 | 9 | 53.2 | ● | |
1/2 | KQ2W12-04□S | 22 | 18.5 | 17 | 21.5 | 53.8 | 56.7 | 17 | 47.7 | 37.7 | 9 | 93.9 | ● | |
ø16 | 1/4 | KQ2W16-02□S | 17 | 23.8 | 17 | 25.1 | 56.9 | 64.1 | 20.6 | 47.7 | 47.7 | 9 | 67.4 | ● |
3/8 | KQ2W16-03□S | 22 | 23.8 | 21 | 27.1 | 59.7 | 66.5 | 20.6 | 71 | 58.9 | 11 | 105.5 | - | |
1/2 | KQ2W16-04□S | 22 | 23.8 | 21 | 27.1 | 58.4 | 63.9 | 20.6 | 100 | 58.9 | 13 | 101.7 | - |
□: A (Brass), N (Brass + electroless nickel plating)
Note: øD1 is the maximum diameter.
* (A): Reference dimensions after screwing-in R thread
Référence pièce
|
---|
KQ2W10-04NS |
KQ2W11-04NS |
KQ2W12-04NS |
KQ2W13-04NS |
KQ2W16-04NS |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Matériau du corps principal | Matériau du filetage | Température de fonctionnement (°C) | D.E. 1 de tuyau applicable (φ) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Couleur | Spécifications | Forme du bouton de déverrouillage | Couleur du bouton de déverrouillage | Spécifications sur mesure | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.55 € | 5 | 26 jours | [Résine PP] PP | [Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv. | - | 10 | R | 1/2 | 1 | Blanc | Avec agent d'étanchéité | Cercle parfait | Gris clair | S/O | ||
14.02 € | 10 | 26 jours | [Résine PP] PP | [Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv. | - | - | R | 1/2 | 1 | Blanc | Avec agent d'étanchéité | Cercle parfait | Gris clair | S/O | ||
7.69 € | 5 | 26 jours | [Résine PP] PP | [Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv. | - | - | R | 1/2 | 1 | Blanc | Avec agent d'étanchéité | Cercle parfait | Gris clair | S/O | ||
14.82 € | 10 | 26 jours | [Résine PP] PP | [Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv. | - | - | R | 1/2 | 1 | Blanc | Avec agent d'étanchéité | Cercle parfait | Gris clair | S/O | ||
10.10 € | 5 | 26 jours | [Résine PP] PP | [Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv. | - | - | R | 1/2 | 1 | Blanc | Avec agent d'étanchéité | Cercle parfait | Gris clair | S/O |
Loading...
Type | Simple effet / vis | Type à raccord | Sens de montage par vis | Fluide applicable | Eau / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | EPDM (revêtement en fluorine) | Montage par vis, sens | Coude |
Coudes | Coude universel triple |
Configurer
Propriétés de base
Matériau du corps principal
Matériau du filetage
D.E. 1 de tuyau applicable(φ)
Type
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Couleur
Spécifications
Forme du bouton de déverrouillage
Couleur du bouton de déverrouillage
Spécifications sur mesure
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles