Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
Plug-In Reducer KQ2R dimensional drawing
Release button dimensions (Applicable for oval types only)
Applicable tube outer diameter mm | Applicable tube fitting size ød | Model | øD | Release Button Dimensions | L | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||
ø3.2 | ø4 | KQ2R23-04A1 | 7.1 | 6.7 | 9.5 | 28.6 | 15.3 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 |
ø6 | KQ2R23-06A1 | 7.1 | 6.7 | 9.5 | 29.1 | 15.8 | 13.3 | 3.4 | 2.9 | 2.5 | 1 | |
ø4 | ø6 | KQ2R04-06A1 | 8.2 | 7.7 | 10 | 28.6 | 15.3 | 13.3 | 5.6 | 4 | 3 | 1.1 |
ø8 | KQ2R04-08A1 | 8.2 | 7.7 | 10 | 29.6 | 15.4 | 13.3 | 5.6 | 4 | 3 | 1.3 | |
ø10 | KQ2R04-10A1 | 10.4 | 7.7 | 10 | 31.7 | 16.1 | 13.3 | 5.6 | 4 | 3 | 2.2 | |
ø6 | ø4 | KQ2R06-04A1 | 10.4 | 9.7 | 12 | 33.6 | 20.3 | 13.3 | 4 | 4 | 2.5 | 1.4 |
ø8 | KQ2R06-08A1 | 10.4 | 9.7 | 12 | 31.6 | 17.4 | 13.3 | 13.1 | 10.4 | 4.5 | 1.7 | |
ø10 | KQ2R06-10A1 | 10.4 | 9.7 | 12 | 33.9 | 18.3 | 13.3 | 13.1 | 10.4 | 4.5 | 2.1 | |
ø12 | KQ2R06-12A1 | 12 | 9.7 | 12 | 35.7 | 18.7 | 13.3 | 13.1 | 10.4 | 4.5 | 3.2 |
Release button shape: oval
Applicable tube outer diameter mm | Applicable tube fitting size ød | Model | øD Note: | L | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||
ø2 | ø4 | KQ2R02-04A | 5.8 | 27.8 | 14.5 | 11.9 | - | 0.9 | 1.4 | 0.6 |
ø3.2 | ø4 | KQ2R23-04A | 7.1 | 28.6 | 15.3 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 |
ø6 | KQ2R23-06A | 7.1 | 29.1 | 15.8 | 13.3 | 3.4 | 2.9 | 2.5 | 1 | |
ø4 | ø6 | KQ2R04-06A | 8.2 | 28.6 | 15.3 | 13.3 | 5.6 | 4 | 3 | 1.1 |
ø8 | KQ2R04-08A | 8.2 | 29.6 | 15.4 | 13.3 | 5.6 | 4 | 3 | 1.3 | |
ø10 | KQ2R04-10A | 10.4 | 31.7 | 16.1 | 13.3 | 5.6 | 4 | 3 | 2.2 | |
ø6 | ø4 | KQ2R06-04A | 10.4 | 33.6 | 20.3 | 13.3 | 4 | 4 | 2.5 | 1.4 |
ø8 | KQ2R06-08A | 10.4 | 31.6 | 17.4 | 13.3 | 13.1 | 10.4 | 4.5 | 1.7 | |
ø10 | KQ2R06-10A | 10.4 | 33.9 | 18.3 | 13.3 | 13.1 | 10.4 | 4.5 | 2.1 | |
ø12 | KQ2R06-12A | 12 | 35.7 | 18.7 | 13.3 | 13.1 | 10.4 | 4.5 | 3.2 | |
ø8 | ø10 | KQ2R08-10A | 13.2 | 35.1 | 19.5 | 14.2 | 26.1 | 18 | 6 | 2.9 |
ø12 | KQ2R08-12A | 13.2 | 36.5 | 19.5 | 14.2 | 26.1 | 18 | 6 | 3.4 | |
ø10 | ø12 | KQ2R10-12A | 15.9 | 39.2 | 22.2 | 15.6 | 41.5 | 32.8 | 7.5 | 4.5 |
ø16 | KQ2R10-16A | 16 | 44.7 | 24.1 | 15.6 | 41.5 | 32.8 | 7.5 | 6 | |
ø12 | ø16 | KQ2R12-16A | 18.5 | 45.7 | 25.1 | 17 | 58.3 | 46.1 | 9 | 7 |
Release button shape: circular
Note: øD is the maximum diameter.
Applicable tube outer diameter Inches | Applicable tube fitting size ød (inches) | Model | øD | Release Button Dimensions | L | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
X | Y | Nylon | Urethane | |||||||||
ø1/8 | ø5/32 | KQ2R01-03A1 | 7.1 | 6.7 | 9.5 | 28.6 | 15.3 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 |
ø3/16 | KQ2R01-05A1 | 7.1 | 6.7 | 9.5 | 28.7 | 15.4 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 | |
ø1/4 | KQ2R01-07A1 | 7.1 | 6.7 | 9.5 | 28.4 | 15.1 | 13.3 | 3.4 | 2.9 | 2.5 | 1 | |
ø5/32 | ø3/16 | KQ2R03-05A1 | 8.2 | 7.7 | 10 | 28.7 | 15.4 | 13.3 | 5.6 | 4 | 3 | 1 |
ø1/4 | KQ2R03-07A1 | 8.2 | 7.7 | 10 | 31.8 | 18.5 | 13.3 | 5.6 | 4 | 3 | 1.2 | |
ø3/16 | ø1/4 | KQ2R05-07A1 | 9.1 | 8.4 | 11 | 31.4 | 18.1 | 13.3 | 7.8 | 6.5 | 3.5 | 1.3 |
ø5/16 | KQ2R05-09A1 | 9.1 | 8.4 | 11 | 33.4 | 19.2 | 13.3 | 7.8 | 6.5 | 3.5 | 1.5 |
Release button shape: oval
Applicable tube outer diameter Inches | Applicable tube fitting size ød (inches) | Model | øD Note: | L | A | M | Effective area (mm2) | Minimum hole diameter | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||
ø1/8 | ø5/32 | KQ2R01-03A | 7.1 | 28.6 | 15.3 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 |
ø3/16 | KQ2R01-05A | 7.1 | 28.7 | 15.4 | 13.3 | 3.4 | 2.9 | 2.5 | 0.8 | |
ø1/4 | KQ2R01-07A | 7.1 | 28.4 | 15.1 | 13.3 | 3.4 | 2.9 | 2.5 | 1 | |
ø5/32 | ø3/16 | KQ2R03-05A | 8.2 | 28.7 | 15.4 | 13.3 | 5.6 | 4 | 3 | 1 |
ø1/4 | KQ2R03-07A | 8.2 | 31.8 | 18.5 | 13.3 | 5.6 | 4 | 3 | 1.2 | |
ø3/16 | ø1/4 | KQ2R05-07A | 9.1 | 31.4 | 18.1 | 13.3 | 7.8 | 6.5 | 3.5 | 1.3 |
ø5/16 | KQ2R05-09A | 9.1 | 33.4 | 19.2 | 13.3 | 7.8 | 6.5 | 3.5 | 1.5 | |
ø1/4 | ø5/16 | KQ2R07-09A | 11.1 | 33.3 | 19.1 | 13.3 | 13.5 | 11.5 | 4.6 | 1.7 |
ø3/8 | KQ2R07-11A | 11.1 | 35.9 | 20.3 | 13.3 | 13.5 | 11.5 | 4.6 | 2.2 | |
ø5/16 | ø3/8 | KQ2R09-11A | 13.2 | 36.2 | 20.6 | 14.2 | 26 | 18.1 | 6 | 2.8 |
ø1/2 | KQ2R09-13A | 13.2 | 37.2 | 20.2 | 14.2 | 26 | 18.1 | 6 | 3.5 | |
ø3/8 | ø1/2 | KQ2R11-13A | 15.4 | 39.5 | 22.5 | 15.6 | 35.3 | 29.1 | 7 | 4.2 |
Release button shape: circular
Note: øD is the maximum diameter.
Main parts and features.
Tube materials | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø3.2, ø4, ø6 |
Applicable tube.
Body | C3604, PBT, PP, SUS303 |
---|---|
Stud | C3604 (thread part), SUS303 (thread part) |
Chuck | SUS304 |
Guide | SUS304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS304, NBR |
Materials.
Usable fluids | Air, water | |
---|---|---|
Operating pressure range | -100 kPa to 1 MPa | |
Guaranteed proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (tapered pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Thread part seal | Sealing agent included |
Specifications.
Note 1: Fittings without a thread portion and with all resin bodies are copper free specifications.
Note 2: The surge pressure must be under the maximum operating pressure.
Note 3: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
*Lists the series of oval, metric size one-touch fittings. See the manufacturer's catalog for types other than the above
Référence pièce
|
---|
KQ2R01-07A1 |
KQ2R03-07A1 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Matériau du corps principal | Application | Packing, Material of O-Ring | Douilles, réducteurs | Température de fonctionnement (°C) | D.E. 1 de tuyau applicable (φ) | Applicable Fitting Size (mm) | Applicable tube fitting size (inches) | Connection Type | Couleur | Forme du bouton de déverrouillage | Couleur du bouton de déverrouillage | Spécifications sur mesure | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.15 € | 10 | 26 jours | [Résine PP] PP | Standard/Mini | [EPDM] EPDM (revêtement en fluorine) | [Réducteur] Réducteur | - | - | - | 1/4 | Raccord de tube | Blanc | Ellipse | Orange | S/O | ||
5.08 € | 10 | 26 jours | [Résine PP] PP | Standard/Mini | [EPDM] EPDM (revêtement en fluorine) | [Réducteur] Réducteur | - | - | - | 1/4 | Raccord de tube | Blanc | Ellipse | Orange | S/O |
Loading...
Type | Simple effet / tuyau | Type à raccord | Douille et réduction | Fluide applicable | Eau / Air |
---|
Configurer
Propriétés de base
Matériau du corps principal
Packing, Material of O-Ring
Douilles, réducteurs
D.E. 1 de tuyau applicable(φ)
Applicable Fitting Size (mm)
Type
Application
Applicable tube fitting size (inches)
Connection Type
Couleur
Forme du bouton de déverrouillage
Couleur du bouton de déverrouillage
Spécifications sur mesure
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles