KQ2E, Raccords instantanés de couleur blanche - Raccord de traversée de cloison (Numéros de référence - Téléchargement CAO)

KQ2E, Raccords instantanés de couleur blanche - Raccord de traversée de cloison
A dedicated one-touch fitting for connecting male threads and tubing through a panel.
[Features]
· A compact and lightweight type with improved tube insertion/removal.
· The chuck grips the workpiece securely, increasing the tube holding force.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
· [See here for catalog] / Dimensional outline drawing: pp. 24, 45, 54, 62, 128, 154, 162, 171.
· Ideal for connecting male threads and tubing through a panel, etc.
· Can be used with nylon, urethane, etc.

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Bulkhead Connector KQ2E Specifications

Metric Size

Bulkhead Connector KQ2E dimensional drawing, Release button shape: circular

Bulkhead Connector KQ2E dimensional drawing, Release button shape: circular

Applicable tube outer diameter (mm) Connection thread
Rc
Model T
(M)
H1
(width across flats)
H2
(width across flats)
L1L2Mounting hole M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø3.2 1/4 KQ2E23-02□ M12 × 1 17 14 28.7 14.3 13 13.3 3.4 2.9 2.5 31.2
ø4 1/8 KQ2E04-01□ M12 × 1 14 14 24.4 10 13 13.3 5.6 4 3 21.2
1/4 KQ2E04-02□ M12 × 1 17 14 29 14.6 13 13.3 5.6 4 3 30.9
ø6 1/8 KQ2E06-01□ M14 × 1 17 17 23.6 9.2 15 13.3 13.1 10.4 4.5 28.9
1/4 KQ2E06-02□ M14 × 1 17 17 28.4 14 15 13.3 13.1 10.4 4.5 32.4
3/8 KQ2E06-03□ M14 × 1 19 17 30.7 16.3 15 13.3 13.1 10.4 4.5 35.9
ø8 1/8 KQ2E08-01□ M16 × 1 17 19 24.1 6.7 17 14.2 26.1 18 6 30.5
1/4 KQ2E08-02□ M16 × 1 17 19 28.4 11 17 14.2 26.1 18 6 33.1
3/8 KQ2E08-03□ M16 × 1 19 19 31.7 14.3 17 14.2 26.1 18 6 37.4
ø10 1/4 KQ2E10-02□ M20 × 1 22 24 29.3 9.9 21 15.6 41.5 29.5 7.5 63.8
3/8 KQ2E10-03□ M20 × 1 22 24 31.4 12 21 15.6 41.5 29.5 7.5 71.6
ø12 3/8 KQ2E12-03□ M22 × 1 24 27 32.3 11.9 23 17 58.3 46.1 9 69.3
1/2 KQ2E12-04□ M22 × 1 24 27 37.7 17.3 23 17 58.3 46.1 9 72.7
ø16 3/8 KQ2E16-03□ M28 × 1.5 30 32 34.4 11.5 29 20.6 96 67 13 122.2
1/2 KQ2E16-04□ M28 × 1.5 30 32 38.8 15.9 29 20.6 113 67 13 132.1
Release button shape: oval

Release button shape: oval

Applicable tube outer diameter (mm) Connection thread
Rc
Model T
(M)
H1
(width across flats)
H2
(width across flats)
L1L2Release Button Dimensions Mounting hole M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø3.2 1/4 KQ2E23-02□1 M12 × 1 17 14 28.7 14.3 6.7 9.5 13 13.3 3.4 2.9 2.5 31.2
ø4 1/8 KQ2E04-01□1 M12 × 1 14 14 24.4 10 7.7 10 13 13.3 5.6 4 3 21.2
1/4 KQ2E04-02□1 M12 × 1 17 14 29 14.6 7.7 10 13 13.3 5.6 4 3 30.9
ø6 1/8 KQ2E06-01□1 M14 × 1 17 17 23.6 9.2 9.7 12 15 13.3 13.1 10.4 4.5 28.9
1/4 KQ2E06-02□1 M14 × 1 17 17 28.4 14 9.7 12 15 13.3 13.1 10.4 4.5 32.4
3/8 KQ2E06-03□1 M14 × 1 19 17 30.7 16.3 9.7 12 15 13.3 13.1 10.4 4.5 35.9

Inch Size

Release button shape: circular

Release button shape: circular

Applicable tube outer diameter (inches) Connection thread
NPT
Model T
(UNF)
H1
(width across flats)
H2
(width across flats)
L1L2Mounting hole M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/4 KQ2E01-35□ 1/2-20 UNF 17.46 17.46 28.7 13.3 13.5 13.3 3.4 2.9 2.5 33.3
ø5/32 1/4 KQ2E03-35□ 1/2-20 UNF 17.46 17.46 29 13.6 13.5 13.3 5.6 4 3 33.3
ø3/16 1/8 KQ2E05-34□ 9/16-18 UNF 17.46 17.46 25.6 9.2 15 13.3 7.8 6.5 3.5 36.6
ø1/4 1/4 KQ2E07-35□ 9/16-18 UNF 17.46 17.46 29.9 13.5 15 13.3 13.5 11.5 4.6 38.8
ø5/16 3/8 KQ2E09-36□ 3/4-16 UNF 22.23 22.23 31 13.6 20 14.2 26.1 18 6 61.8
ø3/8 3/8 KQ2E11-36□ 7/8-14 UNF 25.4 25.4 31.4 12 23 15.6 35.3 29.1 7 83.8
ø1/2 3/8 KQ2E13-36□ 1-12 UNF 28.57 28.57 32 11.6 26 17 66 51.7 9.6 106.6
1/2 KQ2E13-37□ 1-12 UNF 28.57 28.57 36.1 15.7 26 17 66 51.7 9.6 114.3
Release button shape: oval

Release button shape: oval

Applicable tube outer diameter (inches) Connection thread
NPT
Model T
(UNF)
H1
(width across flats)
H2
(width across flats)
L1L2Release Button Dimensions Mounting hole M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/4 KQ2E01-35□1 1/2-20 UNF 17.46 17.46 28.7 13.3 6.7 9.5 13.5 13.3 3.4 2.9 2.5 33.3
ø5/32 1/4 KQ2E03-35□1 1/2-20 UNF 17.46 17.46 29 13.6 7.7 10 13.5 13.3 5.6 4 3 33.3
ø3/16 1/8 KQ2E05-34□1 9/16-18 UNF 17.46 17.46 25.6 9.2 8.4 11 15 13.3 7.8 6.5 3.5 36.6

*See the manufacturer's catalog for types and model numbers other than the above

Référence pièce
KQ2E09-03N
KQ2E11-03N
KQ2E13-03N
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

10.77 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--RC3/81BlancCercle parfaitOrangeS/O

12.32 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--RC3/81BlancCercle parfaitOrangeS/O

15.19 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--RC3/81BlancCercle parfaitOrangeS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Raccord union de cloison femelle

Assistance technique