• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 à 15:00 (CEST) 16/6/2024. Nous nous excusons pour le désagrément.

KQ2E, Raccords instantanés de couleur blanche - Raccord de traversée de cloison (Numéros de référence - Téléchargement CAO)

KQ2E, Raccords instantanés de couleur blanche - Raccord de traversée de cloison
A dedicated one-touch fitting for connecting male threads and tubing through a panel.
[Features]
· A compact and lightweight type with improved tube insertion/removal.
· The chuck grips the workpiece securely, increasing the tube holding force.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
· [See here for catalog] / Dimensional outline drawing: pp. 24, 45, 54, 62, 128, 154, 162, 171.
· Ideal for connecting male threads and tubing through a panel, etc.
· Can be used with nylon, urethane, etc.

(i)Remarque

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

KQ2E08-01A

Bulkhead Connector KQ2E Specifications

Metric Size

Bulkhead Connector KQ2E dimensional drawing, Release button shape: circular

Bulkhead Connector KQ2E dimensional drawing, Release button shape: circular

Applicable tube outer diameter (mm) Connection thread
Rc
Model T
(M)
H1
(width across flats)
H2
(width across flats)
L1L2Mounting hole M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø3.2 1/4 KQ2E23-02□ M12 × 1 17 14 28.7 14.3 13 13.3 3.4 2.9 2.5 31.2
ø4 1/8 KQ2E04-01□ M12 × 1 14 14 24.4 10 13 13.3 5.6 4 3 21.2
1/4 KQ2E04-02□ M12 × 1 17 14 29 14.6 13 13.3 5.6 4 3 30.9
ø6 1/8 KQ2E06-01□ M14 × 1 17 17 23.6 9.2 15 13.3 13.1 10.4 4.5 28.9
1/4 KQ2E06-02□ M14 × 1 17 17 28.4 14 15 13.3 13.1 10.4 4.5 32.4
3/8 KQ2E06-03□ M14 × 1 19 17 30.7 16.3 15 13.3 13.1 10.4 4.5 35.9
ø8 1/8 KQ2E08-01□ M16 × 1 17 19 24.1 6.7 17 14.2 26.1 18 6 30.5
1/4 KQ2E08-02□ M16 × 1 17 19 28.4 11 17 14.2 26.1 18 6 33.1
3/8 KQ2E08-03□ M16 × 1 19 19 31.7 14.3 17 14.2 26.1 18 6 37.4
ø10 1/4 KQ2E10-02□ M20 × 1 22 24 29.3 9.9 21 15.6 41.5 29.5 7.5 63.8
3/8 KQ2E10-03□ M20 × 1 22 24 31.4 12 21 15.6 41.5 29.5 7.5 71.6
ø12 3/8 KQ2E12-03□ M22 × 1 24 27 32.3 11.9 23 17 58.3 46.1 9 69.3
1/2 KQ2E12-04□ M22 × 1 24 27 37.7 17.3 23 17 58.3 46.1 9 72.7
ø16 3/8 KQ2E16-03□ M28 × 1.5 30 32 34.4 11.5 29 20.6 96 67 13 122.2
1/2 KQ2E16-04□ M28 × 1.5 30 32 38.8 15.9 29 20.6 113 67 13 132.1
Release button shape: oval

Release button shape: oval

Applicable tube outer diameter (mm) Connection thread
Rc
Model T
(M)
H1
(width across flats)
H2
(width across flats)
L1L2Release Button Dimensions Mounting hole M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø3.2 1/4 KQ2E23-02□1 M12 × 1 17 14 28.7 14.3 6.7 9.5 13 13.3 3.4 2.9 2.5 31.2
ø4 1/8 KQ2E04-01□1 M12 × 1 14 14 24.4 10 7.7 10 13 13.3 5.6 4 3 21.2
1/4 KQ2E04-02□1 M12 × 1 17 14 29 14.6 7.7 10 13 13.3 5.6 4 3 30.9
ø6 1/8 KQ2E06-01□1 M14 × 1 17 17 23.6 9.2 9.7 12 15 13.3 13.1 10.4 4.5 28.9
1/4 KQ2E06-02□1 M14 × 1 17 17 28.4 14 9.7 12 15 13.3 13.1 10.4 4.5 32.4
3/8 KQ2E06-03□1 M14 × 1 19 17 30.7 16.3 9.7 12 15 13.3 13.1 10.4 4.5 35.9

Inch Size

Release button shape: circular

Release button shape: circular

Applicable tube outer diameter (inches) Connection thread
NPT
Model T
(UNF)
H1
(width across flats)
H2
(width across flats)
L1L2Mounting hole M Effective area (mm2) Minimum hole diameter Weight
g
Nylon Urethane
ø1/8 1/4 KQ2E01-35□ 1/2-20 UNF 17.46 17.46 28.7 13.3 13.5 13.3 3.4 2.9 2.5 33.3
ø5/32 1/4 KQ2E03-35□ 1/2-20 UNF 17.46 17.46 29 13.6 13.5 13.3 5.6 4 3 33.3
ø3/16 1/8 KQ2E05-34□ 9/16-18 UNF 17.46 17.46 25.6 9.2 15 13.3 7.8 6.5 3.5 36.6
ø1/4 1/4 KQ2E07-35□ 9/16-18 UNF 17.46 17.46 29.9 13.5 15 13.3 13.5 11.5 4.6 38.8
ø5/16 3/8 KQ2E09-36□ 3/4-16 UNF 22.23 22.23 31 13.6 20 14.2 26.1 18 6 61.8
ø3/8 3/8 KQ2E11-36□ 7/8-14 UNF 25.4 25.4 31.4 12 23 15.6 35.3 29.1 7 83.8
ø1/2 3/8 KQ2E13-36□ 1-12 UNF 28.57 28.57 32 11.6 26 17 66 51.7 9.6 106.6
1/2 KQ2E13-37□ 1-12 UNF 28.57 28.57 36.1 15.7 26 17 66 51.7 9.6 114.3
Release button shape: oval

Release button shape: oval

Applicable tube outer diameter (inches) Connection thread
NPT
Model T
(UNF)
H1
(width across flats)
H2
(width across flats)
L1L2Release Button Dimensions Mounting hole M Effective area (mm2) Minimum hole diameter Weight
g
X Y Nylon Urethane
ø1/8 1/4 KQ2E01-35□1 1/2-20 UNF 17.46 17.46 28.7 13.3 6.7 9.5 13.5 13.3 3.4 2.9 2.5 33.3
ø5/32 1/4 KQ2E03-35□1 1/2-20 UNF 17.46 17.46 29 13.6 7.7 10 13.5 13.3 5.6 4 3 33.3
ø3/16 1/8 KQ2E05-34□1 9/16-18 UNF 17.46 17.46 25.6 9.2 8.4 11 15 13.3 7.8 6.5 3.5 36.6

*See the manufacturer's catalog for types and model numbers other than the above

Référence pièce
KQ2E08-01A
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

3.74 €

10 4 jours [Laiton] LaitonStandard/Mini[Résine PP] PP-8Rc1/81BlancCercle parfaitGris clairS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Packing, Material of O-Ring EPDM (revêtement en fluorine) Montage par vis, sens Raccord union de cloison femelle

Vous vous trouvez sur la page de KQ2E, Raccords instantanés de couleur blanche - Raccord de traversée de cloison, le numéro d'article est le suivant: KQ2E08-01A.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article KQ2E08-01A.

Variantes de ce produit

Référence pièce
KQ2E01-35N
KQ2E03-35A
KQ2E03-35A1
KQ2E08-01A-X12
KQ2E08-01N
KQ2E08-02A
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Matériau du corps principal Application Matériau du filetage Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Forme du bouton de déverrouillage Couleur du bouton de déverrouillage Spécifications sur mesure

9.56 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.--NPT1/41BlancCercle parfaitOrangeS/O

11.44 €

10 4 jours [Laiton] LaitonStandard/Mini[Résine PP] PP--NPT1/41BlancCercle parfaitOrangeS/O

12.02 €

1 26 jours [Laiton] LaitonStandard/Mini[Résine PP] PP--NPT1/41BlancEllipseOrangeS/O

3.94 €

10 26 jours [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini[Résine PP] PP-5~ 60--------

3.94 €

10 26 jours [Laiton] LaitonStandard/Mini[Standard (laiton)] EN 1.4305 équiv. / EN 1.4301 équiv.-8RC1/81BlancCercle parfaitGris clairS/O

4.02 €

10 37 jours [Laiton] LaitonStandard/Mini[Résine PP] PP-8Rc1/41BlancCercle parfaitGris clairS/O

Assistance technique