Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
Different Diameter Plug-In Y: KQ2X Outline Drawing
Applicable Tubing: Metric Size, Connection Thread: M, R, Rc
Applicable Tube Outer diameter mm | Applicable Fitting Size ød | Model | øD1Note) | øD2Note) | L1 | L2 | A | P | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||||
ø3.2 | ø4 | KQ2X23-04A | 7.1 | 8.2 | 44.7 | 18 | 31.4 | 7.1 | 13.3 | 5.7 | 6 | 3.2 | 3.2 | 2.7 | 2.5 | 2.8 |
ø4 | ø6 | KQ2X04-06A | 8.2 | 10.4 | 45.2 | 18 | 31.9 | 8.2 | 13.3 | 6.8 | 6 | 3.2 | 4.2 | 4.2 | 3 | 3.8 |
ø6 | ø8 | KQ2X06-08A | 10.4 | 13.2 | 49.9 | 19.3 | 35.7 | 10.4 | 13.3 | 8.2 | 6 | 3.2 | 13.4 | 10.6 | 4.5 | 5.5 |
ø8 | ø10 | KQ2X08-10A | 13.2 | 15.9 | 54.8 | 22.3 | 39.2 | 13.2 | 14.2 | 10.1 | 8 | 4.2 | 25.6 | 17.7 | 6 | 9.8 |
ø10 | ø12 | KQ2X10-12A | 15.9 | 18.5 | 60.4 | 25 | 43.4 | 15.9 | 15.6 | 11.4 | 8 | 4.2 | 40 | 28.4 | 7.5 | 14.6 |
Note) øD1, øD2 represents maximum diameter.
Applicable Tubing: Inch Size Connection Thread: UNF, NPT
Applicable Tube Outer diameter Inch | Applicable Fitting Size ød inch | Model | øD1Note) | øD2Note) | L1 | L2 | A | P | M | Q | øO | øN | Effective Area mm2 | Minimum Port Size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | |||||||||||||||
ø1/8 | ø5/32 | KQ2X01-03A | 7.1 | 8.2 | 44.7 | 18 | 42.2 | 7.1 | 13.3 | 5.7 | 6 | 3.2 | 3.2 | 2.7 | 2.5 | 2.8 |
ø5/32 | ø3/16 | KQ2X03-05A | 8.2 | 9.1 | 46.1 | 18.8 | 42.6 | 8.2 | 13.3 | 6.2 | 6 | 3.2 | 3.4 | 2.9 | 3.5 | 3.3 |
ø1/4 | KQ2X03-07A | 8.2 | 11.1 | 46.8 | 19 | 42.2 | 8.2 | 13.3 | 7.2 | 6 | 3.2 | 3.4 | 2.9 | 4.1 | 4 | |
ø3/16 | ø1/4 | KQ2X05-07A | 9.1 | 11.1 | 47.1 | 19.8 | 42.5 | 9.1 | 13.3 | 7.2 | 6 | 3.2 | 8.4 | 7 | 4.6 | 4.4 |
ø1/4 | ø5/16 | KQ2X07-09A | 11.1 | 13.2 | 51.2 | 21.3 | 45.2 | 11.1 | 13.3 | 8.6 | 8 | 4 | 14.4 | 12.4 | 6 | 6.5 |
Note) øD1, øD2 represents maximum diameter.
KQ2 Series construction
Tubing material | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tubing outer diameter | ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16 |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | JIS B0203 (Taper thread for piping) JIS B0205 (Metric coarse thread) |
Nut section | JIS B0205 (Metric fine thread) | |
Seal on the threads | With sealant |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP, SUS 303 |
---|---|
Stud | C3604 (thread part), SUS 303 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
KQ2 Series construction
Tubing material | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tubing outer diameter | ø1/8 ", ø5/32 ", ø3/16 ", ø1/4 ", ø5/16 ", ø3/8 ", ø1/2 " |
Fluid | Air, waterNote 1) | |
---|---|---|
Operating pressure rangeNote 2) | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient temperature and fluid temperature | -5 to 60°C, Water: 0 to 40°C (No freezing) | |
Thread | Mounting section | ANSI/ASME1.20.1 (NPT thread) JIS B0208 (UNF thread) |
Nut section | JIS B0208 (UNF thread) | |
Seal on the threads | With sealant |
Note 1) The surge pressure must be under the maximum operating pressure.
Note 2) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP |
---|---|
Stud | C3604 (thread part) |
Chuck | SUS 304 |
Guide | SUS 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | SUS 304/NBR |
Référence pièce
|
---|
KQ2X03-07A |
KQ2X05-07A |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Matériau du corps principal | Température de fonctionnement (°C) | D.E. 1 de tuyau applicable (φ) | Applicable Fitting Size (mm) | Applicable tube fitting size (inches) | Connection Type | Number of Connection Tubes (pc.) | Couleur | Forme du bouton de déverrouillage | Couleur du bouton de déverrouillage | Spécifications sur mesure | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.66 € | 10 | 26 jours | [Résine PP] PP | - | - | - | 1/4 | Raccord de tube | 3 | Blanc | Cercle parfait | Orange | S/O | ||
6.39 € | 10 | 26 jours | [Résine PP] PP | - | - | - | 1/4 | Raccord de tube | 3 | Blanc | Cercle parfait | Orange | S/O |
Loading...
Type | Simple effet / tuyau | Type à raccord | Douille et réduction | Fluide applicable | Eau / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | EPDM (revêtement en fluorine) | Douilles, réducteurs | Raccord-union en Y |
Configurer
Propriétés de base
Matériau du corps principal
D.E. 1 de tuyau applicable(φ)
Applicable Fitting Size (mm)
Type
Applicable tube fitting size (inches)
Connection Type
Number of Connection Tubes(pc.)
Couleur
Forme du bouton de déverrouillage
Couleur du bouton de déverrouillage
Spécifications sur mesure
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles