Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
KPQL06-M5
Male Elbow KPQL/KPGL outline drawing and dimensions (for M5)
Male Elbow KPQL/KPGL outline drawing and dimensions (for R)
Applicable tube outer diameter mm | Connection threads R M | Model | H (width across flats) | øD1Note 1: | øD2 | L1 | L2 | *A | M | Effective area mm2 | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TPH | TPS | ||||||||||||
4 | M5 × 0.8 | KPQL04-M5 | KPGL04-M5 | 8 | 10.4 | 8 | 19.7 | 15.3 | 17 | 17 | 4 | 4 | 4 |
1/8 | KPQL04-01 | KPGL04-01 | 10 | 10 | 21.1 | 21 | 10 | ||||||
1/4 | KPQL04-02 | KPGL04-02 | 14 | 25.5 | 25 | 19 | |||||||
6 | M5 × 0.8 | KPQL06-M5 | KPGL06-M5 | 8 | 12.8 | 8 | 21.8 | 15.8 | 18.5 | 18.5 | 10 | 10 | 6 |
1/8 | KPQL06-01 | KPGL06-01 | 10 | 10 | 22.3 | 23.5 | 12 | ||||||
1/4 | KPQL06-02 | KPGL06-02 | 14 | 26.7 | 27.5 | 20 | |||||||
8 | 1/8 | KPQL08-01 | KPGL08-01 | 12 | 15.2 | 12 | 25.3 | 23.5 | 26 | 20.5 | 26 | 18 | 13 |
1/4 | KPQL08-02 | KPGL08-02 | 14 | 27.9 | 30 | 21 | |||||||
10 | 1/4 | KPQL10-02 | KPGL10-02 | 17 | 18.5 | 17 | 28.4 | 29.4 | 33 | 23 | 41 | 29 | 26 |
3/8 | KPQL10-03 | KPGL10-03 | 30.8 | 34.5 | 36 | ||||||||
12 | 3/8 | KPQL12-03 | KPGL12-03 | 20.9 | 30.4 | 32 | 37 | 24 | 58 | 46 | 38 | ||
1/2 | KPQL12-04 | KPGL12-04 | 22 | 36.2 | 39.5 | 65 |
*Reference dimension after screwing in R threads
Note 1: øD1 indicates the maximum diameter.
Tube material | PFA, polyurethane |
---|---|
Tube outer diameter | ø4, ø6, ø8, ø10, ø12 |
FEP, nylon, soft nylon and other non-clean specification tubes can be used, but performance in terms of cleanliness will be reduced.
Cleanliness class (ISO class) | Class 3 Note 1: |
---|---|
Usable fluids | Air |
Maximum operating pressure (20°C) | 1 MPa Note 2: |
Operating vacuum pressure | -100 kPa |
Guaranteed proof pressure (20°C) | 3 MPa |
Ambient temperature and working fluid temperature | -5°C to 60°C |
Thread | JIS B0203 (tapered pipe thread) |
Oil or grease used | Fluorinated grease |
Note 1: See the "Particle emissions classifications" below. The internal sealing parts are coated in fluorine grease and so are outside the scope of the grading.
Note 2: The maximum operating pressure is the value at 20°C. For other temperatures, see "Relationship between operating temperature and maximum operating pressure."
Note 3: Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.
Particle emissions classification graph
Operating temperature and maximum operating pressure graph
KPQ/KPG Series model indication method
KPQ/KPG Series structural drawing
KPQ/KPG Series structural drawing (for M5 type)
KPQ/KPG Series structural drawing (for male connector)
Number | Part name | Material | ||
---|---|---|---|---|
KPQ Series | KPG Series | |||
1 | Body | - | PP | |
For male connector | C3604 (electroless nickel plating) | SUS304 | ||
2 | Stud | C3604 (electroless nickel plating) | SUS304 | |
3 | Chuck | SUS304 | ||
4 | Guide | - | C3604 (electroless nickel plating) | SUS304 |
For male connector | PP | |||
5 | Release button | PP (Color: light gray) | PP (Color: light blue) | |
6 | Collet | PP | ||
7 | Stopper | - | SUS304 | |
For male connector | PP | |||
8 | Seal | NBR | ||
9 | Bumper | NBR | ||
10 | O-ring | NBR | ||
11 | Gasket | SUS304, NBR |
Référence pièce
|
---|
KPQL06-M5 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Fluide applicable | Matériau du corps principal | Matériau du filetage | Packing, Material of O-Ring | D.E. 1 de tuyau applicable (φ) | Connection Type | Connection screw | Couleur du bouton de déverrouillage | Spécifications sur mesure | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.40 € | 10 |
Jour même
Stock | - | [Résine PP] Autres | [Standard (laiton)] EN CW614N équiv. (Placage autocatalytique au nickel) | [EPDM] EPDM (revêtement en fluorine) | 6 | M | 5×0,8 | Gris clair | - |
Loading...
Type | Simple effet / vis | Type à raccord | Sens de montage par vis | Application | Circonstance propre |
---|---|---|---|---|---|
Montage par vis, sens | Coude | Coudes | Raccord union coudé |
Vous vous trouvez sur la page de KPQL / KPGL, Raccords instantanés salle blanche - Coudé égal, Raccord coudé mâle, le numéro d'article est le suivant: KPQL06-M5.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article KPQL06-M5.
Configurer
Stock
Propriétés de base
Fluide applicable
Matériau du corps principal
Matériau du filetage
Packing, Material of O-Ring
Spécifications sur mesure
Type
D.E. 1 de tuyau applicable(φ)
Connection Type
Connection screw
Couleur du bouton de déverrouillage
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
KPGL04-02 |
KPGL04-02-X193 |
KPGL04-M5 |
KPQL08-01 |
KPQL08-02 |
KPQL10-02 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Fluide applicable | Matériau du corps principal | Matériau du filetage | Packing, Material of O-Ring | D.E. 1 de tuyau applicable (φ) | Connection Type | Connection screw | Couleur du bouton de déverrouillage | Spécifications sur mesure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.89 € | 10 | 26 jours | - | [Résine PP] PP / EN 1.4301 équiv. | [EN 1.4305 équiv. , EN 1.4301 équiv.] EN 1.4301 équiv. | [EPDM] EPDM (revêtement en fluorine) | 4 | R | 1/4 | Bleu clair | - | ||
25.79 € | 10 | 26 jours | Air | [Résine PP] PP / EN 1.4301 équiv. | [EN 1.4305 équiv. , EN 1.4301 équiv.] EN 1.4301 équiv. | [EPDM] EPDM (revêtement en fluorine) | - | - | - | Naturel | - | ||
10.40 € | 10 | 4 jours | - | [Résine PP] PP / EN 1.4301 équiv. | [EN 1.4305 équiv. , EN 1.4301 équiv.] EN 1.4301 équiv. | [EPDM] EPDM (revêtement en fluorine) | 4 | M | 5×0,8 | Bleu clair | - | ||
7.40 € | 10 | 4 jours | - | [Résine PP] Autres | [Standard (laiton)] EN CW614N équiv. (Placage autocatalytique au nickel) | [EPDM] EPDM (revêtement en fluorine) | 8 | R | 1/8 | Gris clair | - | ||
7.40 € | 10 | 4 jours | - | [Résine PP] Autres | [Standard (laiton)] EN CW614N équiv. (Placage autocatalytique au nickel) | [EPDM] EPDM (revêtement en fluorine) | 8 | R | 1/4 | Gris clair | - | ||
8.31 € | 5 | 26 jours | - | [Résine PP] Autres | [Standard (laiton)] EN CW614N équiv. (Placage autocatalytique au nickel) | [EPDM] EPDM (revêtement en fluorine) | 10 | R | 1/4 | Gris clair | - |