KDM, Multi-connecteur rectangulaire, à raccord mâle / femelle (Numéros de référence - Téléchargement CAO)

KDM, Multi-connecteur rectangulaire, à raccord mâle / femelle
A one-touch plug fitting for rectangular multi-connectors.
[Features]
· Reduces work loads when shipping panels and machinery separately, or when replacing units due to failure.
· Multi-connector one-touch connection.

(i)Remarque

  • *See the catalog for detailed specs and materials.
  • The product image shows the one touch fitting "rectangular multi-connector."

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

10-KDM20P-04

Rectangular Multi-Connector Specification

10-KDM Series

10-KDM10 dimensional drawing (units: mm)

10-KDM10 dimensional drawing (units: mm)

The dimensions within ( ) are for the 10-KDM10-08

10-KDM10 panel mount hole (units: mm)

10-KDM10 panel mount hole (units: mm)

10-KDM20 dimensional drawing (units: mm)

10-KDM20 dimensional drawing (units: mm)

The dimensions within ( ) are for the 10-KDM20-08

10-KDM20 panel mount hole (units: mm)

10-KDM20 panel mount hole (units: mm)

Connection tube
Quantity
Tube
Outer diameter
Part number Release button
Color
Plug
10 pcs. ø3.2 10-KDM10P-23 White
ø4 10-KDM10P-04
ø6 10-KDM10P-06
ø8 10-KDM10P-08
20 pcs. ø3.2 10-KDM20P-23
ø4 10-KDM20P-04
ø6 10-KDM20P-06
ø8 10-KDM20P-08

Applicable tube material

  • Tube material: polyurethane

Specifications

  • Usable fluids: air
  • Usable pressure range*: -100 kPa to 1 MPa
  • Guaranteed Proof Pressure: 1.5 MPa
  • Ambient temperature and working fluid temperature: -5 to +60°C (no freezing)
  • Grease used: Fluorinated grease
  • Cleanliness class (ISO class): class 5

*Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.

KDM Series

KDM10 dimensional drawing (units: mm)

KDM10 dimensional drawing (units: mm)

The dimensions within ( ) are for the KDM10-08

KDM10 panel mount hole (units: mm)

KDM10 panel mount hole (units: mm)

KDM20 dimensional drawing (units: mm)

KDM20 dimensional drawing (units: mm)

The dimensions within ( ) are for the KDM20-08

KDM20 panel mount hole (units: mm)

KDM20 panel mount hole (units: mm)

Connection tube
Quantity
Tube
Outer diameter
Part number Release button
Color
Plug
10 pcs. ø3.2 KDM10P-23 Blue
ø4 KDM10P-04
ø6 KDM10P-06
ø8 KDM10P-08
20 pcs. ø3.2 KDM20P-23
ø4 KDM20P-04
ø6 KDM20P-06
ø8 KDM20P-08

Applicable tube material

  • Tube material: FEP, PFA, nylon, soft nylon, polyurethane

Specifications

  • Usable fluids: air
  • Operating pressure range*: -100 kPa to MPa
  • Guaranteed Proof Pressure: 1.5 MPa
  • Ambient temperature and working fluid temperature: -5 to +60°C (no freezing)

*Do not use with a leak tester or for other forms of vacuum retention as they are not guaranteed for zero leakage.

*See the manufacturer's catalog for information other than the above.

Référence pièce
10-KDM20P-04
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Packing, Material of O-Ring Autres formes D.E. 1 de tuyau applicable
(φ)
Number of Connection Tubes
(pc.)
Couleur du bouton de déverrouillage Spécifications sur mesure

84.68 €

1 26 jours [Résine PP] PPCirconstance propre[EPDM] EPDM (revêtement en fluorine)[Bouchon] Raccord enfichable420BlancS/O

Loading...

  1. 1

Informations de base

Type À simple effet Type à raccord Autres formes Fluide applicable Air

Vous vous trouvez sur la page de KDM, Multi-connecteur rectangulaire, à raccord mâle / femelle, le numéro d'article est le suivant: 10-KDM20P-04.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article 10-KDM20P-04.

Variantes de ce produit

Référence pièce
10-KDM20P-06
KDM10P-04
KDM10P-04-X12
KDM10P-06
KDM10P-06-X12
KDM10P-08
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Matériau du corps principal Application Packing, Material of O-Ring Autres formes D.E. 1 de tuyau applicable
(φ)
Number of Connection Tubes
(pc.)
Couleur du bouton de déverrouillage Spécifications sur mesure

90.35 €

1 6 jours [Résine PP] PPCirconstance propre[EPDM] EPDM (revêtement en fluorine)[Bouchon] Raccord enfichable620BlancS/O

44.73 €

1 4 jours [Résine PP] PPStandard/Mini[EPDM] EPDM (revêtement en fluorine)[Bouchon] Raccord enfichable410BleuS/O

44.73 €

1 Devis [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini-[Bouchon] Bouchon----

44.73 €

1 Jour même

Stock

[Résine PP] PPStandard/Mini[EPDM] EPDM (revêtement en fluorine)[Bouchon] Raccord enfichable610BleuS/O

44.73 €

1 Devis [Résine résistante aux flammes (UL94 V-0)] PBT ignifuge (Ul94 V-0 équivalent)Standard/Mini-[Bouchon] Bouchon----

64.60 €

1 Jour même

Stock

[Laiton] EN CW614N équiv. + PBTStandard/Mini[EPDM] EPDM (revêtement en fluorine)[Bouchon] Raccord enfichable810BleuS/O

Assistance technique