Cliquez sur cette image pour l'agrandir.
Cliquez sur cette image pour l'agrandir.
Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AS3201FS-G02-12
The numerical indication of flow rate helps to reduce labor time and setting errors.
Universal type: indicator window directions of 90°/270° also available.
Type | Series | Cylinder side Port size | Applicable tubing outer diameter Metric size | Applicable tubing outer diameter Inch size |
---|---|---|---|---|
Elbow type | AS12□ 1FS to 42□ 1FS | M5 ×; 0.8 10-32UNF R.NPT.G 1/8 to 1/2 | ø2 to ø16 | ø1/8" to ø1/2" |
Universal type | AS13□ 1FS to 43□ 1FS | M5 ×; 0.8 10-32UNF R.NPT.G 1/8 to 1/2 | ø3.2 to ø12 | ø1/8" to ø1/2" |
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Specifications
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Model | AS1□□1FS-M5□ | ||
---|---|---|---|
Tube outer diameter | Metric size | ø2 | ø3.2 ø4 ø6 |
Inch Size | - | ø1/8" ø1/4" ø5/32" | |
C values: Sonic conductance dm3/(s·bar) | Free flow | 0.2 | 0.3 |
Controlled flow | 0.2 | 0.3 | |
b values: Critical pressure ratio | Free flow | 0.3 | 0.4 |
Controlled flow | 0.2 |
Flow Rate And Sonic Conductance (Model number: AS1□01FS□-M5□, AS1□11FS□-M5□)
*10-32UNF has the same specification as M5.
* C and b values are for controlled flow with the needle fully open and free flow with the needle fully closed.
Needle Valve: Flow Rate Characteristics (Model number: AS1□01FS□-M5□, AS1□11FS□-M5□)
*-U10/32 has the same specification as M5.
4 indicator window directions offer improved visibility.
Larger push-lock type knob.
Easier to insert and remove tubes.
AS-FS Series (Model number: AS22□1FS-02-06S) / Conventional product (Model number: AS22□1F-02-06) for reference.
Indicator window:
allows numerical indication to be checked easily.
Improved reproducibility of flow rate:
Stable knob position when fully closed (no flow rate) onto the contact face stopper (rotating stopper). Minimal flow rate variation depending on the number of knob rotations.
4 indicator window directions offer improved visibility.
Inspection and maintenance labor can be reduced by selecting the indicator window direction suitable for the operating conditions. This also improves flexibility of equipment design.
Speed Controller With Indicator, Elbow Type, AS-FS Type dimensional drawing
Seal method: Gasket seal
Thread type: M5, 10-32UNF
Indicator window direction: 0° side view
Indicator window direction: 180°
Model | d | T | H | D1 | D3 | L1 | L2 | L3 | L4Note 1) | ANote 2) | M | W1 | W2 | X | Y | Weight g | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS12□1FS□-M5E-02 | 2 | M5 ×; 0.8 10/32UNF | 8 | 5.8 | 9.4 | 15.8 | 20.3 | 16.9 | 39 | 36.5 | 35 | 33.5 | 11.9 | 13.6 | 15.1 | 5.5 | 9.6 | 7 |
AS12□1FS□-U10/32E-02 | ||||||||||||||||||
AS12□1FS□-M5E-23 | 3.2 | 7.2 | 17.2 | 21.7 | 13.3 | |||||||||||||
AS12□1FS□-U10/32E-23 | ||||||||||||||||||
AS12□1FS□-M5E-04 | 4 | 8.2 | ||||||||||||||||
AS12□1FS□-U10/32E-04 | ||||||||||||||||||
AS12□1FS□-M5E-06 | 6 | 10.4 | 18.6 | 23.1 | 16.5 | 8 | ||||||||||||
AS12□1FS□-U10/32E-06 |
Metric size
Model | d | T | H | D1 | D3 | L1 | L2 | L3 | L4Note 1) | ANote 2) | M | W1 | W2 | X | Y | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS12□1FS□-M5E-01 | 1/8" | M5 ×; 0.8 10/32UNF | 8 | 7.2 | 9.4 | 17.2 | 21.7 | 16.9 | 39 | 36.5 | 35 | 33.5 | 13.3 | 13.6 | 15.1 | 5.5 | 9.6 | 7 |
AS12□1FS□-U10/32E-01 | ||||||||||||||||||
AS12□1FS□-M5E-03 | 5/32" | 8.2 | ||||||||||||||||
AS12□1FS□-U10/32E-03 | ||||||||||||||||||
AS12□1FS□-M5E-07 | 1/4" | 11.2 | 18.6 | 23.1 | 16.5 | 8 | ||||||||||||
AS12□1FS□-U10/32E-07 |
Inch size
Note 1) Reference dimensions
Note 2) Reference dimensions of threads after installation
Universal Type dimensional drawing
Seal method: Gasket seal
Thread type: M5, 10-32UNF
Side view
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | A | M | W1 | Y | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS13□1FS1-M5E-23 | 3.2 | M5 ×; 0.8 10/32UNF | 8 | 7.2 | 9.6 | 9.4 | 11.6 | 19.4 | 17.5 | 33.8 | 39 | 36.5 | 35 | 33.5 | 13.3 | 13.6 | 9.6 | 7 |
AS13□1FS1-U10-32/23 | ||||||||||||||||||
AS13□1FS1-M5E-04 | 4 | 8.2 | 11.5 | 19.8 | ||||||||||||||
AS13□1FS1-U10/32-04 | ||||||||||||||||||
AS13□1FS1-M5E-06 | 6 | 10.4 | 20.9 | 20.4 | 36.6 | 8 | ||||||||||||
AS13□1FS1-U10/32-06 |
Metric size
Model | d | T | H | D1 | D2 | D3 | L1 | L2 | L3 | L4 | L5 | A | M | W1 | Y | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Unlock | Lock | Unlock | Lock | |||||||||||||||
AS13□1FS1-M5E-01 | 1/8 | M5 ×; 0.8 10/32UNF | 8 | 7.2 | 9.4 | 9 | 17.2 | 19.8 | 17.5 | 33.8 | 39 | 36.5 | 35 | 33.5 | 13.3 | 13.6 | 9.6 | 7 |
AS13□1FS1-U10/32-01 | ||||||||||||||||||
AS13□1FS1-M5E-03 | 5/32 | 8.2 | ||||||||||||||||
AS13□1FS1-U10/32-03 | ||||||||||||||||||
AS13□1FS1-M5E-07 | 1/4 | 11.2 | 18.6 | 20.9 | 20.4 | 36.6 | 8 | |||||||||||
AS13□1FS1-U10/32-07 |
Inch Size
*See the manufacturer's catalog for types and model numbers other than the above.
Référence pièce
|
---|
AS3201FS-G02-12 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Forme du corps principal | Méthode de contrôle | Environnement de fonctionnement, applications | Option de contre-écrou | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Direction de la fenêtre de témoin | Fabrication conforme aux spécifications de la commande | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.71 € | 1 | 39 jours | [Coude] Coude | Régulation en sortie | Standard | - | 1/4 | G | 12 | - | 3 | Avec joint mécanique | 21 | 0° | Aucun |
Loading...
Type | Régulateur de vitesse | Type de raccord | Filetage mâle + accouplements à simple pression | Matériau du corps principal | PBT |
---|---|---|---|---|---|
Matériau du filetage | Acier inoxydable (EN 1.4305 équiv.) | Type à bouton | Verrou à poussoir calibré |
Vous vous trouvez sur la page de AS*2 / 3*1FS, Régleur de débit avec indicateur, Modèle coudé et universel, le numéro d'article est le suivant: AS3201FS-G02-12.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AS3201FS-G02-12.
Configurer
Propriétés de base
Forme du corps principal
Option de contre-écrou
Applicable Tube O.D. inch size(inch)
Type
Méthode de contrôle
Environnement de fonctionnement, applications
Connection Dia.
Types of Screw
Applicable Tube O.D. mm(mm)
Body Size
Sealing Method
Hex Size H (H1)(mm)
Direction de la fenêtre de témoin
Fabrication conforme aux spécifications de la commande
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
10-AS1201FS-M5E-04 |
10-AS1201FS-M5E-06 |
10-AS1201FS1-M5E-04 |
AS3201FS-G03-06 |
AS3201FS-G03-08 |
AS3201FS-G03-10 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Forme du corps principal | Méthode de contrôle | Environnement de fonctionnement, applications | Option de contre-écrou | Connection Dia. | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Sealing Method | Hex Size H (H1) (mm) | Direction de la fenêtre de témoin | Fabrication conforme aux spécifications de la commande |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.00 € | 1 | 26 jours | [Coude] Coude | Régulation en sortie | Circonstance propre | [Levier de verrouillage coulissant] Type à verrou à poussoir | - | - | - | - | 1 | - | - | - | - | ||
15.00 € | 1 | 26 jours | [Coude] Coude | Régulation en sortie | Circonstance propre | [Levier de verrouillage coulissant] Type à verrou à poussoir | - | - | - | - | 1 | - | - | - | - | ||
15.00 € | 1 | 26 jours | [Coude] Coude | Régulation en sortie | Circonstance propre | [Levier de verrouillage coulissant] Type à verrou à poussoir | - | - | - | - | 1 | - | - | - | - | ||
22.39 € | 1 | 39 jours | [Coude] Coude | Régulation en sortie | Standard | - | 3/8 | G | 6 | - | 3 | Avec joint mécanique | 21 | 0° | Aucun | ||
22.39 € | 1 | 26 jours | [Coude] Coude | Régulation en sortie | Standard | - | 3/8 | G | 8 | - | 3 | Avec joint mécanique | 9 ~ 21 | 0° | Aucun | ||
22.39 € | 1 | 39 jours | [Coude] Coude | Régulation en sortie | Standard | - | 3/8 | G | 10 | - | 3 | Avec joint mécanique | 9 ~ 21 | 0° | Aucun |