Cliquez sur cette image pour l'agrandir.
Cliquez sur cette image pour l'agrandir.
Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AS1002FS3-03
The numerical indication of flow rate helps to reduce labor time and setting errors.
Model | Applicable tubing outer diameter | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size | Inch Size | |||||||||||
3.2 | 4 | 6 | 8 | 10 | 12 | 1/8 " | 5/32 " | 1/4 " | 5/16 " | 3/8 " | 1/2 " | |
AS1002FS□ | ● | ● | ● | - | - | - | ● | ● | ● | - | - | - |
AS2002FS□ | - | ● | ● | - | - | - | - | ● | ● | - | - | - |
AS2052FS□ | - | - | ● | ● | - | - | - | - | ● | ● | - | - |
AS3002FS□ | - | - | ● | ● | ● | ● | - | - | ● | ● | ● | - |
AS4002FS□ | - | - | - | - | ● | ● | - | - | - | - | ● | ● |
Model
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Applicable tubing material | Nylon, soft nylon, polyurethaneNote), FEP, PFA |
Specifications
Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Model | AS1002FS□ | AS2002FS□ | AS2052FS□ | AS3002FS□ | AS4002FS□ | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø3.2 | ø4 | ø6 | ø4 | ø6 | ø6 | ø8 | ø6 | ø8 | ø10 | ø12 | ø10 | ø12 |
Inch Size | ø1/8 " | ø5/32 " | ø1/4 " | ø5/32 " | ø1/4 " | ø1/4 " | ø5/16 " | ø1/4 " | ø5/16 " | ø3/8 " | - | ø3/8 " | ø1/2 " | |
C values: Sonic conductance dm3/(s·bar) | Free flow | 0.3 | 0.4 | 0.6 | 0.4 | 0.6 | 1.0 | 1.2 | 1.1 | 1.6 | 2.2 | 2.6 | 2.4 | 3.5 |
Controlled flow | 0.3 | 0.4 | 0.6 | 1.0 | 1.2 | 1.3 | 1.9 | 2.7 | 3.3 | 2.8 | 4.1 | |||
b values: Critical pressure ratio | Free flow | 0.3 | 0.2 | 0.3 | 0.1 | 0.2 | 0.2 | 0.3 | 0.2 | |||||
Controlled flow | 0.2 | 0.3 | 0.4 | 0.2 | 0.2 | 0.3 | 0.1 | 0.2 | 0.1 | 0.2 |
Improved reproducibility of flow rate:Stable knob position when fully closed (zero flow rate) onto the contact face stopper (rotating stopper).
Minimal flow rate variation depending on the number of knob rotations.
Examples of mounting variations.
4 indicator window directions offer improved visibility.
Identification by index plate: It is possible to identify the product when multiple controllers are mounted and identify the flow direction by attaching an identification label.
Identification by color.
Flow rate can be controlled numerically with the indicator window.
In-line / Brass / Stainless steel
Improves needle lock operation.
The larger knob and marking of every 90° mark allows for easier operation.
Speed Controller With Indicator, In-Line Type, AS-FS Series dimensional drawing
Indicator window direction: 0° front view
Right side view
Indicator window direction: 180° side view
Release button dimensions
Applies to: ø3.2, 4, 6 (3.2, 4, 6 cm) ø1/8, 5/32 (1/8, 5/32 inch)
Model | Applicable tubing outer diameter ød | D1 | Release button dimensions | D2 | D3 | D4 | D5 | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | M1 | W1 | W2 | X1 | X2 | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
øX (X) | Y | MAX. | MIN. | ||||||||||||||||||||
AS1002FS□-23 | 3.2 | 8.4 | 6.7 | 9.5 | 3.3 | 5.5 | 9.4 | 10 | 36.6 | 5.1 | 11.8 | 36.4 | 33.9 | 11 | 15.4 | 8.8 | 10.1 | 13.5 | 13.6 | 15.1 | 5.5 | 9.6 | 5.2 |
AS1002FS□-04 | 4 | 9.3 | 7.7 | 10 | 37.6 | 5.5 | |||||||||||||||||
AS1002FS□-06 | 6 | 11.6 | 9.7 | 12 | 40.1 | 6.1 | 12.8 | 37.4 | 34.9 | 12.3 | 6.6 | ||||||||||||
AS2002FS□-04 | 4 | 9.3 | 7.7 | 10 | 3.3 | 5.5 | 12 | 12 | 41.3 | 6.3 | 13.4 | 44.5 | 43 | 12.6 | 17 | 10.5 | 12.3 | 13.5 | 20 | 21.5 | 6.5 | 15 | 9.5 |
AS2002FS□-06 | 6 | 11.6 | 9.7 | 12 | 43.1 | 10.4 | |||||||||||||||||
AS2052FS□-06 | 6 | 12.8 | 11.5 | - | 4.3 | 7.8 | 13 | 16 | 54.2 | 7.6 | 17.2 | 49.0 | 47.6 | 17 | 22.5 | 12 | 16.1 | 17 | 21.5 | 24 | 7.8 | 16.2 | 16 |
AS2052FS□-08 | 8 | 15.2 | 13.5 | - | 57.2 | 8.5 | 18.1 | 49.9 | 48.5 | 19 | 18.4 | ||||||||||||
AS3002FS□-06 | 6 | 13.2 | 11.5 | - | 4.5 | 8 | 16.6 | 20 | 60 | 9.8 | 21.7 | 55.7 | 54.3 | 21.8 | 25 | 12 | 20.5 | 17 | 24.5 | 28.5 | 9.3 | 19.2 | 23.8 |
AS3002FS□-08 | 8 | 15.2 | 13.5 | - | 65 | 19 | 26 | ||||||||||||||||
AS3002FS□-10 | 10 | 18.5 | 16.5 | - | 70.4 | 21 | 30.6 | ||||||||||||||||
AS3002FS□-12 | 12 | 20.9 | 18.5 | - | 76 | 10.9 | 22.8 | 56.8 | 55.4 | 22.1 | 22 | 34.2 | |||||||||||
AS4002FS□-10 | 10 | 18.5 | 16.5 | - | 4.3 | 8 | 18.8 | 26 | 76.9 | 11.3 | 23.7 | 64.3 | 62.7 | 28 | 33 | 14 | 26.2 | 21 | 26 | 29 | 10 | 19 | 42.5 |
AS4002FS□-12 | 12 | 21.7 | 18.5 | - | 81.3 | 22 | 47.9 |
Metric size
Model | Applicable tubing outer diameter ød | D1 | Release button dimensions | D2 | D3 | D4 | D5 | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | M1 | W1 | W2 | X1 | X2 | Weight (g) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
øX (X) | Y | MAX. | MIN. | ||||||||||||||||||||
AS1002FS□-01 | 1/8 " | 8.4 | 6.7 | 9.5 | 3.3 | 5.5 | 9.4 | 10 | 36.6 | 5.1 | 11.8 | 36.4 | 33.9 | 11 | 15.4 | 8.8 | 10.1 | 13.5 | 13.6 | 15.1 | 5.5 | 9.6 | 5.2 |
AS1002FS□-03 | 5/32 " | 9.3 | 7.7 | 10 | 37.6 | 5.5 | |||||||||||||||||
AS1002FS□-07 | 1/4 " | 12 | 10.9 | - | 40.1 | 6.2 | 12.9 | 37.5 | 35 | 12.8 | 6.7 | ||||||||||||
AS2002FS□-03 | 5/32 " | 9.3 | 7.7 | 10 | 3.3 | 5.5 | 12 | 12 | 41.3 | 6.3 | 13.4 | 44.5 | 43 | 12.6 | 17 | 10.5 | 12.3 | 13.5 | 20 | 21.5 | 6.5 | 15 | 9.5 |
AS2002FS□-07 | 1/4 " | 12 | 10.9 | - | 43.2 | 6.5 | 13.6 | 44.7 | 43.2 | 12.8 | 10.6 | ||||||||||||
AS2052FS□-07 | 1/4 " | 13.2 | 12 | - | 4.3 | 7.8 | 13 | 16 | 53.4 | 7.6 | 17.2 | 49 | 47.6 | 17 | 22.5 | 12 | 16.1 | 17 | 21.5 | 24 | 7.8 | 16.2 | 16.4 |
AS2052FS□-09 | 5/16 " | 15.2 | 13.5 | - | 57.2 | 8.5 | 18.1 | 49.9 | 48.5 | 19 | 18.4 | ||||||||||||
AS3002FS□-07 | 1/4 " | 13.2 | 12 | - | 4.5 | 8 | 16.6 | 20 | 59 | 9.8 | 21.7 | 55.7 | 54.3 | 21.8 | 25 | 12 | 20.5 | 17 | 24.5 | 28.5 | 9.3 | 19.2 | 23.6 |
AS3002FS□-09 | 5/16 " | 15.2 | 13.5 | - | 65 | 19 | 26 | ||||||||||||||||
AS3002FS□-11 | 3/8 " | 18.5 | 16 | - | 69.8 | 21 | 38.1 | ||||||||||||||||
AS4002FS□-11 | 3/8 " | 18.5 | 16 | - | 4.3 | 8 | 18.8 | 26 | 76.9 | 11.3 | 23.7 | 64.3 | 62.7 | 28 | 33 | 14 | 26.2 | 21 | 26 | 29 | 10 | 19 | 50.2 |
AS4002FS□-13 | 1/2 " | 21.7 | 20 | - | 81.3 | 22 | 57.4 |
Inch Size
Référence pièce
|
---|
AS1002FS3-03 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Forme du corps principal | Méthode de contrôle | Type de raccord | Matériau du corps principal | Environnement de fonctionnement, applications | Type à bouton | Option de contre-écrou | Température ambiante et de fluide (°C) | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Dimension L (mm) | Handle Material | Direction de la fenêtre de témoin | Série applicable | Fabrication conforme aux spécifications de la commande | Détails sur les composants associés | Applicable Fluids | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.98 € | 1 | 26 jours | Régulateur de vitesse | [Coude] Type à coude plat à connexion directe de vérin | Régulation en sortie / en entrée | Accouplement à simple pression des deux côtés | [Résine] PBT | Standard | Verrou à poussoir calibré | [Levier de verrouillage coulissant] Type à verrou à poussoir | - | - | - | 5/32 | M5 Standard | - | POM | 270° | - | - | - | - |
Loading...
Vous vous trouvez sur la page de AS*2FS, Limiteur de débit avec indicateur, Modèle axial, le numéro d'article est le suivant: AS1002FS3-03.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AS1002FS3-03.
Configurer
Propriétés de base
Forme du corps principal
Matériau du corps principal
Option de contre-écrou
Types of Screw
Applicable Tube O.D. mm(mm)
Dimension L(mm)
Série applicable
Fabrication conforme aux spécifications de la commande
Détails sur les composants associés
Type
Type
Méthode de contrôle
Type de raccord
Environnement de fonctionnement, applications
Type à bouton
Applicable Tube O.D. inch size(inch)
Body Size
Handle Material
Direction de la fenêtre de témoin
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
10-AS2052FS-08 |
AS-10AB |
AS-11AB |
AS1002FS3-04 |
AS1002FS3-06 |
AS1002FS3-07 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Forme du corps principal | Méthode de contrôle | Type de raccord | Matériau du corps principal | Environnement de fonctionnement, applications | Type à bouton | Option de contre-écrou | Température ambiante et de fluide (°C) | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Dimension L (mm) | Handle Material | Direction de la fenêtre de témoin | Série applicable | Fabrication conforme aux spécifications de la commande | Détails sur les composants associés | Applicable Fluids |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.03 € | 1 | 6 jours | Régulateur de vitesse | [Coude] Type à coude plat à connexion directe de vérin | Régulation en entrée | Accouplement à simple pression des deux côtés | [Résine] PBT | Circonstance propre | Verrou à poussoir calibré | [Levier de verrouillage coulissant] Type à verrou à poussoir | -5~ 60 | - | - | - | - | - | - | - | - | - | - | Pneumatique | ||
8.97 € | 1 | Devis | - | [Composants associés] Pièce associée | - | - | - | - | - | - | - | M3 | - | - | - | 135 | - | - | AS-20 A | - | Jeu de boulons filetés longs pour distributeur | - | ||
9.69 € | 1 | Devis | - | [Composants associés] Pièce associée | - | - | - | - | - | - | - | M3 | - | - | - | 180 | - | - | AS-20 A | - | Jeu de boulons filetés longs pour distributeur | - | ||
14.74 € | 1 | 26 jours | Régulateur de vitesse | [Coude] Type à coude plat à connexion directe de vérin | Régulation en sortie / en entrée | Accouplement à simple pression des deux côtés | [Résine] PBT | Standard | Verrou à poussoir calibré | [Levier de verrouillage coulissant] Type à verrou à poussoir | - | - | 4 | - | M5 Standard | - | POM | 270° | - | - | - | - | ||
14.74 € | 1 | 26 jours | Régulateur de vitesse | [Coude] Type à coude plat à connexion directe de vérin | Régulation en sortie / en entrée | Accouplement à simple pression des deux côtés | [Résine] PBT | Standard | Verrou à poussoir calibré | [Levier de verrouillage coulissant] Type à verrou à poussoir | - | - | 6 | - | M5 Standard | - | POM | 270° | - | - | - | - | ||
14.74 € | 1 | 26 jours | Régulateur de vitesse | [Coude] Type à coude plat à connexion directe de vérin | Régulation en sortie / en entrée | Accouplement à simple pression des deux côtés | [Résine] PBT | Standard | Verrou à poussoir calibré | [Levier de verrouillage coulissant] Type à verrou à poussoir | - | - | - | 1/4 | M5 Standard | - | POM | 270° | - | - | - | - |