Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AS2211FM-02-06
Elbow type | Universal type | Port size | Applicable tubing outer diameter | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Metric size | Inch Size | ||||||||||||
3.2 | 4 | 6 | 8 | 10 | 1/8 " | 5/32 " | 3/16 " | 1/4 " | 5/16 " | 3/8 " | |||
AS12□1FM-M5 | AS13□1FM-M5 | M5 ×; 0.8 | ● | ● | ● | - | - | - | - | - | - | - | - |
AS22□1FM-01 | AS23□1FM-01 | R1/8 | ● | ● | ● | ● | - | - | - | - | - | - | - |
AS22□1FM-02 | AS23□1FM-02 | R1/4 | - | ● | ● | ● | ● | - | - | - | - | - | - |
AS12□1FM-U10/32 | AS13□1FM-U10/32 | 10-32UNF | - | - | - | - | - | ● | ● | ● | ● | - | - |
AS22□1FM-N01 | AS23□1FM-N01 | NPT 1/8 | - | - | - | - | - | ● | ● | ● | ● | ● | - |
AS22□1FM-N02 | AS23□1FM-N02 | NPT 1/4 | - | - | - | - | - | - | ● | ● | ● | ● | ● |
Usable fluids | Air |
---|---|
Proof pressure | 1.5 MPa |
Max. operating pressure | 1.0 MPa |
Min. operating pressure | 0.1 MPa |
Ambient and fluid temperature | -5 to 60℃ (no freezing) |
Note 1)Applicable tubing material | Nylon, soft nylon, polyurethane |
Note 2)Option | With seal, round lock nut |
Note 1) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.
Note 2) M5 and 10-32UNF type ports are not available with seals.
Note 3) All brass components are electroless nickel plated. The lock nut of the meter-out type is zinc chromate plated (the round lock nut is electroless nickel plated). The handle of the M5 type and the lock nut of the meter-in type are black zinc chromate plated.
Model | AS12□1FM AS13□1FM | AS22□1FM-□01 AS23□1FM-□01 | AS22□1FM-□02 AS23□1FM-□02 | ||||
---|---|---|---|---|---|---|---|
Tube outer diameter | Metric size | ø3.2, ø4, ø6 | ø3.2, ø4 | ø6, ø8 | ø4 | ø6 | ø8, ø10 |
Inch Size | ø1/8 ", ø5/32 ", ø3/16 " ø1/4 " | ø1/8 ", ø5/32 " | ø3/16 ", ø1/4 " ø5/16 " | ø5/32 " | ø3/16 " | ø1/4 ", ø5/16 " ø3/8 " | |
Controlled flow | Flow rate L/min (ANR) | 7 | 12 | 38 | |||
Sonic conductance dm3/(s·bar) | 0.02 | 0.04 | 0.12 | ||||
Critical pressure ratio | 0.2 | 0.25 | 0.3 | ||||
Free flow | Flow rate L/min (ANR) | 100 | 180 | 230 | 260 | 390 | 460 |
Sonic conductance dm3/(s·bar) | 0.3 | 0.54 | 0.7 | 0.8 | 1.2 | 1.4 | |
Critical pressure ratio | 0.4 | 0.2 | 0.3 |
Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.
Meter-out type (M5 type / U10/32 type) structural drawing
No. | Part name | Material | Note | |
---|---|---|---|---|
1 | Body A | PBT | White | |
2 | Handle | PBT | BlackNote 1) | |
3 | Body B | Brass | Electroless nickel plating | |
4 | Needle | Brass | Electroless nickel plating | |
5 | Needle guide | Brass | Electroless nickel plating, M5 type only | |
6 | Seat ring | Brass | Electroless nickel plating | |
7 | Lock nut | SteelNote 2) | Meter-out | Zinc chromate platedNote 3) |
Meter-in | Black zinc chromate plated | |||
8 | U-seal | HNBR | - | |
9 | Cassette | - | - | |
10 | Seal | NBR | - | |
11 | O-ring | NBR | - | |
12 | O-ring | NBR | - | |
13 | O-ring | NBR | - | |
14 | Gasket | NBR / stainless steel | M5 type only |
Note 1) M5 and U10/32 types are black zinc chromate plated brass.
Note 2) The material of the lock nut option J (round type) is brass. For AS22□1FM only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.
Meter-in type (M5 type) structural drawing
Meter-in type (U10/32 type) structural drawing
Meter-out type (M5 type / U10/32 type) structural drawing
No. | Part name | Material | Note | |
---|---|---|---|---|
1 | Body A | PBT | White | |
2 | Elbow body | PBT | White | |
3 | Handle | PBT | BlackNote 1) | |
4 | Body B | Brass | Electroless nickel plating | |
5 | Needle | Brass | Electroless nickel plating | |
6 | Needle guide | Brass | Electroless nickel plating, M5 type only | |
7 | Seat ring | Brass | Electroless nickel plating | |
8 | Lock nut | SteelNote 2) | Meter-out | Zinc chromate platedNote 3) |
Meter-in | Black zinc chromate plated | |||
9 | U-seal | HNBR | - | |
10 | Cassette | - | - | |
11 | Seal | NBR | - | |
12 | O-ring | NBR | - | |
13 | O-ring | NBR | - | |
14 | O-ring | NBR | - | |
15 | O-ring | NBR | - | |
16 | Spacer | - | M5 type only | |
17 | Gasket | NBR / stainless steel | - |
Note 1) M5 and U10/32 types are black zinc chromate plated brass.
Note 2) The material of the lock nut option J (round type) is brass. For AS23□1FM only, it is made of steel.
Note 3) The surface treatment of the lock nut option J (round type) is electroless nickel plated.
Meter-in type (M5 type) structural drawing
Meter-in type (U10/32 type) structural drawing
*See the manufacturer's catalog for information other than the above.
Référence pièce
|
---|
AS2211FM-02-06 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Forme du corps principal | Méthode de contrôle | Environnement de fonctionnement, applications | Option de contre-écrou | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Fabrication conforme aux spécifications de la commande | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.40 € | 1 | 26 jours | [Coude] Coude | Régulation en entrée | Standard | Contre-écrou heaxgonal | 1/4 | Aucun | R | 6 | - | 1/8, 1/4 standard | Aucun |
Loading...
Type | Régulateur de vitesse | Type de raccord | Filetage mâle + accouplements à simple pression | Matériau du corps principal | PBT |
---|---|---|---|---|---|
Matériau du filetage | Acier inoxydable (EN 1.4305 équiv.) | Type à bouton | Résine |
Vous vous trouvez sur la page de AS2*2 / 3*1FM, Limiteur de débit, faible vitesse, raccords instantanés, Coudé et universel, corps en résine, le numéro d'article est le suivant: AS2211FM-02-06.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AS2211FM-02-06.
Configurer
Propriétés de base
Forme du corps principal
Applicable Tube O.D. inch size(inch)
Type
Méthode de contrôle
Environnement de fonctionnement, applications
Option de contre-écrou
Connection Dia.
Option
Types of Screw
Applicable Tube O.D. mm(mm)
Body Size
Fabrication conforme aux spécifications de la commande
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
10-AS1201FM-M5-23 |
10-AS1211FM-M5-04 |
10-AS1211FM-M5-04-J |
AS2211FM-02-06S |
AS2211FM-02-06S-J |
AS2211FM-02-08 |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Forme du corps principal | Méthode de contrôle | Environnement de fonctionnement, applications | Option de contre-écrou | Connection Dia. | Option | Types of Screw | Applicable Tube O.D. mm (mm) | Applicable Tube O.D. inch size (inch) | Body Size | Fabrication conforme aux spécifications de la commande |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.48 € | 1 | 26 jours | [Coude] Coude | Régulation en sortie | Circonstance propre | Contre-écrou heaxgonal | - | - | - | - | - | M5 standard | - | ||
11.66 € | 1 | 4 jours | [Coude] Coude | Régulation en entrée | Circonstance propre | Contre-écrou heaxgonal | - | - | - | - | - | M5 standard | - | ||
15.41 € | 1 | 6 jours | [Coude] Coude | Régulation en entrée | Circonstance propre | Contre-écrou rond | - | - | - | - | - | M5 standard | - | ||
14.66 € | 1 | 4 jours | [Coude] Coude | Régulation en entrée | Standard | Contre-écrou heaxgonal | 1/4 | Avec joint | R | 6 | - | 1/8, 1/4 standard | Aucun | ||
15.45 € | 1 | 26 jours | [Coude] Coude | Régulation en entrée | Standard | Contre-écrou rond | 1/4 | Avec joint | R | 6 | - | 1/8, 1/4 standard | Aucun | ||
14.40 € | 1 | 26 jours | [Coude] Coude | Régulation en entrée | Standard | Contre-écrou heaxgonal | 1/4 | Aucun | R | 8 | - | 1/8, 1/4 standard | Aucun |