AS*2 / 3*1F, Limiteur de débit, raccords instantanés, coudé et universel (Numéros de référence - Téléchargement CAO)

AS*2 / 3*1F, Limiteur de débit, raccords instantanés, coudé et universel

Cliquez sur cette image pour l'agrandir.

Cliquez sur cette image pour l'agrandir.

  • Remise sur volume
Speed controller with a lower height, enabling more compact machine design.
[Features]
· Compact and lightweight with excellent flow characteristics.
· Effective area is equivalent to or larger than the conventional product.
· Tube can be mounted in any direction through 360°.
· Universal type allows piping direction to be freely set through 360°.
· Can be used up to a maximum operating pressure of 1 MPa.

(i)Remarque

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

AS3201F-N02-06

Speed Controller With One-Touch Fitting, Elbow Type / Universal Type, AS Series

Elbow type external appearance

Elbow type external appearance

Universal type external appearance

Universal type external appearance

Model

Elbow typeUniversal typePort sizeApplicable tubing outer diameter
Metric sizeInch Size
23.246810121/8 "5/32 "3/16 "1/4"5/16 "3/8 "1/2 "
AS12□1F-M3AS13□1F-M3M3 × 0.5Note 2---------
AS12□1F-M5AS13□1F-M5M5 × 0.8Note 2------
AS12□1F-U10/32AS13□1F-U10/3210-32UNF-------
AS22□1F-01AS23□1F-01R1/8-Note 2---
AS22□1F-02AS23□1F-02R1/4-----
AS32□1F-02AS33□1F-02R1/4-------
AS32□1F-03AS33□1F-03R 3/8-------
AS42□1F-04AS43□1F-04R 1/2----------

Note 1) Applicable cylinder bore sizes for AS12□1F-M5-02 are 2.5, 4 and 6.
Note 2) Elbow type only.
Note 3) Meter-out type and meter-in type can be visually differentiated by the lock nut. The lock nut on the meter-out type is zinc chromate plated (round-type lock nut is electroless nickel plated), while the meter-in type is black zinc chromate plated.
Note 4) ◎ indicates that brass parts are electroless nickel plated as standard (N specification).

Specifications

Usable fluidsAir
Proof pressure1.5 MPa (Note 1)1.05 MPa)
Max. operating pressure1 MPa (Note 1)0.7 MPa)
Min. operating pressure0.1 MPa
Ambient and fluid temperature-5 to 60℃ (no freezing)
Applicable tubing materialNote 2)Nylon, soft nylon, Note 3)polyurethane
OptionNote 4)With seal, round lock nut, Note 5)Electroless nickel plated

Note 1) For AS12□1F-M3-02 and AS12□1F-M5-02.
Note 2) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing. (Refer to the catalog for details.)
Note 3) Polyurethane only for AS12□1F-M3-02 and AS12□1F-M5-02.
Note 4) M3, M5, 10-32UNF type ports are not available with seals.
Note 5) All brass components are electroless nickel plated.

Flow rate and sonic conductance

ModelAS12□1F-M3
AS13□1F-M3
AS12□1F-M5-02
AS12□1F-M5
AS13□1F-M5
AS22□1F-01
AS23□1F-01
AS22□1F-02
AS23□1F-02
AS32□1F
AS33□1F
AS42□1F
AS43□1F
Tube outer diameterMetric sizeø2, ø3.2, ø4ø3.2, ø4, ø6ø3.2, ø4ø6, ø8, ø10ø4ø6ø8, ø10ø6ø8ø10, ø12ø10ø12
Inch Sizeø1/8 ", ø5/32 "ø1/8 ", ø3/16 "ø1/4 ", ø5/32 "ø1/8 ", ø5/32 "ø3/16 ", ø1/4 ", ø5/16 "ø5/32 "ø3/16 "ø1/4 ", ø5/16 ", ø3/8 "ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
Controlled flow
Free flow
Flow rate L/min (ANR)201001802302603904606607909201,5801,710
Sonic conductance
dm3/(s·bar)
0.060.280.50.640.721.11.31.82.22.64.44.8
Critical pressure ratioControlled flow0.20.20.250.30.250.25
Free flow0.40.40.20.30.20.3

Note 1) Flow rate at a pressure of 0.5 MPa and a temperature of 20°C.
Note 2) U10/32 has the same specification as M5.

*See the manufacturer's catalog for information other than the above.

Référence pièce
AS3201F-N02-06
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Forme du corps principal Méthode de contrôle Environnement de fonctionnement, applications Matériau du filetage Type à bouton Option de contre-écrou Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Fabrication conforme aux spécifications de la commande

15.11 €

1 26 jours [Coude] CoudeRégulation en sortieStandard[Laiton] Acier inoxydable (EN 1.4305 équiv.)RésineContre-écrou heaxgonal1/4AucunNPT6-3/8 StandardAucun

Loading...

  1. 1

Informations de base

Type Régulateur de vitesse Type de raccord Filetage mâle + accouplements à simple pression Matériau du corps principal PBT

Vous vous trouvez sur la page de AS*2 / 3*1F, Limiteur de débit, raccords instantanés, coudé et universel, le numéro d'article est le suivant: AS3201F-N02-06.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AS3201F-N02-06.

Variantes de ce produit

Référence pièce
10-AS1201F-M5-04-J
10-AS1211F-M3-04-J
10-AS1301F-M3-04
AS3201F-N02-06S
AS3201F-N02-07
AS3201F-N02-07S
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Forme du corps principal Méthode de contrôle Environnement de fonctionnement, applications Matériau du filetage Type à bouton Option de contre-écrou Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Fabrication conforme aux spécifications de la commande

12.54 €

1 6 jours [Coude] CoudeRégulation en sortieCirconstance propre[Laiton] Acier inoxydable (EN 1.4305 équiv.)RésineContre-écrou rond-----M3, M5 standard-

14.88 €

1 6 jours [Coude] CoudeRégulation en entréeCirconstance propre[Inox (EN 1.4401 équiv.)] Acier inoxydableRésineContre-écrou rond-----M3, M5 standard-

13.31 €

1 26 jours UniverselRégulation en sortieCirconstance propre[Inox (EN 1.4401 équiv.)] Acier inoxydableRésineContre-écrou heaxgonal-----M3, M5 standard-

19.75 €

1 6 jours [Coude] CoudeRégulation en sortieStandard[Laiton] Acier inoxydable (EN 1.4305 équiv.)RésineContre-écrou heaxgonal1/4Avec jointNPT6-3/8 StandardAucun

15.11 €

1 26 jours [Coude] CoudeRégulation en sortieStandard[Laiton] Acier inoxydable (EN 1.4305 équiv.)RésineContre-écrou heaxgonal1/4AucunNPT-1/43/8 StandardAucun

15.40 €

1 26 jours [Coude] CoudeRégulation en sortieStandard[Laiton] Acier inoxydable (EN 1.4305 équiv.)RésineContre-écrou heaxgonal1/4Avec jointNPT-1/43/8 StandardAucun

Assistance technique