Clapets anti-retour limiteurs de débit avec raccord rapide / coudé / type universel Série AS-FG (Numéros de référence - Téléchargement CAO)

Clapets anti-retour limiteurs de débit avec raccord rapide / coudé / type universel Série AS-FG
Speed controller made by SMC Corporation.

[Features]
· Stainless steel specifications can be used in corrosive environments
· SUS 303 used for metal parts
· Light colors to match equipment
· Threads with and without seal are both available as standard
· Applicable tubing: Inch sizes standardized



(i)Remarque

  • For specifications and details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

AS3201FG-N02-07

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series Specifications

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

Speed Controller Elbow Type external appearance

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

Speed Controller Universal Type external appearance

Model

Elbow type Universal type Port size Applicable tubing outer diameter
Metric size Inch Size
3.2 4 6 8 10 12 1/8 "5/32 "3/16 "1/4 "5/16 "3/8 "1/2 "
AS12□1FG-M5 AS13□1FG-M5 M5 ×; 0.8 - - - - - - - - - -
AS22□1FG-01 AS23□1FG-01 R1/8 * - - - - - - - -
AS22□1FG-02 AS23□1FG-02 R1/4 - - - - - - - - -
AS32□1FG-02 AS33□1FG-02 R1/4 - - - - - - - - -
AS32□1FG-03 AS33□1FG-03 R 3/8 - - - - - - - - -
AS42□1FG-04 AS43□1FG-04 R 1/2 - - - - - - - - - - -
AS12□1FG-U10/32 AS13□1FG-U10/32 10-32UNF - - - - - - - - -
AS22□1FG-N01 AS23□1FG-N01 NPT1/8 - - - - - - - -
AS22□1FG-N02 AS23□1FG-N02 NPT1/4 - - - - - - - -
AS32□1FG-N02 AS33□1FG-N02 NPT1/4 - - - - - - - - - -
AS32□1FG-N03 AS33□1FG-N03 NPT 3/8 - - - - - - - - - -
AS42□1FG-N04 AS43□1FG-N04 NPT 1/2 - - - - - - - - - - -

Note 1) Meter-out and meter-in types can be visually differentiated by the flow direction symbol on the resin body.
Note 2) * indicates elbow type only.

Specifications

Usable fluids Air
Proof pressure 1.5 MPa
Max. operating pressure 1 MPa
Min. operating pressure 0.1 MPa
Ambient and fluid temperature -5 to 60℃ (no freezing)
Applicable tubing materialNote) Nylon, soft nylon, polyurethane

Note) Use caution at the max. operating pressure when using soft nylon or polyurethane tubing.

Flow rate and sonic conductance

Model AS12□1FG
AS13□1FG
AS22□1FG-□01
AS23□1FG-□01
AS22□1FG-□02
AS23□1FG-□02
AS32□1FG
AS33□1FG
AS42□1FG
AS43□1FG
Tube outer diameter Metric size ø3.2
ø4
ø6
ø3.2
ø4
ø6
ø8
ø10
ø4 ø6 ø8
ø10
ø6 ø8 ø10
ø12
ø10 ø12
Inch Size ø1/8"
ø5/32"
ø3/16"
ø1/4 "
ø1/8"
ø5/32 "
ø3/16"
ø1/4"
ø5/16 "
ø5/32 "ø3/16 "ø1/4"
ø5/16"
ø3/8 "
ø1/4 "ø5/16 "ø3/8 "ø3/8 "ø1/2 "
Controlled flow
Free flow
Flow rate
L/min (ANR)
100 180 230 260 390 460 660 790 920 1,580 1,710
Sonic conductance
dm3/(s·bar)
0.28 0.50 0.64 0.72 1.1 1.3 1.8 2.2 2.6 4.4 4.8
Critical pressure ratio Controlled flow 0.2 0.25 0.3 0.25 0.25
Free flow 0.4 0.2 0.3 0.2 0.3

Note) Flow rate at a pressure of 0.5 MPa and a temperature of 20℃.

Needle Valve: Flow Rate Characteristics (Note: The Flow Rate Characteristics Are Representative Values.)

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

AS12□1FG/AS13□1FG

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

AS22□1FG-□01/AS23□1FG-□01

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

AS22□1FG-□02/AS23□1FG-□02

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

AS32□1FG/AS33□1FG

Speed Controller With One-Touch Fitting, Stainless Steel Series, Elbow Type / Universal Type, AS-FG Series: related images

AS42□1FG/AS43□1FG

 

*See the manufacturer's catalog for information other than the above.

Référence pièce
AS3201FG-N02-07
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Forme du corps principal Méthode de contrôle Environnement de fonctionnement, applications Matériau du filetage Option de contre-écrou Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Fabrication conforme aux spécifications de la commande

26.37 €

1 26 jours [Coude] CoudeRégulation en sortieStandard[Inox (EN 1.4401 équiv.)] Acier inoxydableContre-écrou heaxgonal1/4AucunNPT-1/43/8 StandardAucun

Loading...

  1. 1

Informations de base

Type Régulateur de vitesse Type de raccord Filetage mâle + accouplements à simple pression Matériau du corps principal PBT
Type à bouton Résine

Vous vous trouvez sur la page de Clapets anti-retour limiteurs de débit avec raccord rapide / coudé / type universel Série AS-FG, le numéro d'article est le suivant: AS3201FG-N02-07.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AS3201FG-N02-07.

Variantes de ce produit

Référence pièce
10-AS1301FG-M5-06
10-AS2201FG-01-04S
10-AS2201FG-01-06
AS3201FG-N02-07S
AS3201FG-N02-09
AS3201FG-N02-09S
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Forme du corps principal Méthode de contrôle Environnement de fonctionnement, applications Matériau du filetage Option de contre-écrou Connection Dia. Option Types of Screw Applicable Tube O.D. mm
(mm)
Applicable Tube O.D. inch size
(inch)
Body Size Fabrication conforme aux spécifications de la commande

25.01 €

1 6 jours UniverselRégulation en sortieCirconstance propre[Acier inoxydable (EN 1.4305 équiv. / EN 1.4301 équiv.)] Acier inoxydableContre-écrou heaxgonal-----M5 standard-

21.50 €

1 26 jours [Coude] CoudeRégulation en sortieCirconstance propre[Acier inoxydable (EN 1.4305 équiv. / EN 1.4301 équiv.)] Acier inoxydableContre-écrou heaxgonal-Avec joint---1/8, 1/4 standard-

21.02 €

1 26 jours [Coude] CoudeRégulation en sortieCirconstance propre[Acier inoxydable (EN 1.4305 équiv. / EN 1.4301 équiv.)] Acier inoxydableContre-écrou heaxgonal-----1/8, 1/4 standard-

26.66 €

1 26 jours [Coude] CoudeRégulation en sortieStandard[Inox (EN 1.4401 équiv.)] Acier inoxydableContre-écrou heaxgonal1/4Avec jointNPT-1/43/8 StandardAucun

26.37 €

1 26 jours [Coude] CoudeRégulation en sortieStandard[Inox (EN 1.4401 équiv.)] Acier inoxydableContre-écrou heaxgonal1/4AucunNPT-5/163/8 StandardAucun

26.66 €

1 26 jours [Coude] CoudeRégulation en sortieStandard[Inox (EN 1.4401 équiv.)] Acier inoxydableContre-écrou heaxgonal1/4Avec jointNPT-5/163/8 StandardAucun

Assistance technique