KGE, Raccords instantanés en acier inox, Traversée de cloison mixte (Numéros de référence)

KGE, Raccords instantanés en acier inox, Traversée de cloison mixte
SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Used for transit connection of a tube and a male screw for installation of a panel.

(i)Remarque

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for shape details.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

Bulkhead Connector: KGE Outline Drawing And Dimensions

Bulkhead Connector: KGE outline drawing

Bulkhead Connector: KGE outline drawing

Applicable tubing
Outer diameter (mm)
Connection thread
Rc thread
Model T(M) H1
(width across flats)
H2
(width across flats)
L1 L2 Mounting hole M Effective cross-sectional areaNote)
(mm2)
Weight
g
Nylon Urethane
4 1/8 KGE04-01 M12 × 1 14 14 27.5 11 13 16 5.6 4 16
1/4 KGE04-02 17 31 15 35
6 1/8 KGE06-01 M14 × 1 17 17 28 11 15 17 13.1 10.4 30
1/4 KGE06-02 31.5 15
3/8 KGE06-03 19 33.5 17 29
8 1/8 KGE08-01 M16 × 1 17 19 27.5 7.5 17 18.5 26.1 18.0 28
1/4 KGE08-02 33 13 27
3/8 KGE08-03 19 35 15 48
10 1/4 KGE10-02 M20 × 1 22 24 34.5 12.5 21 21 41.5 29.5 53
3/8 KGE10-03 36.5 14 67
12 3/8 KGE12-03 M22 × 1 24 27 37 14 23 22 58.3 46.1 92
1/2 KGE12-04 41 18 59
16 3/8 KGE16-03 M28 × 1.5 30 32 40 14 29 25 96 (96) 127
1/2 KGE16-04 44 18 113 132

Note) Dimension inside "( )" is for soft nylon

One-Touch Fitting Stainless Steel KG Series Common Specifications (Reference)

Structure

KG Series structure

KG Series structure

Applicable Tubing

Tube materials FEP, PFA, nylon, soft nylonNote 1), polyurethane
Tube outer diameter ø4, ø6, ø8, ø10, ø12, ø16

Note 1) For soft nylon tube, water cannot be used.

Specifications

Usable fluids Air, waterNote 2)
Operating pressure rangeNote 3) -100 kPa to 1 MPa
Proof pressure 3 MPa
Ambient and fluid temperature -5 to 60°C, if water is used then 0 to 40°C (no freezing)
Thread Mounting Section JIS B 0203 (taper thread for piping)
JIS B 0205 (metric coarse thread)
Nut part JIS B 0205 (metric fine thread)
Thread sealant With sealantNote 4)Or, without sealants

Note 2) The surge pressure must be under the maximum operating pressure.
Note 3) Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Note 4) Add the suffix "S" to the part number if w/ seal is desired.

Principle Part Materials

Body SUS303, PBT
Stud SUS303 (thread portion)
Chuck SUS304
Guide SUS304, SUS303, PBT
Collet, release button POM
Seal, O-ring NBR
Gasket SUS304/NBR
Référence pièce
KGE06-03
KGE08-03
KGE10-03
KGE12-03
KGE16-03
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Matériau du corps principal Application Packing, Material of O-Ring Température de fonctionnement
(°C)
D.E. 1 de tuyau applicable
(φ)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Couleur Spécifications Couleur du bouton de déverrouillage Spécifications sur mesure

21.73 €

2 26 jours [Laiton] EN CW614N équiv. + PBT + PPStandard/Mini[EPDM] EPDM (revêtement en fluorine)-6R3/81BlancQualité ISO : 6BlancS/O

22.24 €

2 4 jours [Laiton] EN CW614N équiv. + PBT + PPStandard/Mini[EPDM] EPDM (revêtement en fluorine)-8R3/81BlancQualité ISO : 6BlancS/O

29.19 €

2 4 jours [Laiton] EN CW614N équiv. + PBT + PPStandard/Mini[EPDM] EPDM (revêtement en fluorine)-10R3/81BlancQualité ISO : 6BlancS/O

31.29 €

2 4 jours [Laiton] EN CW614N équiv. + PBT + PPStandard/Mini[EPDM] EPDM (revêtement en fluorine)--R3/81BlancQualité ISO : 6BlancS/O

35.29 €

2 26 jours [Laiton] EN CW614N équiv. + PBT + PPStandard/Mini[EPDM] EPDM (revêtement en fluorine)--R3/81BlancQualité ISO : 6BlancS/O

Loading...

  1. 1

Informations de base

Type Simple effet / vis Type à raccord Sens de montage par vis Fluide applicable Eau / Air
Matériau du filetage EN 1.4305 équiv. Montage par vis, sens Raccord union de cloison femelle

Assistance technique