Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
Round bar type external appearance
Lever type external appearance
Roller type external appearance
Chamfered type external appearance
Tube Inner Diameter (mm) | 16 | 20 | 32 | 40 | 50 |
---|---|---|---|---|---|
Action | Double acting type, Double acting with spring type, Single acting spring extend type | ||||
Fluid | Air | ||||
Proof Pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Ambient and Fluid Temperature | Without auto switch: -10°C to 70°C (No freezing) With auto switch: -10°C to 60°C (No freezing) | ||||
Lubrication | Not required (non-lubricated) | ||||
Cushioning | Rubber cushion | ||||
Stroke Length Tolerance | +1.4* 0 | ||||
Piston Speed | 50 to 500 mm/s | ||||
Mounting | Through bole / Both ends tapped |
*The stroke length tolerance does not include bumper deflection.
(Units: mm)
Tube Internal Diameter | Rod-End Configuration | |
---|---|---|
Round Bar Type, Chamfered Type, Roller Type | Lever Type | |
16 | 10, 15 | - |
20 | 10, 15, 20 | - |
32 | 10, 15, 20 | |
40 | 20, 25, 30 | 20, 25, 30 |
50 |
(Unit: N)
Tube Inner Diameter (mm) | Extended | Retracted |
---|---|---|
16 | 4.9 | 14.9 |
20 | 3.4 | 14.9 |
32 | 8.8 | 18.6 |
40, 50 | 13.7 | 27.5 |
*Only applicable to round bar, chamfered and roller type end configurations.
The figure shows an extended piston rod. The external dimensions of the double acting spring type and single acting spring extend type are the same as for the double acting type.
(Units: mm)
Tube internal diameter: 32 mm / RS□QB32□-□DLZ (double acting type)
Tube internal diameter 32 mm / RS□QB32□-□DBZ (double acting type) dimensions
Tube internal diameter 32 mm / RS□QB32□-□DDZ (double acting type) dimensions
*See the manufacturer's catalog for product information other than that detailed above.
*1: For the single acting type, a one-touch fitting is on the rod end only.
*2: The position of the width across flats (K) is arbitrary and is not constant.
Rod-end configuration: Lever type (energy absorbing adjustable type) / Through hole mounting with lock mechanism / Through hole mounting only
*The drawing indicates the dimensions when the adjustment bolt is lowered (at maximum energy absorption). Dimensions with an asterisk (*) change when the adjustment bolt is raised (energy absorption is reduced).
ø32 mm: *30° → *20°, *10.5 → *9, *5 → *6
ø40 mm, ø50 mm: *24° → *16°, *13.5 → *11.5, *14 → *16
*See the manufacturer's catalog for product information other than that detailed above.
Référence pièce
|
---|
RSDQA20TF-15BGZ |
RSDQA20TF-15DGZ |
RSDQA20TF-20DGZ |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Méthode de fonctionnement du cylindre | D.I. du cylindre : D (Ø) | Course : L (mm) | Operating Pressure (MPa) | Specifications | Support bracket | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) | Boulon de montage | Type de connecteur | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.19 € | 1 | 26 jours | [À double effet] Avec ressort de rappel | 20 | - | - | - | - | G | Sans commutateur auto (aimant intégré) | Aucun | Aucun | Taraudage aux deux extrémités | Type chanfreiné à tige taraudée | Aucun | Sans | Sans boulon de montage | Aucun | ||
92.19 € | 1 | 26 jours | [À double effet] Double effet | 20 | - | - | - | - | G | Sans commutateur auto (aimant intégré) | Aucun | Aucun | Taraudage aux deux extrémités | Type chanfreiné à tige taraudée | Aucun | Sans | Sans boulon de montage | Aucun | ||
93.15 € | 1 | 26 jours | [À double effet] Double effet | 20 | - | - | - | - | G | Sans commutateur auto (aimant intégré) | Aucun | Aucun | Taraudage aux deux extrémités | Type chanfreiné à tige taraudée | Aucun | Sans | Sans boulon de montage | Aucun |
Loading...
Méthode de fonctionnement de la tige | Tiges simples | Forme du corps principal | Cylindre de plaque | Fonction supplémentaire | Standard |
---|---|---|---|---|---|
Environnement, applications | Standard | Cushion | Amortisseur en caoutchouc | Tube Material | Alliage d'aluminium / Aluminium anodisé dur |
Specification of cylinder | Vérin d'arrêt / Type à hauteur de montage fixe |
Configurer
Propriétés de base
Méthode de fonctionnement du cylindre
Course : L(mm)
Operating Pressure(MPa)
Specifications
Support bracket
Type
D.I. du cylindre : D(Ø)
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Custom-made Specifications
Customized specification (port positions)
Boulon de montage
Type de connecteur
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles