CE1, Vérin à positions contrôlées, standard (Numéros de référence - Téléchargement CAO)

CE1, Vérin à positions contrôlées, standard
An air cylinder manufactured by SMC
[Features]
· With length measurement function
· Measurement is possible for the full cylinder range
· The home position can be anywhere within the cylinder stroke.
· Resolution: 0.1 mm (accuracy ±0.2 mm)
· Power supply voltage: 12 to 24 V DC
· Abundant stroke variations
· Improved noise resistance

(i)Remarque

  • See catalog for specification details.
  • CAD data is not supported for some model numbers
  • Product pictures are representations.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

CE1B32-175L-M9BSDPC

Model Number Notation

Model Number Notation

Model Number Notation

Stroke Reading Cylinder CE1 Series Specifications

Type Special Functions Electrical Entry Indicator Light Wiring (Output) Load Voltage
DC AC
Solid State Auto Switch - Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V -
3-wire (PNP)
2-wire 12 V
Connector
Diagnostic indication (2-color indicator) Grommet 3-wire (NPN) 5 V, 12 V
3-wire (PNP)
2-wire 12 V
Improved water resistance product (2-color indicator) 3-wire (NPN) 5 V, 12 V
3-wire (PNP)
2-wire 12 V
With diagnostic output (2-color indicator) 4-wire 5 V, 12 V
Reed Type Auto Switch - Grommet Yes 3-wire
(NPN equivalent)
- 5 V -
2-wire - 200 V
24 V 12 V 100 V
No 5 V, 12 V 100 V or less
Connector Yes 12 V -
No 5 V, 12 V 24 V or less
Diagnostic indication (2-color indicator) Grommet Yes - -
Type Auto Switch Unit Part Number Lead Wire Length (m) Pre-Wired Connector Applicable Load
Perpendicular In-Line 0.5
(Nil)
1
(M)
3
(L)
5
(Z)
None
(N)
Solid State Auto Switch M9NV M9N - IC circuit Relay, PLC
M9PV M9P -
M9BV M9B - -
J79C - - -
M9NWV M9NW - IC circuit
M9PWV M9PW -
M9BWV M9BW - -
*1: M9NAV *1M9NA - IC circuit
*1M9PAV *1M9PA -
*1M9BAV *1M9BA - -
- F79F - - IC circuit
Reed Type Auto Switch A96V A96 - - - - IC circuit -
A72 A72H - - - - - Relay, PLC
*2A93V A93 - -
A90V A90 - - - - IC circuit
A73C - - - -
A80C - - - IC circuit
A79W - - - - - -
  • *1: Water resistant type auto switches can be mounted on the above models, but the water resistance cannot be guaranteed.
    Contact the SMC support center regarding water-resistant types for the above model numbers.
  • *2: For the 1‑m lead wire type only D-A93 is supported.

*Lead wire length symbols

  • 0.5 m: Nil; Example: M9NW
  • 1 m: M; Example: M9NWM
  • 3 m: L; Example: M9NWL
  • 5 m: Z; Example: M9NWZ
  • None: N; Example: J79CN
  • *Solid state auto switches marked with ○ are produced to order.
  • *Aside from those models listed above, there are other applicable auto switches.
  • *When mounting ø32 to 63‑mm D-A9□(V), M9□(V), M9□W(V), M9□A(V)L types on a side other than the port side, order auto switch mounting brackets separately.
  • *Auto switches are shipped together (but not assembled).

External Appearance / Symbols

CE1 Series external appearance

CE1 Series external appearance

CE1 Series symbol

CE1 Series symbol

Mounting Bracket / Part Number

Tube Internal Diameter
(mm)
Foot*1 Flange Double
Clevis
12 CQ-L012 CQ-F012 CQ-D012
20 CQ-L020 CQ-F020 CQ-D020
32 CQ-L032 CQ-F032 CQ-D032
40 CQ-L040 CQ-F040 CQ-D040
50 CQ-L050 CQ-F050 CQ-D050
63 CQ-L063 CQ-F063 CQ-D063

*1: When ordering foot brackets, order 2 pieces per cylinder.
*2: Parts included with each bracket are as follows.

  • Foot, flange: body mounting bolts
  • Double clevis: clevis pin, type C retaining ring for shaft,
  • mounting bolt

Cylinder Specification

Fluid Air
Proof Pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Minimum operating pressure ø12 mm ø20 to 63 mm
0.07 MPa 0.05 MPa
Piston Speed 70 to 500 mm/s
Ambient and Fluid Temperature 0°C to 60°C (no freezing)
Humidity 25 to 85% RH (no condensation)
Lubrication Not required
Stroke Length Tolerance Range ø12 mm, ø20 mm: (0 to +1.0) ø32 mm, ø40 mm, ø50 mm, ø63 mm: (0 to +1.6)
With Air Cushion ø12 mm, ø20 mm, ø32 mm……none ø40 mm, ø50 mm, ø63 mm……available
Rod non-rotating accuracy ø12 mm ø20 mm ø32 mm, ø40 mm, ø50 mm, ø63 mm
±2 °±1 °±0.8 °
Mount Support Type Both ends tapped (standard), foot type, flange type, double clevis type
Auto switch Solid state type, reed type

Sensor Specification

Cable ø7 mm, 6-core twisted pair shielded wire (oil/heat resistant, flame retardant cable)
Maximum Transmission Distance 23 m (using SMC's cable and counter)
Position Detection Method Magnetic scale rod (non-rotating)
Sensor head (incremental type)
Magnetic Field Resistance 14.5 mT
Operating Power Range 10.8 to 26.4 V DC (power ripple 1% or less)
Current Consumption 40 mA
Resolution 0.1 mm/pulse
Accuracy ±0.2 mm*1 (at 20°C)
Output Type Open collector (24 V DC, 40 mA)
Output Signal A phase / B phase difference output
Insulation Resistance 500 V DC, 50 MΩ or more (between case and 12E)
Vibration-Resistance 33.3 Hz 6.8 G for 2 hours in X and Y directions, 4 hours in Z direction
Based on JIS D1601
Impact Resistance 30 G, 3 times in X, Y, Z directions
Protective Enclosure IP65 (IEC standard)*2, not including connector
Extension Cable (Option) 5 m, 10 m, 15 m, 20 m

*1 Includes the digital display error of the counter (CEU5).
The overall accuracy after being mounted on equipment will vary depending on the mounting conditions and environment. As such, the customer should calibrate the equipment as a whole.
*2 The cylinder section is not a water-resistant protective enclosure.

Cylinder Stroke

Tube Internal Diameter
(mm)
Standard Stroke (mm) *Manufacturable Stroke Range
25 50 75 100 125 150 175 200 250 300 400 500
12 - - - - - - 25 to 150
20 - - - - 25 to 300
32 - - - 25 to 400
40 - - - 25 to 600
50 - - - - - - - - - 25 to 600
63 - - - - - - - - - 25 to 600

*Cylinders with strokes other than standard can be custom ordered. Contact the SMC support center for details.
Take extra care with eccentric loads applied to the rod when the stroke is 100 mm or more and there is a bore size of 12 mm.

Usage precautions

Usage precautions

Cannot be used in environments exposed to fluids (water, oil, coolant, etc.)
Special order types with a scraper are available. Contact the SMC support center for details. (ø32 to 63 mm)
For ø12‑mm and ø20‑mm models, use the CEP1 Series with the scraper included as standard.

Weight Table (Sensor Cable Length 0.5 m, With Connector, Without Mounting Bracket [Both Ends Tapped])

 

(Unit: kg)

 

Tube Internal Diameter
(mm)
Cylinder stroke (mm)
25 50 75 100 125 150 175 200 250 300 400 500
12 0.28 0.32 0.35 0.39 0.42 0.46 - - - - - -
20 0.48 0.55 0.62 0.69 0.76 0.83 0.9 0.97 - - - -
32 - 0.84 0.95 1.05 1.16 1.26 1.37 1.48 1.69 1.9 - -
40 - - - 1.58 1.71 1.83 1.96 2.08 2.33 2.58 3.08 3.58
50 - - - - - - - 3.26 - 3.96 - 5.36
63 - - - - - - - 4.04 - 4.84 - 6.44

*1: Subtract 40 g from the above weight for the type with a sensor cable length of 0.5 m and without a connector (CE1□□-□Z).
Add 160 g to the above weight for the type with a sensor cable length of 3 m and with a connector (CE1□□-□L).
Add 120 g to the above weight for the type with a sensor cable length of 3 m and without a connector (CE1□□-□ZL).
*2: The mounting bracket weight is shared with the compact cylinder (CQ2 Series).

Rod End Nut Dimensions

Rod End Nut Dimensions

Rod End Nut Dimensions

 

(Units: mm)

 

Part Number Applicable Bore Size (mm) d H B C D
NTJ-015A 12 M5 ×; 0.8 4 8 9.2 7.8
NT-02 20 M8 ×; 1.25 5 13 15.0 12.5
NT-04 32, 40 M14 ×; 1.5 8 22 25.4 21.0
NT-05 50/63 M18 ×; 1.5 11 27 31.2 26

Material

  • ø12 mm, ø20 mm: iron
  • ø32 to 63 mm: rolled steel

(1 pc. included as standard.)

Diagram

ø12 mm, ø20 mm diagram

ø12 mm, ø20 mm diagram

ø32 mm diagram

ø32 mm diagram

ø40 to 63 mm diagram

ø40 to 63 mm diagram

Component Parts

Number Part Name Material Notes
1 Cylinder Body Aluminum alloy -
2 Rod Cover Brass ø12 to 20 mm
Aluminum alloy ø32 to 63 mm
3 Head Cover Aluminum alloy -
4 Piston Aluminum alloy -
5 Piston Rod Stainless steel -
6 Rod Cover Disc Aluminum alloy -
7 Sensor Unit - -
8 Sensor Setting Bracket Stainless steel -
9 Sensor Set Piece Assembly - ø20 to 63 mm
10 Pin Stainless steel ø12 to 32 mm
11 Sensor Guide Lead-bronze casting ø32 to 63 mm
12 Case Setting Nut Carbon steel ø32 to 63 mm
13 Cushion Ring A Rolled steel ø40 to 63 mm
14 Cushion Ring B Rolled steel ø40 to 63 mm
15 Cushion Valve - ø40 to 63 mm
16 Piston Nut Rolled steel ø40 to 63 mm
17 Port Joint Stainless steel ø40 to 63 mm
18 Wear Ring Resin ø40 to 63 mm
19 Rod End Nut Carbon steel -
20 Sensor Setting Plate Cold rolled special steel strip -
21 Type C Retaining Ring Carbon steel -
22 Magnet - -
23 Cross-Recessed Round Head Screw Carbon steel wire -
24 Cross-Recessed Countersunk Head Screw Carbon steel wire -
25 Hex Socket Head Cap Screw Chrome molybdenum steel -
26 Spring Washer Steel wire -
27 Case Gasket NBR -
28 Case Screw Gasket NBR -
29 Piston Seal NBR -
30 Rod Seal NBR -
31 Gasket NBR -
32 Cushion Seal NBR -
33 Piston Gasket NBR -
34 Port Seal NBR -
35 Joint Seal NBR -
36 Valve Seal NBR -
37 Valve Retainer Seal NBR -
38 Spacer for Switch Type Aluminum alloy ø12 mm

*As there is a possibility of improper operation, be sure to contact the SMC support center regarding seal replacement.
*See the SMC catalog for other specifications.

Référence pièce
CE1B32-175L-M9BSDPC
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Forme du corps principal D.I. du cylindre : D
(Ø)
Course : L
(mm)
Cushion Operating Pressure
(MPa)
Auto Switch Lead Wire Length
(m)
Number of Switches Type of Mount Support Avec / Sans connecteur Longueur de câble
(m)
Type de connecteur

722.03 €

1 26 jours Autre32-Sans coussinet0.05 à 1.0M9BConnecteur mâle M12 4 broches A-Cord (clé normale) / 0,52 pcsDeux extrémités taraudées (standard)Avec connecteur3-

Loading...

  1. 1

Informations de base

Méthode de fonctionnement du cylindre Double effet Méthode de fonctionnement de la tige Tiges simples Fonction supplémentaire Standard / Avec fonction de crabotage de la tige
Environnement, applications Standard Specification of cylinder Vérin pneumatique avec fonction de mesure de la longueur

Assistance technique