• Avis de Maintenance Préventive : Ce site sera indisponible en raison de la maintenance préventive de 3:00 26/5/2024 à 1:00 (CET) 27/5/2024. Nous nous excusons pour le désagrément.

RS2H, Vérin stoppeur pour charge lourde (Numéros de référence - Téléchargement CAO)

RS2H, Vérin stoppeur pour charge lourde
Easily replaced air cylinder shock absorbers.
[Features]
· Can be replaced simply by loosening the set screw.
· The adjustable shock absorber allows for a gentle stop.
· Resistance value can be adjusted by rotating the adjustment dial.
· Improved handling and visibility of the lock mechanism. (Option)
· Piping is available from 2 directions, allowing for interchangeable mounting with previous series (RS1H).
· Compact auto switch (D-M9□) and strong magnetic field resistant auto switch (D-P3DW) can be mounted on 3 sides.
· 2 roller materials are available to suit the application. (Resin, carbon steel)
· The roller lever direction can be changed in 90° steps.

(i)Remarque

  • See catalog for specification details.
  • CAD data is not supported for some model numbers
  • Product pictures are representations.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

RS2H50-30DM-DP

Heavy Duty Stopper Cylinder RS2H Series Specifications

Heavy Duty Stopper Cylinder RS2H Series external appearance

Heavy Duty Stopper Cylinder RS2H Series external appearance

Tube Internal Diameter (mm) 50 63 80
Operating method Double acting, double acting spring type, single acting / spring extend
Rod-end configuration Lever with built-in shock absorber
Applicable fluids Air
Proof pressure 1.5 MPa
Maximum operating pressure 1.0 MPa
Ambient temperature and working fluid temperature -10°C to 60°C (no freezing)
Lubrication Not required (non-lube)
Cushioning Rubber cushion
Stroke length tolerance +1.4
0
Mounting Flange
Port size (Rc, NPT, G) 1/8 1/4 1/4

Standard Strokes

 

(Unit: mm)

 

Tube Internal Diameter (mm) Standard stroke
50 30
63 30
80 40

Weight list

 

(Increment: kg)

 

Operating method Rod-end configuration Tube Internal Diameter (mm) Weight
Double acting type Lever with built-in shock absorber 50 1.70
63 2.78
80 4.96

Structural drawing

Double acting type (DL, DM) structural drawing

Double acting type (DL, DM) structural drawing

Double acting spring type (BL, BM) structural drawing

Double acting spring type (BL, BM) structural drawing

Single acting type (TL, TM)

Single acting type (TL, TM)

With lock mechanism (-D) structural drawing (option)

With lock mechanism (-D) structural drawing (option)

When using cancel cap (-C) structural drawing (option)

When using cancel cap (-C) structural drawing (option)

Component Parts

Number Description Material Note
1 Rod Cover Aluminum Alloy Metallic painted
2 Bottom plate Aluminum Alloy Hard Anodize
3 Cylinder tube Aluminum Alloy Hard Anodize
4 Piston Aluminum Alloy Chromate
5 Piston rod Carbon Steel Hard chrome plated
6 Bushing Resin/Copper alloy (Multiple layers) -
7 Guide rod Carbon Steel Hard chrome plated
8 Lever Cast iron Zinc chromate
9 Lever holder Cast iron Zinc chromate
10 Bumper A Urethane -
11 Damper B Urethane -
12 Roller Resin -□□L
Carbon Steel -□□M
13 Roller pin Carbon Steel -
14 Lever pin Carbon Steel -
15 Lever spring Steel wire -
16 Magnet - -
17 Flat washer Steel wire Zinc chromate
18 C-shaped retaining ring for Shaft Carbon tool steel -
19 C-shaped retaining ring for Shaft Carbon tool steel -
20 Return spring Steel wire -T□/-B□
21 Hexagon socket head bolt Chrome Molybdenum Steel Zinc chromate
22 Hex Socket Set Screw Chrome Molybdenum Steel Zinc chromate
23 Hexagon socket head plug Carbon Steel Zinc chromate
24 Wear ring Resin -
25 Element Bronze -□TL/-□TM
26 Retaining Ring Carbon tool steel -□TL/-□TM
27 Shock absorber - -
28 Steel ball Carbon Steel -
29 Bracket assembly Carbon Steel Used for -D (Lock type)
30 Bracket spring Steel wire Used for -D (Lock type)
31 Bracket spacer Carbon Steel Used for -D (Lock type)
32 Lock pin Carbon Steel Used for -D (Lock type)
33 Hexagon socket head bolt Chrome Molybdenum Steel Used for -D (Lock type)
34 Flat washer Carbon Steel Used for -D (Lock type)
35 Cancel cap Aluminum Alloy Used for -C (Cancel cap type)
36 O-ring NBR Used for -C (Cancel cap type)
37 Piston Gasket NBR -
38 Rod Gasket NBR -
39 Tube gasket NBR -
40 O-ring NBR -

Replacement Parts / Seal Kit

Tube Internal Diameter (mm) Kit No. Content
Double acting type Double acting spring type Single acting
50 RS2H50D-PS RS2H50T-PS Set of nos. above
(37) to (40)
(excluding [38])
63 RS2H63D-PS RS2H63T-PS
80 RS2H80D-PS RS2H80T-PS
  • *Seal kit includes (37) to (40) (excluding [38]). Order the seal kit based on each bore size.
  • *The seal kit does not include a grease pack, so please order a grease pack separately.
    Grease pack part number: GR-S-010 (10 g)

Replacement Parts / Shock Absorber

Tube Internal Diameter (mm) Kit No.
50 RS2H-R50
63 RS2H-R63
80 RS2H-R80

Dimensional Outline Drawing / Output Circuit

E2E-X2D1-N dimensional outline drawing

E2E-X2D1-N dimensional outline drawing

 

(Unit: mm)

 

*Vinyl insulation round cord
ø3.5 (3.5‑mm diameter) (18/ø0.12 [0.12‑mm diameter]) 2-wire, standard 2 m,
cord extension (individual metal piping) max. 200 m

E2E-X2D1-N/2-wire output circuit

E2E-X2D1-N/2-wire output circuit

Lever Detection Switch (Proximity Switch)

Lever detection switch image 1

Lever detection switch image 1

Lever detection switch image 2

Lever detection switch image 2

Model E2E-X2D1-N
Output type Normally open
Power supply voltage
(Operating voltage range)
12 to 24 V DC (10 to 30 V DC)
Ripple (p-p) 10% max.
Current consumption (leakage current) 0.8 mA or less
Response frequency 1.5 kHz
Control output (chest) 3 to 100 mA
Indicator light Operating indication (red LED), set operation indication (green LED)
Ambient operating temperature -25°C to 70°C (no freezing)
Operating ambient humidity 35 to 95% RH
Residual voltageNote 1) 3 V or less
Withstand voltageNote 2) 1,000 V AC
Vibration Endurance 10 to 55 Hz, double amplitude 1.5 mm, X, Y, Z direction each 2 h
Impact Endurance 500 m/s2(Approx. 50 G) 10 times each in X, Y, Z directions
Enclosure IEC standards IP67 (Immersion proof and oil proof by JEM standards IP67G)

Note 1) At load current 100 mA and cord length of 2 m
Note 2) Between case and whole live part

Mounting position

Confirm that the proximity switch indicator LED turns to green when the lever is pushed towards the proximity switch side. (Figure 1)
Confirm that the proximity switch indicator LED turns to green when the lever is pushed towards the opposite side from the proximity switch. (Figure 2)
Then, rotate the lever by 90° to confirm that the indicator LED of the proximity switch (red, green) does not turn on.
Fix the cylinder with screws included as accessories after confirming that there is no interference between the lever and the proximity switch.

  • *See the manufacturer's catalog for detailed specifications.
  • *Product pictures are representations. CAD data is not supported for some model numbers.
  • *See the manufacturer's catalog for product information not detailed above.
Référence pièce
RS2H50-30DM-DP
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Méthode de fonctionnement du cylindre D.I. du cylindre : D
(Ø)
Course : L
(mm)
Operating Pressure
(MPa)
Port thread type Body Options Auto Switch Lead Wire Length
(m)
Number of Switches Head Cover Port Position Direction of Piping Matériau de rouleau Type de connecteur

457.10 €

1 26 jours [À double effet] Double effet50-1.0RcAvec mécanisme de verrouillageSans (aimant intégré)--Position réciproque levier et orifice : 270°Côté brideAcier au carbone-

Loading...

  1. 1

Informations de base

Méthode de fonctionnement de la tige Tiges simples Forme du corps principal Cylindre de plaque Fonction supplémentaire Standard
Environnement, applications Standard Cushion Amortisseur en caoutchouc Rod Tip Shape Levier avec amortisseur de chocs intégré
Tube Material Alliage d'aluminium / Aluminium anodisé dur Specification of cylinder Vérin de butée à usage intensif Mount Type Bride

Vous vous trouvez sur la page de RS2H, Vérin stoppeur pour charge lourde, le numéro d'article est le suivant: RS2H50-30DM-DP.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article RS2H50-30DM-DP.

Variantes de ce produit

Référence pièce
RS2H50-30BL-DC
RS2H50-30BL-DS
RS2H50-30BL-DSQ
RS2H50-30DM-DQ
RS2H50-30DM-DS
RS2H50-30DM-DS-M9BW
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Méthode de fonctionnement du cylindre D.I. du cylindre : D
(Ø)
Course : L
(mm)
Operating Pressure
(MPa)
Port thread type Body Options Auto Switch Lead Wire Length
(m)
Number of Switches Head Cover Port Position Direction of Piping Matériau de rouleau Type de connecteur

467.00 €

1 26 jours [À double effet] Avec ressort de rappel50-1.0RcAvec mécanisme de verrouillage et capuchon d’annulationSans (aimant intégré)--Relation de position du levier et du port : standardCôté brideRésine-

593.18 €

1 26 jours [À double effet] Avec ressort de rappel50-1.0RcAvec mécanisme de verrouillage et détecteur à levierSans (aimant intégré)--Relation de position du levier et du port : standardCôté brideRésine-

593.18 €

1 26 jours [À double effet] Avec ressort de rappel50-1.0RcAvec mécanisme de verrouillage et détecteur à levierSans (aimant intégré)--Position réciproque levier et orifice : 180°Côté brideRésine-

457.10 €

1 26 jours [À double effet] Double effet50-1.0RcAvec mécanisme de verrouillageSans (aimant intégré)--Position réciproque levier et orifice : 180°Côté brideAcier au carbone-

593.18 €

1 26 jours [À double effet] Double effet50-1.0RcAvec mécanisme de verrouillage et détecteur à levierSans (aimant intégré)--Relation de position du levier et du port : standardCôté brideAcier au carbone-

660.81 €

1 26 jours [À double effet] Double effet50-1.0RcAvec mécanisme de verrouillage et détecteur à levierM9BW0.52 pcsRelation de position du levier et du port : standardCôté brideAcier au carbone-

Assistance technique