MTS, Vérin de précision (alésage 12-40) (Numéros de référence - Téléchargement CAO)

MTS, Vérin de précision (alésage 12-40)
A precision cylinder with an internal guide function that can be mounted with high accuracy.
[Features]
· Deflection: 0.1 mm or less (within the allowable lateral load value of MTS12-25).
· Requires less mounting space. Reduced labor for design and assembly.
· Auto switches can be mounted on 4 surfaces (bore size 8 mm: 2 surfaces).
· 3 types of mounting are possible. Tapped mounting (bottom mounting, front mounting), Through-hole mounting (both sides mounting).
· 2 types of rod end configuration (Standard: rod end female thread, Option: rod end male thread, using stud bolt).
· Air cushion available as standard (bore size 8 mm: rubber bumper).
· Head side end lock type added to series (bore size 12 to 40 mm).
· The specially configured rod seal design delivers sealing and durability equivalent to conventional round rod models.

(i)Remarque

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

MTS20-175

Precision Cylinder MTS Series Specifications

Precision Cylinder MTS Series external appearance

Precision Cylinder MTS Series external appearance

Tube Inner Diameter (mm) 8 12 16 20 25 32 40
Spline Rod Diameter (mm) 4 6 8 10 13 16 20
Fluid Air
Minimum Operating Pressure Without End Lock 0.15 MPa 0.12 MPa 0.1 MPa
*With End Lock - 0.17 MPa 0.15 MPa
Maximum operating pressure 0.7 MPa
Proof Pressure 1.0 MPa
Ambient and Fluid Temperature -10°C to 60°C (no freezing)
Bearing Type Ball spline
Cushioning Rubber cushion Air cushion
Effective Cushion Length (mm) - 9 10 11 12 17 17
Lubrication Not required (non-lubricated)
Operating Piston Speed (mm/s) 50 to 500 50 to 800
Allowable Kinetic Energy J 0.02 0.19 0.32 0.55 0.78 1.6 2.8
Stroke Tolerance (0 to +1.0) mm
Non-Rotating Accuracy 0.2° or less
(within allowable torque value)
0.1° or less (within allowable torque value)
Piping Connection Port Diameter - M3 ×; 0.5 M5 ×; 0.8 M5 ×; 0.8 M5 ×; 0.8 M5 ×; 0.8 Rc 1/8 Rc 1/8
TN - - - - - NPT 1/8 NPT 1/8
TF - - - - - G1/8 G1/8

*Excluding the lock parts, bore size 12 mm and 16 mm: 0.12 MPa, Bore size 20 to 40 mm: 0.10 MPa

Standard Stroke Table / End Lock Specifications

Tube Inner Diameter (mm) Standard Stroke (mm)
8 5, 10, 15, 20, 25, 30
12/16 25, 50, 75, 100
20, 25, 32, 40 25, 50, 75, 100, 125, 150, 175, 200

*Strokes not listed above are all produced to order.

Tube Inner Diameter (mm) 12 16 20 25 32 40
Lock position Head side only
Holding Force (MAX) N 29 53 82 125 211 329
Backlash 1 mm
Manual Lock Release Non-locking type only

Diagram

Basic type bore size 8 mm diagram

Basic type bore size 8 mm diagram

Basic type bore size 12 to 40 mm diagram

Basic type bore size 12 to 40 mm diagram

With end lock bore size 12 to 40 mm diagram

With end lock bore size 12 to 40 mm diagram

*Cannot be disassembled.
Dedicated tools are required for disassembly and reassembly. Contact the SMC support center regarding seal replacement.

Component Parts

Number Part Name Material Quantity Notes
1 Rod cover Aluminum alloy 1 Clear anodizing
2 Head cover Aluminum alloy 1 Clear anodizing
3 Cylinder Tubing Aluminum alloy 1 Hard anodized aluminum
4 Piston Aluminum alloy 1 -
5 Spacer for Switch Type Aluminum alloy 1 Chromate
6 Spline Rod Stainless steel 1 ø8 mm: quenched
Carbon steel 1 ø12 mm to ø40 mm: quenched / hard chrome plating
7 Cushion Bolt Stainless steel 1 ø8 to 16 mm
Carbon steel 1 ø20 to 40 mm: zinc chromate
8 End Lock Bolt Carbon steel 1 Quenched / zinc chromate
9 Collar Aluminum alloy 1 Chromate
10 Spline Nut - 1 -
11 Cushion Needle Carbon steel 2 Nickel plating
12 Cap Copper alloy 1 Nickel plating
13 Lock Piston Carbon steel 1 Quenched / hard chrome plated
14 Lock Spring Steel wire 1 Zinc chromate
15 Damper Urethane 2 ø8 mm
1 ø12 to 40 mm
16 Key Carbon steel 1 -
17 Type C Retaining Ring for Hole Carbon tool steel 2 ø8 mm: phosphate conversion coating
1 ø12 to 40 mm: phosphate conversion coating
18 Magnet - 1 -
19 Plug Alloy steel 3 Nickel plating
20 Hex Socket Head Set Screw Alloy steel 1 Black zinc chromate
21 Piston Seal NBR 1 -
22 Spline Seal NBR 1 ø8 mm: rod seal
23 Collar Gasket NBR 1 -
24 Tube Gasket NBR 1 ø8 mm
2 ø12 to 40 mm
25 Piston Gasket NBR 1 -
26 Cushion Seal Urethane 2 -
27 Needle Gasket NBR 2 -
28 Piston Seal for Lock NBR 1 -
29 Cap Gasket NBR 1 -

Drawing

*Spline rod width across flats is not related to the position of the body mounting face.

MTS8 Dimensions

 

(Units: mm)

 

Basic type bore size 8 mm dimensional drawing

Basic type bore size 8 mm dimensional drawing

 
Bore size 8 mm male threaded rod end dimensional drawing

Bore size 8 mm male threaded rod end dimensional drawing

MT12 dimensions

 

(Units: mm)

 

Basic type bore size 12 mm dimensional drawing

Basic type bore size 12 mm dimensional drawing

Bore size 12 mm male threaded rod end dimensional drawing

Bore size 12 mm male threaded rod end dimensional drawing

Bore size 12 mm with end lock dimensional drawing

Bore size 12 mm with end lock dimensional drawing

  • *Product pictures are representative images. CAD data is not supported for some model numbers.
  • *See the SMC catalog for other specifications, dimensions, etc.
Référence pièce
MTS20-175
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Forme du corps principal D.I. du cylindre : D
(Ø)
Course : L
(mm)
Environnement, applications Pression de fonctionnement
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Custom-made Specifications Direction of Piping Type de connecteur

524.13 €

1 4 jours Guidé20175Standard-Coussin d'air0.1 à 0.7Sans verrou d'extrémité (standard)Vis MSans (aimant intégré)--Filetage femelle (standard)Aucun--

Loading...

  1. 1

Informations de base

Méthode de fonctionnement du cylindre Double effet Méthode de fonctionnement de la tige Tiges simples Fonction supplémentaire Standard / Avec fonction de crabotage de la tige
Tube Material Alliage d'aluminium / Aluminium anodisé dur Type of Shaft Bearing Cannelure à billes Specification of cylinder Vérin de précision

Vous vous trouvez sur la page de MTS, Vérin de précision (alésage 12-40), le numéro d'article est le suivant: MTS20-175.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MTS20-175.

Variantes de ce produit

Référence pièce
MTS12-100RM
MTS12-25
MTS12-25-A93VS
MTS20-175-XC8
MTS20-175M
MTS20-175R
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Forme du corps principal D.I. du cylindre : D
(Ø)
Course : L
(mm)
Environnement, applications Pression de fonctionnement
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switch Lead Wire Length
(m)
Number of Switches Rod Tip Shape Custom-made Specifications Direction of Piping Type de connecteur

466.61 €

1 26 jours Guidé12-Standard-Coussin d'air0,17 à 0,7Avec verrouillage côté fondVis MSans (aimant intégré)--Filetage extérieurAucun--

329.37 €

1 4 jours Guidé1225Standard-Coussin d'air0.12 à 0.7Sans verrou d'extrémité (standard)Vis MSans (aimant intégré)--Filetage femelle (standard)Aucun--

349.90 €

1 26 jours [Forme de bloc] Cylindre de plaque12-Standard0.12~ 0.7Coussin d'air-Sans verrou d'extrémité (standard)Vis MA93V0.51 pcFiletage femelle (standard)AucunType à tuyauterie standardAucun

547.24 €

1 26 jours Guidé20-Standard-Coussin d'air0.1 à 0.7Sans verrou d'extrémité (standard)Vis MSans (aimant intégré)--Filetage femelle (standard)Vérin à course réglable / type à extension réglable--

533.74 €

1 26 jours Guidé20-Standard-Coussin d'air0.1 à 0.7Sans verrou d'extrémité (standard)Vis MSans (aimant intégré)--Filetage extérieurAucun--

568.06 €

1 26 jours Guidé20-Standard-Coussin d'air0.15 à 0.7Avec verrouillage côté fondVis MSans (aimant intégré)--Filetage femelle (standard)Aucun--

Assistance technique