Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
CBG1BA50-1050-RN
Air Cylinder, With End Lock CBG1 Series external appearance
Symbol (Rubber bumper)
Symbol (Air cushion)
Tube Internal Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||||
Lubrication | Not required (non-lube) | |||||||
Applicable fluids | Air | |||||||
Proof pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.15 MPa* | |||||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | |||||||
With auto switch: -10°C to 60°C (No freezing) | ||||||||
Operating piston speed | 50 to 1,000 mm/s | 50 to 700 mm/s | ||||||
Stroke length tolerance | Up to 1,000st(0 to +1.4) mm, Up to 1,200st(0 to +1.8) mm | Up to 1,000st(0 to +1.4) mm Up to 1,500st(0 to +1.8) mm | ||||||
Cushioning | Rubber bumper, air cushion | |||||||
Mounting** | Basic type, axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type, clevis type |
Lock position | Head end, rod end, double end | |||||||
---|---|---|---|---|---|---|---|---|
Holding force (MAX) N | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) | ø80 (diameter 80 mm) | ø100 (diameter 100 mm) |
215 | 330 | 550 | 860 | 1,340 | 2,140 | 3,450 | 5,390 | |
Backlash | 2 mm or less | |||||||
Manual release | Non-locking type, locking type |
*Adjust the switch position so that it operates upon movement to both the stroke end and backlash (2 mm) positions.
Bore size (mm) | Standard stroke (mm)Note 1) | Long stroke (mm) | Maximum manufacturable stroke (mm) |
---|---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 350 | 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 301 to 400 | |
32 | 301 to 450 | ||
40 | 301 to 800 | ||
50/63 | 301 to 1,200 | ||
80 | 301 to 1,400 | ||
100 | 301 to 1,500 |
Note 1) Consult with the manufacturer support center regarding intermediate strokes of 1 mm intervals. (Spacers are not used.)
Note 2) Long stroke applies to the axial foot type and rod-end flange types. For other mounting brackets, or if the length exceeds the long stroke limit, refer to the manufacturer's catalog.
Head-end lock structural drawing
Rod-end lock structural drawing
Rod-end lock (long stroke) structural drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum Alloy | Hard Anodize |
2 | Head cover | Aluminum Alloy | Hard Anodize |
3 | Tube cover | Aluminum Alloy | Hard Anodize |
4 | Cylinder tube | Aluminum Alloy | Hard Anodize |
5 | Piston | Aluminum Alloy | Chromate |
6 | Piston rod | Carbon steel* | Hard chrome plating* |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - |
8 | Lock piston | Carbon steel | Hard chrome plating, heat treated |
9 | Lock bushing | Copper Alloy | - |
10 | Lock spring | Stainless steel | - |
11 | Bumper | Resin | - |
12 | Hexagon socket head bolt | Alloy steel | Black zinc chromated |
13A | Cap A | Die-cast aluminum | Black painted |
13B | Cap B | Carbon steel | Oxide film treated |
14 | Rubber cap | Synthetic rubber | - |
15 | M/O knob | Zinc die-cast | Black painted |
16 | M/O bolt | Alloy steel | Black zinc chromated, red painted |
17 | M/O spring | Steel wire | Zinc chromate |
18 | Stopper ring | Carbon steel | Zinc chromate |
19 | Bumper A | Resin | - |
20 | Damper B | Resin | ø40 (40‑mm diameter) or larger: Same as bumper A |
21 | Retaining Ring | Stainless steel | Not available for ø80 (80‑mm diameter), ø100 (100‑mm diameter) |
22 | Piston gasket | NBR | - |
23 | Wear ring | Resin | - |
24 | Rod-end nut | Carbon steel | Zinc chromate |
25 | Rod Gasket | NBR | - |
26 | Piston Gasket | NBR | - |
27 | Cylinder tube gasket | NBR | 1 pc. when using tube cover |
28 | Lock piston seal | NBR | 2 pcs. for double end lock |
29 | Piston holder | Resin | ø40 to 100 (40‑ to 100‑mm diameter), head-end lock only |
Note) For cylinders with auto switches, the magnet is installed in the piston.
*The material for ø20 (20‑mm diameter) and ø25 (25‑mm diameter) cylinders with auto switches is stainless steel.
(Unit: mm)
Basic with Rubber Bumper: CBG1BN Head-end lock: CBG1BN Bore size - Stroke - H□ dimensional drawing
Non-locking type manual release (Suffix N) dimensional drawing
Locking type manual release (Suffix L) dimensional drawing
Basic with Rubber Bumper: CBG1BN Rod-end lock: CBG1BN Bore size - Stroke - R□ dimensional drawing
Référence pièce
|
---|
CBG1BA50-1050-RN |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | D.I. du cylindre : D (Ø) | Course : L (mm) | Environnement, applications | Soupapes | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Type | Méthode de déverrouillage manuel | Type de connecteur | Support de montage de commutateur auto | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
597.68 € | 1 | 26 jours | 50 | 1,050 | Standard | NA | Coussin d'air | Sans aimant | - | - | - | Avec verrouillage côté tige | Type de base | Sans soufflet de tige | - | Type sans verrouillage | Aucun | N/A |
Loading...
Méthode de fonctionnement du cylindre | Double effet | Méthode de fonctionnement de la tige | Tiges simples | Forme du corps principal | Standard |
---|---|---|---|---|---|
Fonction supplémentaire | Standard | Verrouillage d'extrémité | Disponible | Operating Pressure(MPa) | 0.15 à 1.0 |
Custom-made Specifications | Aucun |
Vous vous trouvez sur la page de C(D)BG1, Vérin pneumatique, double effet, simple tige, verrouillage de tige, le numéro d'article est le suivant: CBG1BA50-1050-RN.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CBG1BA50-1050-RN.
Configurer
Propriétés de base
Auto Switch
Lead Wire Length(m)
Number of Switches
Type
Type
D.I. du cylindre : D(Ø)
Course : L(mm)
Environnement, applications
Soupapes
Cushion
Specifications
Lock Position
Type of Mount Support
Bellows
Méthode de déverrouillage manuel
Type de connecteur
Support de montage de commutateur auto
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
CBG1BA20-200-HN |
CBG1BA20-75-HL |
CBG1BA25-100-HN |
CBG1BA50-250-HN |
CBG1BA50-250-RN |
CBG1BA50-400-WN |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | D.I. du cylindre : D (Ø) | Course : L (mm) | Environnement, applications | Soupapes | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Type | Méthode de déverrouillage manuel | Type de connecteur | Support de montage de commutateur auto |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.29 € | 1 | 26 jours | 20 | - | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Coussin d'air | Sans aimant | - | - | - | Avec verrouillage côté tête | Type de base | Sans soufflet de tige | Type sans verrouillage | - | - | - | ||
133.95 € | 1 | 26 jours | 20 | - | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Coussin d'air | Sans aimant | - | - | - | Avec verrouillage côté tête | Type de base | Sans soufflet de tige | Type de verrouillage | - | - | - | ||
153.95 € | 1 | 26 jours | 25 | - | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Coussin d'air | Sans aimant | - | - | - | Avec verrouillage côté tête | Type de base | Sans soufflet de tige | Type sans verrouillage | - | - | - | ||
332.31 € | 1 | 26 jours | 50 | - | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Coussin d'air | Sans aimant | - | - | - | Avec verrouillage côté tête | Type de base | Sans soufflet de tige | Type sans verrouillage | - | - | - | ||
332.31 € | 1 | 26 jours | 50 | - | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Coussin d'air | Sans aimant | - | - | - | Avec verrouillage côté tige | Type de base | Sans soufflet de tige | Type sans verrouillage | - | - | - | ||
452.69 € | 1 | 26 jours | 50 | - | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Coussin d'air | Sans aimant | - | - | - | Avec verrouillage des deux côtés | Type de base | Sans soufflet de tige | Type sans verrouillage | - | - | - |