Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
CDBG1BN50-1000-HL
Air Cylinder, With End Lock CBG1 Series external appearance
Symbol (Rubber bumper)
Symbol (Air cushion)
Tube Internal Diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Operating method | Double acting, single rod | |||||||
Lubrication | Not required (non-lube) | |||||||
Applicable fluids | Air | |||||||
Proof pressure | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.15 MPa* | |||||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | |||||||
With auto switch: -10°C to 60°C (No freezing) | ||||||||
Operating piston speed | 50 to 1,000 mm/s | 50 to 700 mm/s | ||||||
Stroke length tolerance | Up to 1,000st(0 to +1.4) mm, Up to 1,200st(0 to +1.8) mm | Up to 1,000st(0 to +1.4) mm Up to 1,500st(0 to +1.8) mm | ||||||
Cushioning | Rubber bumper, air cushion | |||||||
Mounting** | Basic type, axial foot type, rod-end flange type, head-end flange type, rod-end trunnion type, head-end trunnion type, clevis type |
Lock position | Head end, rod end, double end | |||||||
---|---|---|---|---|---|---|---|---|
Holding force (MAX) N | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) | ø80 (diameter 80 mm) | ø100 (diameter 100 mm) |
215 | 330 | 550 | 860 | 1,340 | 2,140 | 3,450 | 5,390 | |
Backlash | 2 mm or less | |||||||
Manual release | Non-locking type, locking type |
*Adjust the switch position so that it operates upon movement to both the stroke end and backlash (2 mm) positions.
Bore size (mm) | Standard stroke (mm)Note 1) | Long stroke (mm) | Maximum manufacturable stroke (mm) |
---|---|---|---|
20 | 25, 50, 75, 100, 125, 150, 200 | 201 to 350 | 1,500 |
25 | 25, 50, 75, 100, 125, 150, 200, 250, 300 | 301 to 400 | |
32 | 301 to 450 | ||
40 | 301 to 800 | ||
50/63 | 301 to 1,200 | ||
80 | 301 to 1,400 | ||
100 | 301 to 1,500 |
Note 1) Consult with the manufacturer support center regarding intermediate strokes of 1 mm intervals. (Spacers are not used.)
Note 2) Long stroke applies to the axial foot type and rod-end flange types. For other mounting brackets, or if the length exceeds the long stroke limit, refer to the manufacturer's catalog.
Head-end lock structural drawing
Rod-end lock structural drawing
Rod-end lock (long stroke) structural drawing
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum Alloy | Hard Anodize |
2 | Head cover | Aluminum Alloy | Hard Anodize |
3 | Tube cover | Aluminum Alloy | Hard Anodize |
4 | Cylinder tube | Aluminum Alloy | Hard Anodize |
5 | Piston | Aluminum Alloy | Chromate |
6 | Piston rod | Carbon steel* | Hard chrome plating* |
7 | Bushing | Resin/Copper alloy (Multiple layers) | - |
8 | Lock piston | Carbon steel | Hard chrome plating, heat treated |
9 | Lock bushing | Copper Alloy | - |
10 | Lock spring | Stainless steel | - |
11 | Bumper | Resin | - |
12 | Hexagon socket head bolt | Alloy steel | Black zinc chromated |
13A | Cap A | Die-cast aluminum | Black painted |
13B | Cap B | Carbon steel | Oxide film treated |
14 | Rubber cap | Synthetic rubber | - |
15 | M/O knob | Zinc die-cast | Black painted |
16 | M/O bolt | Alloy steel | Black zinc chromated, red painted |
17 | M/O spring | Steel wire | Zinc chromate |
18 | Stopper ring | Carbon steel | Zinc chromate |
19 | Bumper A | Resin | - |
20 | Damper B | Resin | ø40 (40‑mm diameter) or larger: Same as bumper A |
21 | Retaining Ring | Stainless steel | Not available for ø80 (80‑mm diameter), ø100 (100‑mm diameter) |
22 | Piston gasket | NBR | - |
23 | Wear ring | Resin | - |
24 | Rod-end nut | Carbon steel | Zinc chromate |
25 | Rod Gasket | NBR | - |
26 | Piston Gasket | NBR | - |
27 | Cylinder tube gasket | NBR | 1 pc. when using tube cover |
28 | Lock piston seal | NBR | 2 pcs. for double end lock |
29 | Piston holder | Resin | ø40 to 100 (40‑ to 100‑mm diameter), head-end lock only |
Note) For cylinders with auto switches, the magnet is installed in the piston.
*The material for ø20 (20‑mm diameter) and ø25 (25‑mm diameter) cylinders with auto switches is stainless steel.
(Unit: mm)
Basic with Rubber Bumper: CBG1BN Head-end lock: CBG1BN Bore size - Stroke - H□ dimensional drawing
Non-locking type manual release (Suffix N) dimensional drawing
Locking type manual release (Suffix L) dimensional drawing
Basic with Rubber Bumper: CBG1BN Rod-end lock: CBG1BN Bore size - Stroke - R□ dimensional drawing
Référence pièce
|
---|
CDBG1BN50-1000-HL |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | D.I. du cylindre : D (Ø) | Course : L (mm) | Environnement, applications | Soupapes | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Type | Méthode de déverrouillage manuel | Type de connecteur | Support de montage de commutateur auto | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
557.52 € | 1 | 26 jours | 50 | 1,000 | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Amortisseur en caoutchouc | Aimant intégré | Sans commutateur | - | - | Avec verrouillage côté tête | Type de base | Sans soufflet de tige | Type de verrouillage | - | - | - |
Loading...
Méthode de fonctionnement du cylindre | Double effet | Méthode de fonctionnement de la tige | Tiges simples | Forme du corps principal | Standard |
---|---|---|---|---|---|
Fonction supplémentaire | Standard | Verrouillage d'extrémité | Disponible | Operating Pressure(MPa) | 0.15 à 1.0 |
Custom-made Specifications | Aucun |
Vous vous trouvez sur la page de C(D)BG1, Vérin pneumatique, double effet, simple tige, verrouillage de tige, le numéro d'article est le suivant: CDBG1BN50-1000-HL.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CDBG1BN50-1000-HL.
Configurer
Propriétés de base
Soupapes
Lead Wire Length(m)
Number of Switches
Méthode de déverrouillage manuel
Type de connecteur
Support de montage de commutateur auto
Type
D.I. du cylindre : D(Ø)
Course : L(mm)
Environnement, applications
Cushion
Specifications
Auto Switch
Lock Position
Type of Mount Support
Bellows
Type
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
CBG1BA20-200-HN |
CBG1BA20-75-HL |
CBG1BA25-100-HN |
CDBG1BN50-1000-HN |
CDBG1BN50-1000-RN |
CDBG1BN50-125-HL |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | D.I. du cylindre : D (Ø) | Course : L (mm) | Environnement, applications | Soupapes | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Lock Position | Type of Mount Support | Bellows | Type | Méthode de déverrouillage manuel | Type de connecteur | Support de montage de commutateur auto |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.29 € | 1 | 26 jours | 20 | - | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Coussin d'air | Sans aimant | - | - | - | Avec verrouillage côté tête | Type de base | Sans soufflet de tige | Type sans verrouillage | - | - | - | ||
133.95 € | 1 | 26 jours | 20 | - | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Coussin d'air | Sans aimant | - | - | - | Avec verrouillage côté tête | Type de base | Sans soufflet de tige | Type de verrouillage | - | - | - | ||
153.95 € | 1 | 26 jours | 25 | - | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Coussin d'air | Sans aimant | - | - | - | Avec verrouillage côté tête | Type de base | Sans soufflet de tige | Type sans verrouillage | - | - | - | ||
550.79 € | 1 | 26 jours | 50 | 1,000 | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Amortisseur en caoutchouc | Aimant intégré | Sans commutateur | - | - | Avec verrouillage côté tête | Type de base | Sans soufflet de tige | Type sans verrouillage | - | - | - | ||
550.81 € | 1 | 26 jours | 50 | 1,000 | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Amortisseur en caoutchouc | Aimant intégré | Sans commutateur | - | - | Avec verrouillage côté tige | Type de base | Sans soufflet de tige | Type sans verrouillage | - | - | - | ||
284.37 € | 1 | 26 jours | 50 | - | Sans utilisation de matériaux à base de cuivre ou de polymère fluoré (placage partiel) | - | Amortisseur en caoutchouc | Aimant intégré | Sans commutateur | - | - | Avec verrouillage côté tête | Type de base | Sans soufflet de tige | Type de verrouillage | - | - | - |