Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
CDPXWM20-100-A733
Slide Unit, Built-In Shock Absorber, Slide Bearing Type CXWM Series product image
Type | Non-lube | |
---|---|---|
Applicable fluids | Air | |
Proof pressure | 1.5 MPa | |
Max. operating pressure | 1.0 MPa | |
Minimum operating pressure | CXWM10, 16 | 0.15 MPa |
CXWM20, 25, 32 | 0.1 MPa | |
Ambient temperature and working fluid temperature | -10°C to 60°C (no freezing) | |
Piston speed (non-lube) | 30 to 500 mm/s | |
Cushioning | Shock absorber | |
Stroke adjustable range | Standard stroke ±2 mm | |
Accessories (options) | Straight knock pin (2 pcs.), Adjusting bolt (-X138) |
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X138 | Adjustable stroke |
-X146 | Hollow piston rod |
-X168 | CX helical insert thread |
Indicator symbol | Specifications/contents |
---|---|
-XB11 | Long Stroke Type |
-XB13 | Low speed cylinder (5 to 50 mm/s) |
-XC22 | Fluororubber seals |
CXWM10, CXWM16, CXWM25 structural drawings
Number | Description | Material | Note |
---|---|---|---|
1 | Rod Cover | Aluminum bearing alloy | - |
2 | Housing | Aluminum Alloy | Hard Anodize |
3 | Piston | Aluminum Alloy | Chromate |
4 | Piston rod | Carbon steel piping for machine constructions | Hard chrome plated |
5 | Plate | Aluminum Alloy | Hard Anodize |
6 | Lock nut | Carbon steel | Nickel plating |
7 | Adjusting bolt | Chromium steel | Nickel plating |
8 | Set screw (for fixing rods) | Chromium steel | Nickel plating |
9 | Set screw (for fixing shock absorbers) | Stainless steel | - |
10 | Retaining Ring | Carbon tool steel | Phosphate coated |
11 | Plug | Brass | Nickel plating |
12 | Magnet | - | ø5 (diameter 5 mm) |
13 | Set screw for seal | Chromium steel | Nickel plating |
14 | Spring | Stainless steel | - |
15 | Type CR retaining ring | Carbon tool steel | - |
16 | Round R-shaped Retaining Rings | Carbon tool steel | Phosphate coated |
17 | Shock absorber | - | (RB0805-X552 or RB1006-X552) |
18 | Socket | Brass | Electroless nickel plated |
19 | Gasket | NBR | - |
20 | Rod Gasket | NBR | - |
21 | Piston Gasket | NBR | - |
22 | Piston gasket | NBR | - |
23 | Cylinder tube gasket | NBR | - |
Number | Description | Material | Note |
---|---|---|---|
24 | Locking body | Aluminum Alloy | Hard Anodize |
25 | Lock finger | Alloy tool steel | Nickel plated after quenched |
26 | Lock piston | Carbon tool steel | Electroless nickel plated after quenched |
27 | Rod Cover | Aluminum Alloy | - |
28 | Return spring | Spring steel | Zinc chromate |
29 | Adjusting bolt | Chromium steel | Nickel plating |
30 | Body gasket | NBR | - |
31 | Rod Gasket | NBR | - |
32 | Piston Gasket | NBR | - |
33 | Steel ball | High carbon chrome bearing steel | - |
34 | Steel ball | High carbon chrome bearing steel | - |
35 | O-ring | NBR | - |
36 | Round R-shaped Retaining Rings | Carbon tool steel | Phosphate coated |
37 | Lock nut | Carbon steel | Nickel plating |
38 | Plug | Chromium steel | Nickel plating |
Model | Order number | Content |
---|---|---|
CXWM10 | CXWM10-PS | A set of (20), (21), (23) listed above |
CXWM16 | CXWM16-PS | |
CXWM25 | CXWM25-PS |
Model | Order number | Content |
---|---|---|
CXWM10 | CXWM10-PS | A set of (30), (31), (32), (35) listed above |
CXWM16 | CXWM16-PS | |
CXWM25 | CXWM25-PS |
ø10 (10‑mm diameter) Basic type: CXWM10-[Stroke / 50 to 100] dimensional drawing
(Unit: mm)
Model | F | L | P | Q | S | SS | Z | ZZ |
---|---|---|---|---|---|---|---|---|
CXWM10-50 | 26 | 63 | 40 | 154 | 52 | 92 | 144 | 181.5 |
CXWM10-75 | 26 | 88 | 65 | 204 | 77 | 117 | 194 | 231.5 |
CXWM10-100 | 26 | 113 | 90 | 254 | 102 | 142 | 244 | 281.5 |
Référence pièce
|
---|
CDPXWM20-100-A733 |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Méthode de fonctionnement de la tige | D.I. du cylindre : D (Ø) | Course : L (mm) | Fonction supplémentaire | Température de fonctionnement (℃) | Verrouillage d'extrémité | Soupapes | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Mount Type | Type de connecteur | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
784.76 € | 1 | 26 jours | Tiges simples | 20 | - | Guidage de haute précision à rigidité élevée | - | NA | - | 0.1 à 1.0 | Avec aimant | Vis M | A73 | 0.5 | 3 | Aucun | Montage de plaque | - | - |
Loading...
Méthode de fonctionnement du cylindre | Double effet | Forme du corps principal | Guidé | Environnement, applications | Standard |
---|---|---|---|---|---|
Cushion | Amortisseur de chocs | Type of Shaft Bearing | Palier lisse |
Vous vous trouvez sur la page de CXW, Unité de guidage, amortisseurs de chocs intégré, guides à billes et guides lisses, le numéro d'article est le suivant: CDPXWM20-100-A733.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article CDPXWM20-100-A733.
Configurer
Propriétés de base
Course : L(mm)
Soupapes
Type de connecteur
Type
Type
Méthode de fonctionnement de la tige
D.I. du cylindre : D(Ø)
Fonction supplémentaire
Verrouillage d'extrémité
Operating Pressure(MPa)
Specifications
Port thread type
Auto Switch
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
Mount Type
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
CDBXWM10-50 |
CDBXWM10-50-E73A |
CDBXWM10-75 |
CDPXWM20-100-A73C |
CDPXWM20-100-J79WL |
CDPXWM20-100R |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Méthode de fonctionnement de la tige | D.I. du cylindre : D (Ø) | Course : L (mm) | Fonction supplémentaire | Température de fonctionnement (℃) | Verrouillage d'extrémité | Soupapes | Operating Pressure (MPa) | Specifications | Port thread type | Auto Switch | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Mount Type | Type de connecteur | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
455.97 € | 1 | 26 jours | Tiges simples | 10 | - | Guidage de haute précision à rigidité élevée | - | NA | - | 0.15 à 1.0 | Avec aimant | Vis M | Sans commutateur | - | - | Aucun | Montage du carter | - | - | ||
497.11 € | 1 | 26 jours | Tiges simples | 10 | - | Guidage de haute précision à rigidité élevée | - | NA | - | 0.15 à 1.0 | Avec aimant | Vis M | E73A | 0.5 | 2 | Aucun | Montage du carter | - | - | ||
467.61 € | 1 | 26 jours | Tiges simples | 10 | - | Guidage de haute précision à rigidité élevée | - | NA | - | 0.15 à 1.0 | Avec aimant | Vis M | Sans commutateur | - | - | Aucun | Montage du carter | - | - | ||
769.35 € | 1 | 26 jours | Tiges simples | 20 | - | Guidage de haute précision à rigidité élevée | - | NA | - | 0.1 à 1.0 | Avec aimant | Vis M | A73C | 0.5 | 2 | Aucun | Montage de plaque | - | - | ||
768.69 € | 1 | 26 jours | Tiges simples | 20 | - | Guidage de haute précision à rigidité élevée | - | NA | - | 0.1 à 1.0 | Avec aimant | Vis M | J79W | 3 | 2 | Aucun | Montage de plaque | - | - | ||
853.79 € | 1 | 26 jours | Tiges simples | 20 | - | Guidage de haute précision à rigidité élevée | - | [Fourni] Disponible | - | 0.1 à 1.0 | Avec aimant | Vis M | Sans commutateur | - | - | Aucun | Montage de plaque | - | - |