Filtre pour utilisation industrielle gamme FGD (Numéros de référence - Téléchargement CAO)

Filtre pour utilisation industrielle gamme FGD
Filter For Industrial Use FGD Series, suitable for small flow rates and low pressure filtration.
[Features]
· Used in multiple industries.
· Suitable for a wide range of fluids.

(i)Remarque

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

FGDTA-03

Filter For Industrial Use FGD Series Details

FGDT/FGDF: product images

FGDT/FGDF: product images

FGDC/FGDE: product images

FGDC/FGDE: product images

Filter For Industrial Use FGD Series Specifications

Model Number Notation

Model number example

Model number example

  • *Note 1) Filters for industrial use described in the manufacturer's catalog are products in which the element is incorporated into the vessel.
  • *Note 2) If ordering only a vessel (replacement part) delete each symbol for "Element category," "Nominal filtration accuracy (μm)" and "Element seal material" in the previously mentioned model number naming convention.
  • *Note 3) For filters for industrial use, be sure to use in combination with the component parts made by the manufacturer (vessels, elements, etc.)

Specifications

Model FGDCA FGDCB FGDEA FGDEB FGDTA FGDTB FGDFA FGDFB
Port size Rc 3/8, 1/2, 3/4
Maximum operating pressure MPa Note 1) 0.7 1
Operating temperature °C 0 to 80
Number of elements 1 2 Note 2) 1 2 Note 2) 1 2 Note 2) 1 2 Note 2)
Element size, mm ø65 to 70 (diameter 65 mm to 70 mm) ×; L250 ø65 to 70 (diameter 65 mm to 70 mm) ×; L500 (L250 ×; 2) ø65 to 70 (diameter 65 mm to 70 mm) ×; L250 ø65 to 70 (diameter 65 mm to 70 mm) ×; L500 (L250 ×; 2) ø65 to 70 (diameter 65 mm to 70 mm) ×; L250 ø65 to 70 (diameter 65 mm to 70 mm) ×; L500 (L250 ×; 2) ø65 to 70 (diameter 65 mm to 70 mm) ×; L250 ø65 to 70 (diameter 65 mm to 70 mm) ×; L500 (L250 ×; 2)
Main materials Note 3) Cover Aluminum SCS14
Case SPCE SUS316
Gasket
· O-ring
NBR Fluororesin
Seal type Nylon Nylon/fluororesin Fluororesin
Weight (kg) 1.3 2.2 1.3 2.2 2.3 3.8 2.3 3.8
Internal volume L 1.7 3.4 1.7 3.4 1.7 3.4 1.7 3.4
  • *Note 1) In the case of gases, 0.5 MPa.
  • *Note 2) In the case of sintered metal elements or paper elements, 1 element (ø65 (diameter 65 mm) ×; L500 mm).
  • *Note 3) The sealing performance of nylon and fluororesin seals may decrease over time. Periodically check the tightening torque specified in the instruction manual.

With differential pressure indicator (X77) / With differential pressure indication switch (X78) - Model number naming convention

With differential pressure indicator (X77) / With differential pressure indication switch (X78) - Model number example

With differential pressure indicator (X77) / With differential pressure indication switch (X78) - Model number example

  • *Refer to the model number naming convention for applicable model standard specifications.

Filter For Industrial Use FGD Series Dimensions

 

(Unit: mm)

 

Filter For Industrial Use FGD Series dimensional drawing

Filter For Industrial Use FGD Series dimensional drawing

 

(Unit: mm)

 

Model Element length A B Port size Rc
FGDC
FGDE
A(L250) 314 346 3/8, 1/2, 3/4
B(L500) 574 606
FGDT
FGDF
A(L250) 314 349
B(L500) 574 608
Référence pièce
FGDTA-03
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Type de connexion Filetage nominal de tuyauterie Matériau de la cuve Specifications Accessory O-Ring, Gasket Material Longueur de l'élément

479.83 €

1 Devis [Composants associés (appareils auxiliaires)] Conteneur, article unique[Tuyauterie à simple pression] Tuyau à simple effet3/8[Métal] SGPFluoropolymèreAucunRésine fluoréeL250

Loading...

  1. 1

Informations de base

Qualité de l'air comprimé Fluide Environnement de fonctionnement Standard

Vous vous trouvez sur la page de Filtre pour utilisation industrielle gamme FGD, le numéro d'article est le suivant: FGDTA-03.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article FGDTA-03.

Variantes de ce produit

Référence pièce
CB-60H
CB-61H
CB-62H
KT-FGDC
KT-FGDE
KT-FGDF
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Type de connexion Filetage nominal de tuyauterie Matériau de la cuve Specifications Accessory O-Ring, Gasket Material Longueur de l'élément

102.11 €

1 Devis [Composants associés (appareils auxiliaires)] Indicateur de pression différentielle--[Métal] SGP----

174.03 €

1 Devis [Composants associés (appareils auxiliaires)] Commutateur d'indicateur de pression différentielle--[Métal] SGP----

55.94 €

1 Devis [Composants associés (appareils auxiliaires)] Indicateur de pression différentielle--[Métal] EN 1.0038 équiv.----

6.85 €

1 Devis [Composants associés (appareils auxiliaires)] Kit d'emballage---Nylon---

16.11 €

1 Devis [Composants associés (appareils auxiliaires)] Kit d'emballage---Nylon/fluoropolymère (antistatique)---

34.18 €

1 Devis [Composants associés (appareils auxiliaires)] Kit d'emballage---Fluoropolymère (antistatique)---

Assistance technique