FQ101*, Filtre à remplacement facile (Numéros de référence - Téléchargement CAO)

FQ101*, Filtre à remplacement facile
The Filter For Cleaning Liquid / Quick Change Filter FQ1 Series makes element replacement quick and easy, with no tools required.
[Features]
· Easy V band fastening.
· Easy element centering.
· Connects the upper and lower elements securely.
· Prevents the element from tilting.
· Smooth drainage of liquid.

(i)Remarque

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Référence pièce

Vous pouvez trouver ici le numéro
de référence lié au produit recherché.

FQ1012V-10-B

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series Details

FQ1010□: product images

FQ1010□: product images

FQ1011□: product images

FQ1011□: product images

FQ1012□: product images

FQ1012□: product images

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series Specifications

Model FQ1010 FQ1011 FQ1012
Number of built-in elements (L: element length, in mm) 1 (L125) 1 (L250) 2 (L250 ×; 2)
Operating pressure Max. 1 MPa
Operating temperature Max. 80°C (not exceeding boiling point).
Applicable fluid Industrial water, weak alkaline cleaning liquids, etc.
*Cannot be used for gases.
Port size Rc 1/2, 3/4 1/2, 3/4, 1 3/4, 1
Materials Housing SUS304
Seal NBR or FKM
Weight (kg) ≒1.5 ≒1.9 ≒2.7
Internal capacity L ≒1 ≒1.7 ≒3.1
  • *Note) For the FQ1010, only micro-mesh elements and PP depth elements can be used.

Model Number Notation

Model number example

Model number example

Structural Drawings

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series: structural drawing

Filter For Cleaning Liquid / Quick Change Filter FQ1 Series: structural drawing

Replacement Parts

Name Part number Materials Applicable models Part no. (set contents) Additional notes
Case assembly FQ1-CA001N SUS304
Note) O-ring materials
N: NBR
V: FKM
FQ1010N Set of (1), (8), (9), (10), (12), (13) - 1 pc. each
Note) Only the FQ1-CA003□ includes the intermediate holder (14) in the set.
Element size: for L125
FQ1-CA001V FQ1010V
FQ1-CA002N FQ1011N Element size: for L250
FQ1-CA002V FQ1011V
FQ1-CA003N FQ1012N Element size: for L500
(L250 ×; 2)
FQ1-CA003V FQ1012V
Replacement V band FQ-BA001 SUS304 FQ1 Series (3) -
O-ring set FQ-KT005N NBR FQ101□N Set of (4), (7), (13) - 1 pc. each (4): OR NBR-70-1 P85
(7), (13): OR NBR-70-1 P11
FQ-KT005V FKM FQ101□V (4) OR FKM-70 P85
(7), (13): OR FKM-70 P11
Quick plug AG-9S SUS304 FQ1 Series (6), (12) -
Upper element holder L-131S SUS304 FQ1 Series (8) -
Lower element holder L-135S SUS304 FQ1 Series (9), (10) -
Intermediate holder FQ-OP001 SUS304 FQ1 Series (14) -
Bracket BP-15S SPC FQ101□□-04 - For port size Rc 1/2
BP-14S FQ101□□-06 - For port size Rc 3/4
BP-13S FQ101□□-10 - For port size Rc 1

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series Dimensions

 

(Unit: mm)

 

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series: dimensional drawing

Filter for Cleaning Liquid / Quick Change Filter FQ1 Series: dimensional drawing

Part number A Applicable connection port size
BP-13S 34.5 Rc1
BP-14S 27.5 Rc3/4
BP-15S 22 Rc1/2
Model A B P Number of elements
FQ1010 204 267 1/2, 3/4 L 125 mm - 1 pc.
FQ1011 332 395 1/2, 3/4, 1 L 250 mm - 1 pc.
FQ1012 593 656 3/4, 1 L 250 mm - 2 pc.
Référence pièce
FQ1012V-10-B
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Qualité de l'air comprimé Type de connexion Filetage nominal de tuyauterie Environnement de fonctionnement Robinet de purge Matériau de la cuve Specifications Accessory O-Ring, Gasket Material Custom-made Specifications Case Material Longueur de l'élément Type d'élément Matériaux de l'élément Matériaux du joint d'élément Précision de filtration nominale Compatible Models

526.63 €

1 26 jours [Composants associés (appareils auxiliaires)] Conteneur, article uniqueFluide[Tuyauterie à simple pression] Tuyau à simple effet1Standard-[Métal] SGP-SupportFKMAucunSUS304L500-----

Loading...

  1. 1

Vous vous trouvez sur la page de FQ101*, Filtre à remplacement facile, le numéro d'article est le suivant: FQ1012V-10-B.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article FQ1012V-10-B.

Variantes de ce produit

Référence pièce
ED102S-X20NX0
ED102S-X20VX0
ED102S-X40NX0
FQ1012V-10-H005-B
FQ1012V-10-H010-B
FQ1012V-10-H020
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Qualité de l'air comprimé Type de connexion Filetage nominal de tuyauterie Environnement de fonctionnement Robinet de purge Matériau de la cuve Specifications Accessory O-Ring, Gasket Material Custom-made Specifications Case Material Longueur de l'élément Type d'élément Matériaux de l'élément Matériaux du joint d'élément Précision de filtration nominale Compatible Models

425.17 €

1 26 jours Composants associés (élément de rechange)Fluide--Standard-------L250Elément membrane PPP.P.NBR0.2 μm-

501.83 €

1 26 jours Composants associés (élément de rechange)Fluide--Standard-------L250Elément membrane PPP.P.FKM0.2 μm-

392.53 €

1 26 jours Composants associés (élément de rechange)Fluide--Standard-------L250Elément membrane PPP.P.NBR0.4 μm-

563.84 €

1 26 jours StandardFluide[Tuyauterie à simple pression] Tuyau à simple effet1Standard[Type à flottement automatique] N.C. Purgeur automatique[Métal] SGP-SupportFKMAucun-L500FibreCotonAucun5 μm-

563.84 €

1 26 jours StandardFluide[Tuyauterie à simple pression] Tuyau à simple effet1Standard[Type à flottement automatique] N.C. Purgeur automatique[Métal] SGP-SupportFKMAucun-L500FibreCotonAucun10 μm-

544.60 €

1 26 jours StandardFluide[Tuyauterie à simple pression] Tuyau à simple effet1Standard[Type à flottement automatique] N.C. Purgeur automatique[Métal] SGP-AucunFKMAucun-L500FibreCotonAucun20 μm-

Assistance technique