AFF2C~22C / AFF37B~75B, Filtre principal (Numéros de référence - Téléchargement CAO)

AFF2C~22C / AFF37B~75B, Filtre principal
The Main Line Filter AFF Series removes impurities such as oil, water and other contaminants.
[Features]
· Improves the function of down flow dryers, extends the life of precision filters and prevents trouble with equipment.
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
AFF75B-F14B-T

Main Line Filter AFF Series Details

Main Line Filter AFF Series: product images

Main Line Filter AFF Series: product images

Main Line Filter AFF Series Specifications

Applicable fluids Compressed Air
Maximum operating pressure 1.0 MPa
Minimum operating pressure Note 1) 0.05 MPa
Proof pressure 1.5 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Filtration 3 μm (filtration efficiency 99%)
Element replacement interval 2 years Note 1) or when the pressure drop has reached 0.1 MPa
  • *Note 1) with auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)

Model

Model AFF2C AFF4C AFF8C AFF11C AFF22C
Rated flow capacity Note)
L/min (ANR)
300 750 1,500 2,200 3,700
Piping connection port diameter 1/8, 1/4 1/4, 3/8 3/8, 1/2 1/2, 3/4 3/4, 1
Weight (kg) 0.38 0.55 0.9 1.4 2.1
  • *Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable models AFF2C AFF4C AFF8C AFF11C AFF22C
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101 AM-BM102 AM-BM103 AM-BM104 AM-BM105

Model Number Notation

Model number example

Model number example

Structural Drawings

Main Line Filter AFF Series: structural drawings

Main Line Filter AFF Series: structural drawings

  • *Note) The figure shows the drain cock specification.
  • *Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

Number Name Materials Additional notes
1 Body Aluminum alloy Inner/outer surface coatings
2 Housing (bowl) Aluminum alloy
3 Sight glass Reinforced glass -

Replacement Parts

Number Name Materials Applicable models Model
AFF2C AFF4C AFF8C AFF11C AFF22C
4 Element assembly Cotton, paper, etc. Except option F AFF-EL2B AFF-EL4B AFF-EL8B AFF-EL11B AFF-EL22B
For option F AFF-EL2B-F AFF-EL4B-F AFF-EL8B-F AFF-EL11B-F AFF-EL22B-F
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Main Line Filter AFF Series: Dimensions Examples

 

(Unit: mm)

 

Main Line Filter AFF Series: dimensional drawing

Main Line Filter AFF Series: dimensional drawing

Model Piping connection port diameter A B C D E F G Bracket related dimensions Clogging
checker
related dimensions
Differential pressure
switch
related dimensions
H I J K T U L M V N O P Q R S W X Y Z
AFF2C 1/8, 1/4 161 10 99 63 23 63 10 176 56 20 5 6 6 12 6 10 35 54 70 26 4.5 1.6 24 37 32 41
AFF4C 1/4, 3/8 175 14 113 76 23 76 10 193 66 24 8 6 6 12 6 10 40 66 80 28 5 2 27 37 36 41
AFF8C 3/8, 1/2 207 18 145 90 23 90 10 225 80 28 8 7 7 14 7 12 50 80 95 34 5 2.3 32 37 42 41
AFF11C 1/2, 3/4 228 20 166 106 23 106 10 249 90 31 10 9 9 18 9 15 55 88 111 50 9 3.2 37 37 43 41
AFF22C 3/4, 1 262 24 200 122 23 122 10 281 100 33 10 9 9 18 9 15 65 102 126 60 10 3.2 39 37 51 41
Référence pièce
AFF75B-F14B-T
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Qualité de l'air comprimé Niveau de filtration Débit d'air servant au traitement
(l/min)
Type de connexion Filetage nominal de tuyauterie Environnement de fonctionnement Robinet de purge Matériau de la cuve Protection de cuve Sens du débit Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

1,046.98 €

1 26 jours [Standard] StandardGeneral Dry Air3μm12000[G] G1 1/2Standard[Type à flottement automatique] N.C. Purgeur automatique-NA[Sens à gauche] De la droite vers la gauche-75SupportNBR1Avec robinet de vidangeAucunOuiNon compatibleAucun-

Loading...

  1. 1

Vous vous trouvez sur la page de AFF2C~22C / AFF37B~75B, Filtre principal, le numéro d'article est le suivant: AFF75B-F14B-T.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AFF75B-F14B-T.

Variantes de ce produit

Référence pièce
AFF-EL22B-F
AFF-EL2B
AFF-EL2B-F
AFF75B-F14BD
AFF75B-F14BD-T
AFF75B-F14D
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Qualité de l'air comprimé Niveau de filtration Débit d'air servant au traitement
(l/min)
Type de connexion Filetage nominal de tuyauterie Environnement de fonctionnement Robinet de purge Matériau de la cuve Protection de cuve Sens du débit Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

160.29 €

1 26 jours [Composants associés (élément de rechange)] Related components (element assembly)----------Pour l'option F-Joint (1 pièce), Joint torique (1 pièce)---Aucun---AFF22

59.79 €

1 Jour même

Stock

[Composants associés (élément de rechange)] Related components (element assembly)----------Sauf option F-Joint (1 pièce), Joint torique (1 pièce)---AucunAucun--AFF2

83.61 €

1 Devis [Composants associés (élément de rechange)] Related components (element assembly)----------Pour l'option F-Joint (1 pièce), Joint torique (1 pièce)---Aucun---AFF2

1,064.82 €

1 26 jours StandardGeneral Dry Air3μm-[G] G1 1/2Standard[Type à flottement automatique] N.O. Purgeur automatique[Métal] Acier inoxydableNA[Sens à gauche] De la droite vers la gauche-75SupportNBR1Avec robinet de vidange-AucunNon compatibleAucun-

1,086.52 €

1 26 jours StandardGeneral Dry Air3μm-[G] G1 1/2Standard[Type à flottement automatique] N.O. Purgeur automatique[Métal] Acier inoxydableNA[Sens à gauche] De la droite vers la gauche-75SupportNBR1Avec robinet de vidange-OuiNon compatibleAucun-

1,023.73 €

1 4 jours StandardGeneral Dry Air3μm-[G] G1 1/2Standard[Type à flottement automatique] N.O. Purgeur automatique[Métal] Acier inoxydableNA[Sens à gauche] De la droite vers la gauche-75AucunNBR1Avec robinet de vidange-AucunNon compatibleAucun-

Assistance technique