Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AM150C to AM550C: product images
AM650/AM850: product images
Applicable fluids | Compressed Air |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure *1 | 0.05 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | 5 to 60°C |
Filtration | 0.3 μm (filtration efficiency 99.9%) |
Oil mist density at outlet side | Max. 1 mg/m3 (ANR) (≒0.8 ppm) *2 |
Element replacement interval | 2 years or when pressure has dropped as far as 0.1 MPa |
Model | AM150C | AM250C | AM350C | AM450C | AM550C | AM650 | AM850 |
---|---|---|---|---|---|---|---|
Rated flow L/min (ANR) Note) | 300 | 750 | 1,500 | 2,200 | 3,700 | 6,000 | 12,000 |
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.38 | 0.55 | 0.9 | 1.4 | 2.1 | 4.2 | 10.5 |
Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.
Applicable models | AM150C | AM250C | AM350C | AM450C | AM550C | AM650 | AM850 |
---|---|---|---|---|---|---|---|
Bracket assembly (with mounting screws [2 pcs.]) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 | BM56 | BM57 |
AM150C to AM550C: model number example
AM650/AM850: model number example
AM150C to AM550C/AM650: structural drawings
AM850 structural drawing
Note) The figure shows the drain cock specification.
Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coatings |
2 | Housing (bowl) | Aluminum alloy | |
3 | Sight glass | Reinforced glass | - |
Number | Name | Materials | Applicable models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AM150C | AM250C | AM350C | AM450C | AM550C | AM650 | AM850 | ||||
4 | Element assembly | Glass fiber, others | Except option F | AM-EL150 | AM-EL250 | AM-EL350 | AM-EL450 | AM-EL550 | AM-EL650 | AM-EL850 |
For option F | AM-EL150-F | AM-EL250-F | AM-EL350-F | AM-EL450-F | AM-EL550-F | - | - |
(Unit: mm)
AM150C to AM550C: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|
AM150C | 1/8, 1/4 | 161 | 10 | 99 | 63 | 23 | 63 | 10 |
AM250C | 1/4, 3/8 | 175 | 14 | 113 | 76 | 23 | 76 | 10 |
AM350C | 3/8, 1/2 | 207 | 18 | 145 | 90 | 23 | 90 | 10 |
AM450C | 1/2, 3/4 | 228 | 20 | 166 | 106 | 23 | 106 | 10 |
AM550C | 3/4, 1 | 262 | 24 | 200 | 122 | 23 | 122 | 15 |
Model | Bracket related dimensions | Clogging checker related dimensions | Differential pressure switch related dimensions | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | I | J | K | T | U | L | M | V | N | O | P | Q | R | S | W | X | Y | Z | |
AM150C | 176 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 54 | 70 | 26 | 4.5 | 1.6 | 24 | 37 | 32 | 41 |
AM250C | 193 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 66 | 80 | 28 | 5 | 2 | 27 | 37 | 36 | 41 |
AM350C | 225 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 80 | 95 | 34 | 5 | 2.3 | 32 | 37 | 42 | 41 |
AM450C | 249 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 88 | 111 | 50 | 9 | 3.2 | 37 | 37 | 43 | 41 |
AM550C | 281 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 102 | 126 | 60 | 10 | 3.2 | 39 | 37 | 51 | 41 |
(Unit: mm)
AM650 dimensional drawing
(Unit: mm)
AM850 dimensional drawing
Référence pièce
|
---|
Référence pièce | Quantité minimale de commande | Remise sur volume | Type | Qualité de l'air comprimé | Niveau de filtration | Débit d'air servant au traitement (l/min) | Type de connexion | Filetage nominal de tuyauterie | Environnement de fonctionnement | Robinet de purge | Matériau de la cuve | Protection de cuve | Sens du débit | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Drain Outlet | Differential Pressure Switch | Clogging Checker | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|
Loading...
Configurer
Propriétés de base
Type
Débit d'air servant au traitement(l/min)
Type de connexion
Matériau de la cuve
Sens du débit
Specifications
Compatible Models
Type
Qualité de l'air comprimé
Niveau de filtration
Filetage nominal de tuyauterie
Environnement de fonctionnement
Robinet de purge
Protection de cuve
Size of Body
Accessory
O-Ring, Gasket Material
Max Operating Pressure(MPa)
Drain Outlet
Differential Pressure Switch
Clogging Checker
Degreasing Cleaning, White Vaseline Specifications
Custom-made Specifications
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles