AM150C-550C / AM650-850, Filtre micronique (Numéros de référence - Téléchargement CAO)

AM150C-550C / AM650-850, Filtre micronique
The Mist Separator AM Series separates and removes oil mist.
[Features]
· A mist separator for removing particles such as rust and carbon with a particle size of 0.3 μm or more.
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
AM450C-N06BD-F

Mist Separator AM Series Details

AM150C to AM550C: product images

AM150C to AM550C: product images

AM650/AM850: product images

AM650/AM850: product images

Mist Separator AM Series Specifications

Applicable fluids Compressed Air
Maximum operating pressure 1.0 MPa
Minimum operating pressure *1 0.05 MPa
Proof pressure 1.5 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Filtration 0.3 μm (filtration efficiency 99.9%)
Oil mist density at outlet side Max. 1 mg/m3 (ANR) (≒0.8 ppm) *2
Element replacement interval 2 years or when pressure has dropped as far as 0.1 MPa
  • *1 With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)
  • *2 When the oil mist density on the inlet side is 30 mg/m3 (ANR)

Model

Model AM150C AM250C AM350C AM450C AM550C AM650 AM850
Rated flow L/min (ANR) Note) 300 750 1,500 2,200 3,700 6,000 12,000
Piping connection port diameter 1/8, 1/4 1/4, 3/8 3/8, 1/2 1/2, 3/4 3/4, 1 1, 1 1/2 1 1/2, 2
Weight (kg) 0.38 0.55 0.9 1.4 2.1 4.2 10.5

Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable models AM150C AM250C AM350C AM450C AM550C AM650 AM850
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101 AM-BM102 AM-BM103 AM-BM104 AM-BM105 BM56 BM57

AM150C to AM550C: Model Number Notation

AM150C to AM550C: model number example

AM150C to AM550C: model number example

AM650/AM850: Model Number Notation

AM650/AM850: model number example

AM650/AM850: model number example

Structural Drawings

AM150C to AM550C/AM650: structural drawings

AM150C to AM550C/AM650: structural drawings

AM850 structural drawing

AM850 structural drawing

Note) The figure shows the drain cock specification.
Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

Number Name Materials Additional notes
1 Body Aluminum alloy Inner/outer surface coatings
2 Housing (bowl) Aluminum alloy
3 Sight glass Reinforced glass -

Replacement Parts

Number Name Materials Applicable models Model
AM150C AM250C AM350C AM450C AM550C AM650 AM850
4 Element
assembly
Glass fiber,
others
Except option F AM-EL150 AM-EL250 AM-EL350 AM-EL450 AM-EL550 AM-EL650 AM-EL850
For option F AM-EL150-F AM-EL250-F AM-EL350-F AM-EL450-F AM-EL550-F - -
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Mist Separator AM Series: Dimensions Examples

AM150C to AM550C

 

(Unit: mm)

 

AM150C to AM550C: dimensional drawing

AM150C to AM550C: dimensional drawing

Model Piping connection port diameter A B C D E F G
AM150C 1/8, 1/4 161 10 99 63 23 63 10
AM250C 1/4, 3/8 175 14 113 76 23 76 10
AM350C 3/8, 1/2 207 18 145 90 23 90 10
AM450C 1/2, 3/4 228 20 166 106 23 106 10
AM550C 3/4, 1 262 24 200 122 23 122 15
Model Bracket related dimensions Clogging
checker
related dimensions
Differential pressure
switch
related dimensions
H I J K T U L M V N O P Q R S W X Y Z
AM150C 176 56 20 5 6 6 12 6 10 35 54 70 26 4.5 1.6 24 37 32 41
AM250C 193 66 24 8 6 6 12 6 10 40 66 80 28 5 2 27 37 36 41
AM350C 225 80 28 8 7 7 14 7 12 50 80 95 34 5 2.3 32 37 42 41
AM450C 249 90 31 10 9 9 18 9 15 55 88 111 50 9 3.2 37 37 43 41
AM550C 281 100 33 10 9 9 18 9 15 65 102 126 60 10 3.2 39 37 51 41

AM650

 

(Unit: mm)

 

AM650 dimensional drawing

AM650 dimensional drawing

AM850

 

(Unit: mm)

 

AM850 dimensional drawing

AM850 dimensional drawing

Référence pièce
AM450C-N06BD-F
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Qualité de l'air comprimé Niveau de filtration Débit d'air servant au traitement
(l/min)
Type de connexion Filetage nominal de tuyauterie Environnement de fonctionnement Robinet de purge Matériau de la cuve Protection de cuve Sens du débit Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

308.06 €

1 26 jours [Standard] StandardGeneral Dry Air0.3μm2200[NPT] NPT3/4Standard[Type à flottement automatique] N.O. Purgeur automatique-NA[Sens à gauche] De la droite vers la gauche-450SupportFKM1Avec robinet de vidangeAucunAucunNon compatibleAucun-

Loading...

  1. 1

Vous vous trouvez sur la page de AM150C-550C / AM650-850, Filtre micronique, le numéro d'article est le suivant: AM450C-N06BD-F.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AM450C-N06BD-F.

Variantes de ce produit

Référence pièce
AM-BM104
AM-BM105
AM-EL150
AM450C-N06BD-T
AM450C-N06C
AM450C-N06C-RT
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Qualité de l'air comprimé Niveau de filtration Débit d'air servant au traitement
(l/min)
Type de connexion Filetage nominal de tuyauterie Environnement de fonctionnement Robinet de purge Matériau de la cuve Protection de cuve Sens du débit Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

10.19 €

1 Jour même

Stock

[Composants associés (appareils auxiliaires)] Support------------Vis de montage (2 pièces)-------AM450C

14.77 €

1 Jour même

Stock

[Composants associés (appareils auxiliaires)] Support------------Vis de montage (2 pièces)-------AM550C

13.10 €

1 Jour même

Stock

[Composants associés (élément de rechange)] Related components (element assembly)----------Sauf option F-Joint (1 pièce), Joint torique (1 pièce)-------AM150C

279.98 €

1 26 jours StandardGeneral Dry Air0.3μm-[NPT] NPT3/4Standard[Type à flottement automatique] N.O. Purgeur automatique[Métal] Acier inoxydableNA[Sens à gauche] De la droite vers la gauche-450SupportNBR1Avec robinet de vidangeAucunOuiNon compatibleAucun-

251.76 €

1 26 jours StandardGeneral Dry Air0.3μm-[NPT] NPT3/4Standard[Type à flottement automatique] N.C. Purgeur automatique[Métal] Acier inoxydableNA[Sens à gauche] De la droite vers la gauche-450AucunNBR1Avec robinet de vidangeAucunAucunNon compatibleAucun-

274.97 €

1 26 jours StandardGeneral Dry Air0.3μm-[NPT] NPT3/4Standard[Type à flottement automatique] N.C. Purgeur automatique[Métal] Acier inoxydableNA[Sens à gauche] De la droite vers le bas-450AucunNBR1Avec robinet de vidangeAucunOuiNon compatibleAucun-

Assistance technique