Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AMD150C to AMD550C product images
AMD650/AMD850 product images
Applicable Fluid | Compressed air |
---|---|
Maximum Operating Pressure | 1.0 MPa*3 |
Minimum Operating Pressure*1 | 0.05 MPa |
Proof Pressure | 1.5 MPa |
Ambient and Fluid Temperature | 5 to 60°C |
Filtration Rating | 0.01 μm (filtration efficiency 99.9%) |
Oil Mist Density At Outlet Side | Max. 0.1 mg/m3 (ANR)*2 (Before saturated with oil, 0.1 mg/m3 [ANR] or less ≒0.008 ppm) |
Element Replacement Period | 2 years (1 year for stand-alone type) or when pressure drop reaches 0.1 MPa |
*1: With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)
*2: When the oil mist density on the inlet side is 30 mg/m3 (ANR)
*3: 0.97 MPa for stand-alone type.
Model | AMD150C | AMD250C | AMD350C | AMD450C | AMD550C | AMD650 | AMD850 |
---|---|---|---|---|---|---|---|
Rated Flow (L/min[ANR])* | 200 | 500 | 1,000 | 2,000 | 3,700 | 6,000 | 12,000 |
Piping Connection Port Diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.38 | 0.55 | 0.9 | 1.4 | 2.1 | 4.2 | 10.5 |
*Maximum flow capacity at pressure of 0.7 MPa. Maximum flow capacity varies depending on the working pressure.
Compatible Models | AMD150C | AMD250C | AMD350C | AMD450C | AMD550C | AMD650 | AMD850 |
---|---|---|---|---|---|---|---|
Bracket assembly (With mounting screws (2 pcs.)) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 | BM56 | BM57 |
AMD150C to AMD550C Model Number Example
AMD650/AMD850 Model Number Example
AMD150C to AMD550C/AMD650 diagram
AMD850 diagram
*The figure shows the drain cock specification.
*In the diagrams, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.
Number | Description | Material | Note |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coating |
2 | Housing (Case) | Aluminum alloy | |
3 | Sight Glass | Tempered glass | - |
Number | Description | Material | Compatible Models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AMD150C | AMD250C | AMD350C | AMD450C | AMD550C | AMD650 | AMD850 | ||||
4 | Element Assembly | Glass fiber Other | Except option F | AMD-EL150 | AMD-EL250 | AMD-EL350 | AMD-EL450 | AMD-EL550 | AMD-EL650 | AMD-EL850 |
For option F | AMD-EL150-F | AMD-EL250-F | AMD-EL350-F | AMD-EL450-F | AMD-EL550-F | - | - |
(Unit: mm)
AMD150C to AMD550C dimensional drawing
Model | Piping Connection Port Diameter | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|
AMD150C | 1/8, 1/4 | 161 | 10 | 99 | 63 | 23 | 63 | 10 |
AMD250C | 1/4, 3/8 | 175 | 14 | 113 | 76 | 23 | 76 | 10 |
AMD350C | 3/8, 1/2 | 207 | 18 | 145 | 90 | 23 | 90 | 10 |
AMD450C | 1/2, 3/4 | 228 | 20 | 166 | 106 | 23 | 106 | 10 |
AMD550C | 3/4, 1 | 262 | 24 | 200 | 122 | 23 | 122 | 15 |
Model | Bracket-Related Dimensions | Clogging Checker-Related Dimensions | Differential Pressure Switch-Related Dimensions | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | I | J | K | T | U | L | M | V | N | O | P | Q | R | S | W | X | Y | Z | |
AMD150C | 176 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 54 | 70 | 26 | 4.5 | 1.6 | 24 | 37 | 32 | 41 |
AMD250C | 193 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 66 | 80 | 28 | 5 | 2 | 27 | 37 | 36 | 41 |
AMD350C | 225 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 80 | 95 | 34 | 5 | 2.3 | 32 | 37 | 42 | 41 |
AMD450C | 249 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 88 | 111 | 50 | 9 | 3.2 | 37 | 37 | 43 | 41 |
AMD550C | 281 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 102 | 126 | 60 | 10 | 3.2 | 39 | 37 | 51 | 41 |
(Unit: mm)
AMD650 dimensional drawing
(Unit: mm)
AMD850 dimensional drawing
Référence pièce
|
---|
Référence pièce | Quantité minimale de commande | Remise sur volume | Type | Qualité de l'air comprimé | Niveau de filtration | Débit d'air servant au traitement (l/min) | Type de connexion | Filetage nominal de tuyauterie | Environnement de fonctionnement | Robinet de purge | Matériau de la cuve | Protection de cuve | Sens du débit | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Drain Outlet | Differential Pressure Switch | Clogging Checker | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|
Loading...
Configurer
Propriétés de base
Type
Débit d'air servant au traitement(l/min)
Type de connexion
Matériau de la cuve
Sens du débit
Specifications
Compatible Models
Type
Qualité de l'air comprimé
Niveau de filtration
Filetage nominal de tuyauterie
Environnement de fonctionnement
Robinet de purge
Protection de cuve
Size of Body
Accessory
O-Ring, Gasket Material
Max Operating Pressure(MPa)
Drain Outlet
Differential Pressure Switch
Clogging Checker
Degreasing Cleaning, White Vaseline Specifications
Custom-made Specifications
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles