AMH150C-550C / AMH650-850, Filtre submicronique avec préfiltre, Nouvelle modèle (Numéros de référence - Téléchargement CAO)

AMH150C-550C / AMH650-850, Filtre submicronique avec préfiltre, Nouvelle modèle
Micro Mist Separator with Pre-Filter AMH Series; separates and removes oil particles in an aerosol state.
[Features]
· A micro mist separator that can remove any fine contaminants of 0.01 μm or more such as carbon and dust.
[Applications]
· Use as a pre-filter for compressed air for use in clean rooms or precision instruments that require air with a high degree of cleanliness.
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
AMH450C-F06D-U

Micro Mist Separator with Pre-Filter AMH Series Details

AMH150C to AMH550C: product images

AMH150C to AMH550C: product images

AMH650/AMH850: product images

AMH650/AMH850: product images

Micro Mist Separator with Pre-Filter AMH Series Specifications

Applicable fluids Compressed Air
Maximum operating pressure 1.0 MPa
Minimum operating pressure *1: 0.05 MPa
Proof pressure 1.5 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Filtration 0.01 μm (filtration efficiency 99.9%)
Oil mist density at outlet side Max. 0.1 mg/m3 (ANR) *2:
(before saturated with oil, 0.01 mg/m3 (ANR) or less (≒0.008 ppm)
Element replacement interval 2 years or when pressure has dropped as far as 0.1 MPa
  1. *1 With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)
  2. *2 When the oil mist density on the inlet side is 30 mg/m3 (ANR)

Model

Model AMH150C AMH250C AMH350C AMH450C AMH550C AMH650 AMH850
Rated flow (L/min[ANR]) Note) 200 500 1,000 2,000 3,700 6,000 12,000
Piping connection port diameter 1/8, 1/4 1/4, 3/8 3/8, 1/2 1/2, 3/4 3/4, 1 1, 1 1/2 1 1/2, 2
Weight (kg) 0.38 0.55 0.9 1.4 2.1 4.2 10.5

Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable models AMH150C AMH250C AMH350C AMH450C AMH550C AMH650 AMH850
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101 AM-BM102 AM-BM103 AM-BM104 AM-BM105 BM56 BM57

AMH150C to AMH550C: Model Number Notation

AMH150C to AMH550C: model number example

AMH150C to AMH550C: model number example

AMH650/AMH850: Model Number Notation

AMH650/AMH850: model number example

AMH650/AMH850: model number example

Structural Drawings

AMH150C to AMH550C/AMH650: structural drawings

AMH150C to AMH550C/AMH650: structural drawings

AMH850 structural drawing

AMH850 structural drawing

Note) The figure shows the drain cock specification.
Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

Number Name Materials Additional notes
1 Body Aluminum alloy Inner/outer surface coatings
2 Housing (bowl) Aluminum alloy
3 Sight glass Reinforced glass -

Replacement Parts

Number Name Materials Applicable models Model
AMH150C AMH250C AMH350C AMH450C AMH550C AMH650 AMH850
4 Element
assembly
Glass fiber,
others
Except option F AMH-EL150 AMH-EL250 AMH-EL350 AMH-EL450 AMH-EL550 AMH-EL650 AMH-EL850
For option F AMH-EL150-F AMH-EL250-F AMH-EL350-F AMH-EL450-F AMH-EL550-F - -
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Micro Mist Separator with Pre-Filter AMH Series: Dimensions Examples

AMH150C to AMH550C

 

(Unit: mm)

 

AMH150C to AMH550C: dimensional drawing

AMH150C to AMH550C: dimensional drawing

Model Piping connection port diameter A B C D E F G
AMH150C 1/8, 1/4 161 10 99 63 23 63 10
AMH250C 1/4, 3/8 175 14 113 76 23 76 10
AMH350C 3/8, 1/2 207 18 145 90 23 90 10
AMH450C 1/2, 3/4 228 20 166 106 23 106 10
AMH550C 3/4, 1 262 24 200 122 23 122 15
Model Bracket related dimensions Clogging
checker
related dimensions
Differential pressure
switch
related dimensions
H I J K T U L M V N O P Q R S W X Y Z
AMH150C 176 56 20 5 6 6 12 6 10 35 54 70 26 4.5 1.6 24 37 32 41
AMH250C 193 66 24 8 6 6 12 6 10 40 66 80 28 5 2 27 37 36 41
AMH350C 225 80 28 8 7 7 14 7 12 50 80 95 34 5 2.3 32 37 42 41
AMH450C 249 90 31 10 9 9 18 9 15 55 88 111 50 9 3.2 37 37 43 41
AMH550C 281 100 33 10 9 9 18 9 15 65 102 126 60 10 3.2 39 37 51 41

AMH650

 

(Unit: mm)

 

AMH650 dimensional drawing

AMH650 dimensional drawing

AMH850

 

(Unit: mm)

 

AMH850 dimensional drawing

AMH850 dimensional drawing

Référence pièce
AMH450C-F06D-U
Référence pièce
Prix unitaire standard
Quantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Qualité de l'air comprimé Niveau de filtration Débit d'air servant au traitement
(l/min)
Type de connexion Filetage nominal de tuyauterie Environnement de fonctionnement Robinet de purge Matériau de la cuve Protection de cuve Sens du débit Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

587.02 €

1 26 jours [Standard] StandardGeneral Dry Air0.01μm2000[G] G3/4Standard[Type à flottement automatique] N.O. Purgeur automatique-NA[Sens à gauche] De la droite vers la gauche-450AucunNBR1Avec robinet de vidange30 V DCAucunNon compatibleAucun-

Loading...

  1. 1

Vous vous trouvez sur la page de AMH150C-550C / AMH650-850, Filtre submicronique avec préfiltre, Nouvelle modèle, le numéro d'article est le suivant: AMH450C-F06D-U.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AMH450C-F06D-U.

Variantes de ce produit

Référence pièce
AMH-EL250-F
AMH-EL350
AMH-EL350-F
AMH450C-N04
AMH450C-N04BC
AMH450C-N04BC-T
Référence piècePrix unitaire standardQuantité minimale de commandeRemise sur volumeJour
d'expédition standard
?
Type Qualité de l'air comprimé Niveau de filtration Débit d'air servant au traitement
(l/min)
Type de connexion Filetage nominal de tuyauterie Environnement de fonctionnement Robinet de purge Matériau de la cuve Protection de cuve Sens du débit Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Drain Outlet Differential Pressure Switch Clogging Checker Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

62.50 €

1 Devis [Composants associés (élément de rechange)] Related components (element assembly)----------Pour l'option F---------AMH250C

76.68 €

1 Jour même

Stock

[Composants associés (élément de rechange)] Related components (element assembly)----------Sauf option F---------AMH350C

95.77 €

1 Devis [Composants associés (élément de rechange)] Related components (element assembly)----------Pour l'option F---------AMH350C

422.23 €

1 26 jours StandardGeneral Dry Air0.01μm-[NPT] NPT1/2Standard[Type à flottement automatique] N.C. Purgeur automatique[Métal] Acier inoxydableNA[Sens à gauche] De la droite vers la gauche-450AucunNBR1Avec robinet de vidangeAucunAucunNon compatibleAucun-

477.81 €

1 26 jours StandardGeneral Dry Air0.01μm-[NPT] NPT1/2Standard[Type à flottement automatique] N.C. Purgeur automatique[Métal] Acier inoxydableNA[Sens à gauche] De la droite vers la gauche-450SupportNBR1Avec robinet de vidangeAucunAucunNon compatibleAucun-

501.02 €

1 26 jours StandardGeneral Dry Air0.01μm-[NPT] NPT1/2Standard[Type à flottement automatique] N.C. Purgeur automatique[Métal] Acier inoxydableNA[Sens à gauche] De la droite vers la gauche-450SupportNBR1Avec robinet de vidangeAucunOuiNon compatibleAucun-

Assistance technique