Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
AME150C-F02-FV
AME150C to AME350C: product images
AME450C/AME550C: product images
AME650/AME850: product images
Applicable fluids | Compressed Air |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure | 0.05 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | 5 to 60°C |
Filtration | 0.01 μm (filtration efficiency 99.9%) |
Cleanliness at outlet side Note 2) | No more than 100 particles of 0.3 µm or larger per ft3 (35 particles or less per 10 L [ANR]) |
Oil mist density at outlet side | Max 0.01 mg/m3 (ANR) (≒0.008 ppm) |
Element replacement interval | (1) If red spots appear on the element surface, replace it immediately. Note 1) |
(2) Even if red spots do not appear on the element surface, be sure to replace the element if the pressure drops to 0.1 MPa, or after 2 years of operation, whichever comes first. |
Note 1) Failure to replace the element when red spots start to appear in the surface will result in red-pigmented oil content leaking into the secondary side. If immediate element replacement is for some reason not an option, install an AMF on the secondary side and seek to replace the element as soon as possible. In such cases, the AMF element should be replaced at the same time.
Note 2) Depending on the operating conditions, a minuscule amount of red pigment may flow out, but this should not affect filtration performance. As such, prolonged use under such conditions may result in minimal red-pigmented residue on the interior of the piping on the secondary side.
Model | AME150C | AME250C | AME350C | AME450C | AME550C | AME650 | AME850 |
---|---|---|---|---|---|---|---|
Rated flow L/min (ANR) Note) | 200 | 500 | 1,000 | 2,000 | 3,700 | 6,000 | 12,000 |
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.3 | 0.48 | 0.8 | 1.3 | 2.0 | 4.2 | 10.5 |
Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.
Applicable models | AME150C | AME250C | AME350C | AME450C | AME550C | AME650 | AME850 |
---|---|---|---|---|---|---|---|
Bracket assembly (with mounting screws [2 pcs.]) | AM-BM101 | AM-BM102 | AM-BM103 | AM-BM104 | AM-BM105 | BM56 | BM57 |
AME150C to AME550C: model number example
AME650/AME850: model number example
AME150C to AME550C: structural drawings
AME650/AME850: structural drawings
Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coatings |
2 | Housing (bowl) | Aluminum alloy | |
3 | Sight glass | Reinforced glass | - |
Number | Name | Materials | Applicable models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AME150C | AME250C | AME350C | AME450C | AME550C | AME650 | AME850 | ||||
4 | Element assembly | Glass fiber, others | Except option F | AME-EL150 | AME-EL250 | AME-EL350 | AME-EL450 | AME-EL550 | AME-EL650 | AME-EL850 |
For option F | AME-EL150-F | AME-EL250-F | AME-EL350-F | AME-EL450-F | AME-EL550-F | - | - |
Note) Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)
(Unit: mm)
AME150C to AME350C: dimensional drawing
Model | Piping connection port diameter | A | B | C | D | E | F | G | Bracket related dimensions | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | N | J | K | U | V | L | M | W | O | P | Q | R | S | T | |||||||||
AME150C | 1/8, 1/4 | 83 | 10 | 54 | 63 | 7.5 | 63 | 10 | 99 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 70 | 26 | 54 | 4.5 | 1.6 |
AME250C | 1/4, 3/8 | 103 | 14 | 73 | 76 | 5 | 76 | 10 | 121 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 80 | 28 | 66 | 5 | 2 |
AME350C | 3/8, 1/2 | 132 | 18 | 98 | 90 | 5 | 90 | 10 | 150 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 95 | 34 | 80 | 5 | 2.3 |
(Unit: mm)
AME450C/AME550C dimensional drawings
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | Bracket related dimensions | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | N | J | K | U | V | L | M | W | O | P | Q | R | T | ||||||||||
AME450C | 1/2, 3/4 | 151 | 20 | 105 | 106 | 3 | 106 | 10 | 36 | 172 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 111 | 50 | 88 | 3.2 |
AME550C | 3/4, 1 | 187 | 24 | 130 | 122 | 3 | 122 | 15 | 44 | 206 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 126 | 60 | 102 | 3.2 |
(Unit: mm)
AME650/AME850 dimensional drawings
Model | Piping connection port diameter | A | B | C | D | E | F | G | H | Bracket related dimensions | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
I | J | K | L | M | N | O | P | Q | R | S | ||||||||||
AME650 | 1, 1 1/2 | 291 | 32 | 167 | 160 | - | 160 | 10 | 66 | 314 | 40 | 15 | 20 | 11 | 150 | 85 | 180 | 76 | 136 | 4.5 |
AME850 | 1 1/2, 2 | 403 | 42 | 235 | 220 | - | 220 | 10 | 96 | 406 | 30 | 15 | 24 | 13 | 180 | 120 | 220 | 110 | 184 | 6 |
Référence pièce
|
---|
AME150C-F02-FV |
Référence pièce |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Type | Qualité de l'air comprimé | Niveau de filtration | Débit d'air servant au traitement (l/min) | Type de connexion | Filetage nominal de tuyauterie | Environnement de fonctionnement | Robinet de purge | Matériau de la cuve | Protection de cuve | Sens du débit | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.34 € | 1 | 26 jours | [Standard] Standard | General Dry Air | 0.01μm | 200 | [G] G | 1/4 | Standard | NA | - | NA | [Sens à gauche] De la droite vers la gauche | - | 150 | Aucun | FKM | 1 | Compatible | Aucun | - |
Loading...
Vous vous trouvez sur la page de AME150C-550C / AME650-850, Filtre submicronique combiné, Nouvelle modèle, le numéro d'article est le suivant: AME150C-F02-FV.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article AME150C-F02-FV.
Configurer
Propriétés de base
Type
Type de connexion
Matériau de la cuve
Sens du débit
Specifications
Compatible Models
Type
Qualité de l'air comprimé
Niveau de filtration
Débit d'air servant au traitement(l/min)
Filetage nominal de tuyauterie
Environnement de fonctionnement
Robinet de purge
Protection de cuve
Size of Body
Accessory
O-Ring, Gasket Material
Max Operating Pressure(MPa)
Degreasing Cleaning, White Vaseline Specifications
Custom-made Specifications
Filtrer par type de données CAO
Filtrer par jours d'expédition standard
Propriétés optionnelles
Référence pièce |
---|
AME-EL250-F |
AME-EL350 |
AME-EL350-F |
AME150C-F02-H |
AME150C-F02-R |
AME150C-F02-V |
Référence pièce | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Type | Qualité de l'air comprimé | Niveau de filtration | Débit d'air servant au traitement (l/min) | Type de connexion | Filetage nominal de tuyauterie | Environnement de fonctionnement | Robinet de purge | Matériau de la cuve | Protection de cuve | Sens du débit | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.90 € | 1 | Devis | [Composants associés (élément de rechange)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | Pour l'option F | - | - | - | - | - | - | AME250C | ||
63.95 € | 1 |
Jour même
Stock | [Composants associés (élément de rechange)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | Sauf option F | - | - | - | - | - | - | AME350C | ||
82.98 € | 1 | Devis | [Composants associés (élément de rechange)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | Pour l'option F | - | - | - | - | - | - | AME350C | ||
77.40 € | 1 | 4 jours | Standard | General Dry Air | 0.01μm | - | [G] G | 1/4 | Standard | NA | [Métal] Acier inoxydable | NA | [Sens à gauche] De la droite vers la gauche | - | 150 | Aucun | NBR | 1.6 | Non compatible | Aucun | - | ||
56.77 € | 1 | 26 jours | Standard | General Dry Air | 0.01μm | - | [G] G | 1/4 | Standard | NA | [Métal] Acier inoxydable | NA | [Sens à gauche] De la droite vers le bas | - | 150 | Aucun | NBR | 1 | Non compatible | Aucun | - | ||
63.18 € | 1 | 26 jours | Standard | General Dry Air | 0.01μm | - | [G] G | 1/4 | Standard | NA | [Métal] Acier inoxydable | NA | [Sens à gauche] De la droite vers la gauche | - | 150 | Aucun | NBR | 1 | Compatible | Aucun | - |