AME150C-550C / AME650-850, Filtre submicronique combiné, Nouvelle modèle (Numéros de référence - Téléchargement CAO)

AME150C-550C / AME650-850, Filtre submicronique combiné, Nouvelle modèle
Super Mist Separator AME Series; separates and adsorbs oil particles in an aerosol state.
[Features]
· Changes oil-lubricating compressed air to oil-free equivalent air.
[Applications]
· Use for filtering compressed air for use on coating lines that require a high degree of cleanliness.
· Use for filtering compressed air for use in clean rooms and for compressed air for use in equipment with which oil must be avoided.
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
Super Mist Separator AME Series Details

AME150C to AME350C: product images

AME150C to AME350C: product images

AME450C/AME550C: product images

AME450C/AME550C: product images

AME650/AME850: product images

AME650/AME850: product images

Super Mist Separator AME Series Specifications

Applicable fluids Compressed Air
Maximum operating pressure 1.0 MPa
Minimum operating pressure 0.05 MPa
Proof pressure 1.5 MPa
Ambient temperature and working fluid temperature 5 to 60°C
Filtration 0.01 μm (filtration efficiency 99.9%)
Cleanliness at outlet side Note 2) No more than 100 particles of 0.3 µm or larger per ft3
(35 particles or less per 10 L [ANR])
Oil mist density at outlet side Max 0.01 mg/m3 (ANR)
(≒0.008 ppm)
Element replacement interval (1) If red spots appear on the element surface, replace it immediately. Note 1)
(2) Even if red spots do not appear on the element surface, be sure to replace the element if the pressure drops to 0.1 MPa, or after 2 years of operation, whichever comes first.

Note 1) Failure to replace the element when red spots start to appear in the surface will result in red-pigmented oil content leaking into the secondary side. If immediate element replacement is for some reason not an option, install an AMF on the secondary side and seek to replace the element as soon as possible. In such cases, the AMF element should be replaced at the same time.
Note 2) Depending on the operating conditions, a minuscule amount of red pigment may flow out, but this should not affect filtration performance. As such, prolonged use under such conditions may result in minimal red-pigmented residue on the interior of the piping on the secondary side.

Model

Model AME150C AME250C AME350C AME450C AME550C AME650 AME850
Rated flow L/min (ANR) Note) 200 500 1,000 2,000 3,700 6,000 12,000
Piping connection port diameter 1/8, 1/4 1/4, 3/8 3/8, 1/2 1/2, 3/4 3/4, 1 1, 1 1/2 1 1/2, 2
Weight (kg) 0.3 0.48 0.8 1.3 2.0 4.2 10.5

Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

Accessories Part Nos.

Applicable models AME150C AME250C AME350C AME450C AME550C AME650 AME850
Bracket assembly
(with mounting screws [2 pcs.])
AM-BM101 AM-BM102 AM-BM103 AM-BM104 AM-BM105 BM56 BM57

AME150C to AME550C: Model Number Notation

AME150C to AME550C: model number example

AME150C to AME550C: model number example

AME650/AME850: Model Number Notation

AME650/AME850: model number example

AME650/AME850: model number example

Structural Drawings

AME150C to AME550C: structural drawings

AME150C to AME550C: structural drawings

AME650/AME850: structural drawings

AME650/AME850: structural drawings

Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

Number Name Materials Additional notes
1 Body Aluminum alloy Inner/outer surface coatings
2 Housing (bowl) Aluminum alloy
3 Sight glass Reinforced glass -

Replacement Parts

Number Name Materials Applicable models Model
AME150C AME250C AME350C AME450C AME550C AME650 AME850
4 Element assembly Glass fiber,
others
Except option F AME-EL150 AME-EL250 AME-EL350 AME-EL450 AME-EL550 AME-EL650 AME-EL850
For option F AME-EL150-F AME-EL250-F AME-EL350-F AME-EL450-F AME-EL550-F - -

Note) Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Super Mist Separator AME Series Dimensions

AME150C to AME350C

 

(Unit: mm)

 

AME150C to AME350C: dimensional drawing

AME150C to AME350C: dimensional drawing

Model Piping connection port diameter A B C D E F G Bracket related dimensions
I N J K U V L M W O P Q R S T
AME150C 1/8, 1/4 83 10 54 63 7.5 63 10 99 56 20 5 6 6 12 6 10 35 70 26 54 4.5 1.6
AME250C 1/4, 3/8 103 14 73 76 5 76 10 121 66 24 8 6 6 12 6 10 40 80 28 66 5 2
AME350C 3/8, 1/2 132 18 98 90 5 90 10 150 80 28 8 7 7 14 7 12 50 95 34 80 5 2.3

AME450C/AME550C

 

(Unit: mm)

 

AME450C/AME550C dimensional drawings

AME450C/AME550C dimensional drawings

Model Piping connection port diameter A B C D E F G H Bracket related dimensions
I N J K U V L M W O P Q R T
AME450C 1/2, 3/4 151 20 105 106 3 106 10 36 172 90 31 10 9 9 18 9 15 55 111 50 88 3.2
AME550C 3/4, 1 187 24 130 122 3 122 15 44 206 100 33 10 9 9 18 9 15 65 126 60 102 3.2

AME650/AME850

 

(Unit: mm)

 

AME650/AME850 dimensional drawings

AME650/AME850 dimensional drawings

Model Piping connection port diameter A B C D E F G H Bracket related dimensions
I J K L M N O P Q R S
AME650 1, 1 1/2 291 32 167 160 - 160 10 66 314 40 15 20 11 150 85 180 76 136 4.5
AME850 1 1/2, 2 403 42 235 220 - 220 10 96 406 30 15 24 13 180 120 220 110 184 6
Référence pièce
Référence pièceQuantité minimale de commandeRemise sur volume
Jour
d'expédition standard
?
Type Qualité de l'air comprimé Niveau de filtration Débit d'air servant au traitement
(l/min)
Type de connexion Filetage nominal de tuyauterie Environnement de fonctionnement Robinet de purge Matériau de la cuve Protection de cuve Sens du débit Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

Loading...

Assistance technique