Référence pièce
Vous pouvez trouver ici le numéro
de référence lié au produit recherché.
MKB16-10RZ-A93L
Rotary Clamp Cylinder, Standard Type, MK Series: product images
Bore size (mm) | 12 | 16 | 20 | 25 | 32 | 40 | 50 | 63 |
---|---|---|---|---|---|---|---|---|
Action | Double acting type | |||||||
Rotary angle Note 1) | 90° ±10° | |||||||
Rotary direction Note 2) | Left, right | |||||||
Rotary stroke (mm) | 7.5 | 9.5 | 15 | 19 | ||||
Clamp stroke (mm) | 10, 20, 30 | 10, 20, 30, 50 | ||||||
Theoretical clamping force (N) Note 3) | 40 | 75 | 100 | 185 | 300 | 525 | 825 | 1,400 |
Applicable fluids | Air | |||||||
Proof pressure | 1.5 MPa | |||||||
Operating pressure range | 0.1 to 1 MPa | 0.1 to 0.6 MPa Note 4) | ||||||
Ambient and fluid temperature | Without auto switch: -10 to 70°C (no freezing) With auto switch: -10 to 60°C (no freezing) | |||||||
Lubrication | Non-lube | |||||||
Piping port size | M5 × 0.8 | Rc 1/8, NPT1/8 G1/8 | Rc1/4, NPT1/4 G1/4 | |||||
Mounting | Through-hole / Both ends tapped common, head flange | |||||||
Cushion | Rubber bumper | |||||||
Stroke length tolerance | +0.6 -0.4 | |||||||
Piston speed Note 5) | 50 to 200 mm/s | |||||||
Non-rotating accuracy (clamp part) Note 1) | ±1.4° | ±1.2° | ±0.9° | ±0.7° |
Rotary angle diagram
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X2071 | Maximum operating pressure: 1.0 MPa specification |
-X2094 | Overall length is the same as for the MK2 Series |
-X2172 | Head side with spigot |
-X2177 | Head flange dimensions are equivalent to the dimensions of the pre-existing MK, MK2 Series |
-X2997 | Rotary angle: 60° specification |
Indicator symbol | Specifications/contents |
---|---|
-XB6 | Heat-resistant cylinder (-10 to 150°C) without auto switch only Note 1) |
-XC22 | Seal type: fluororubber Note 2) |
Rotary Clamp Cylinder, Standard Type, MK Series: structural drawings
Number | Part name | Materials | Additional notes |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized |
2 | Rod cover | Aluminum alloy | Hard anodized |
3 | Piston | Aluminum alloy | - |
4 | Magnet holder | Aluminum alloy | - |
5 | Piston rod | Stainless steel | ø12 to 25 (diameter 12 to 25 mm), nitriding |
Carbon steel | ø32 to 63 (diameter 32 to 63 mm) heat treated, nickel plated | ||
6 | Bushing | Copper bearing material | Use only ø32 to 63 (diameter 32 to 63 mm) |
7 | Stop ring | Stainless steel | Use only ø20 to 32 (diameter 20 to 32 mm) |
8 | Round type R retaining ring | Carbon tool steel | Use only ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
9 | Type C retaining ring | Carbon tool steel | Use only ø40 to 63 (diameter 40 to 63 mm) |
10 | Hex socket head set screw | Chrome molybdenum steel | Sharp end section 90° |
11 | Guide pin | Stainless steel | Nitriding |
12 | O-ring | NBR | - |
13 | Round type R retaining ring | Carbon tool steel | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
14 | Coil scraper | Phosphor bronze | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
15 | Scraper presser | Stainless steel | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) |
16 | Head cover | Rolled steel | Electroless nickel plated |
17 | Type C retaining ring | Carbon tool steel | Use only ø20 to 32 (diameter 20 to 32 mm) |
Number | Part name | Materials | Additional notes | |
---|---|---|---|---|
18 | Bumper | Urethane | - | |
19 | Bumper B | Urethane | Use only ø12 (diameter 12 mm), ø16 (diameter 16 mm) | |
20 | Magnet | - | - | |
21 | Wear ring | Resin | Except ø12 (diameter 12 mm), ø16 (diameter 16 mm) | |
22 | Rod seal | NBR | - | |
23 | Piston seal | NBR | - | |
24 | Gasket | NBR | - | |
25 | O-ring | NBR | Use only ø20 to 32 (diameter 20 to 32 mm) | |
26 | Arm | Rolled steel | - | |
27 | Hex socket head cap screw | Chrome molybdenum steel | - | |
28 | Spring washer | Hard steel | - | |
29 | Clamp bolt | Chrome molybdenum steel | - | |
30 | Hex nut | Rolled steel | - | |
31 | Flange | Rolled steel | Rod flange is not compatible with the head flange | |
32 | Hex socket head cap screw | Chrome molybdenum steel | Quantity | ø12 (diameter 12 mm), ø16 (diameter 16 mm), ø32 to 40 (diameter 32 to 40 mm): 4 pcs. |
ø20 (diameter 20 mm), ø25 (diameter 25 mm): 2 pcs. |
Bore size (mm) | ø12 (diameter 12 mm) | ø16 (diameter 16 mm) | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) |
---|---|---|---|---|---|---|---|---|
Order number | CQSB12-PS | CQSB16-PS | MK20Z-PS | MK25Z-PS | MK32Z-PS | MK2T40-PS | MK2T50-PS | MK63Z-PS |
Contents | Set of above numbers (22), (23), (24) | Set of above numbers (14), (22), (23), (24) |
Bore size (mm) | ø12 (diameter 12 mm) | ø16 (diameter 16 mm) | ø20 (diameter 20 mm) | ø25 (diameter 25 mm) | ø32 (diameter 32 mm) | ø40 (diameter 40 mm) | ø50 (diameter 50 mm) | ø63 (diameter 63 mm) |
---|---|---|---|---|---|---|---|---|
Order number | MK12Z-GS | MK16Z-GS | MK20Z-GS | MK25Z-GS | MK32Z-GS | MK40Z-GS | MK50Z-GS | MK63Z-GS |
Contents | A set of (10), (11), (12) listed above |
(Unit: mm)
Through hole / Both ends tapped common (basic type): dimensional drawing
Model | A | B | C | D | E | F | H | øYh9 |
---|---|---|---|---|---|---|---|---|
MKB12-Z | 25 | 32 | 15.5 | 5 | M3 × 0.5 | 5.5 | 6 | 11 (-0.043 to 0) |
MKB16-Z | 29 | 38 | 20 | 7 | M5 × 0.8 | 6.5 | 8 | 14 (-0.043 to 0) |
Model | Rod state | Clamp stroke | |||||
---|---|---|---|---|---|---|---|
10 mm | 20 mm | 30 mm | |||||
Q | R | Q | R | Q | R | ||
MKB12-Z | Retracted | 68 | 45.5 | 88 | 55.5 | 108 | 65.5 |
Extended | 85.5 | 115.5 | 145.5 | ||||
MKB16-Z | Retracted | 68 | 45.5 | 88 | 55.5 | 108 | 65.5 |
Extended | 85.5 | 115.5 | 145.5 |
Référence pièce
|
---|
MKB16-10RZ-A93L |
Référence pièce | Relatif à |
Prix unitaire standard
| Quantité minimale de commande | Remise sur volume | Cylinder Dia. (Ø) | Stroke S (mm) | Rod Tip Shape | Support Type | Additional Function | Max. Pressure (MPa) | Clamping Force (kN) | Rotating Direction | Auto Switch | Lead Wire Length (m) | Number of Switches | Port Screw Type | Fabrication conforme aux spécifications de la commande | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 165.52 € | 1 | 26 jours | 16 | 10 | Female Thread | [Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard) | No (Standard) | 1 | 0.075 | Droite | A93 | 3 | 2 | Filetage M | Aucun |
Loading...
Operation Method | Move Turning | Rod Motion | Double Acting Piece Rod | Rotation Angle θ | 90°±10° |
---|---|---|---|---|---|
Specifications | Aimant intégré | Mounting surface position | Montage sur plusieurs faces |
Vous vous trouvez sur la page de MK-Z Brides pivotantes, Standard avec rainure de fixation du détecteur, le numéro d'article est le suivant: MKB16-10RZ-A93L.
Veuillez trouver plus de détails concernant les particularités et les dimensions sous le numéro d'article MKB16-10RZ-A93L.
Configurer
Propriétés de base
Support Type
Type
Cylinder Dia.(Ø)
Stroke S(mm)
Rod Tip Shape
Additional Function
Max. Pressure(MPa)
Clamping Force(kN)
Rotating Direction
Auto Switch
Lead Wire Length(m)
Number of Switches
Port Screw Type
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
MKB12-10LNZ-M9BL |
MKB12-10LNZ-M9BW |
MKB12-10LNZ-M9P |
MKB16-10RZ-A93S |
MKB16-10RZ-M9B |
MKB16-10RZ-M9BL |
Référence pièce | Relatif à | Prix unitaire standard | Quantité minimale de commande | Remise sur volume | Jour d'expédition standard ? | Cylinder Dia. (Ø) | Stroke S (mm) | Rod Tip Shape | Support Type | Additional Function | Max. Pressure (MPa) | Clamping Force (kN) | Rotating Direction | Auto Switch | Lead Wire Length (m) | Number of Switches | Port Screw Type | Fabrication conforme aux spécifications de la commande |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 207.11 € | 1 | 26 jours | 12 | 10 | [Autres] Autre | [Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard) | Avec bras | 1 | 0.042 | Gauche | M9B | 3 | 2 | Filetage M | Aucun | ||
- | 205.31 € | 1 | 26 jours | 12 | 10 | [Autres] Autre | [Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard) | Avec bras | 1 | 0.042 | Gauche | M9BW | 0.5 | 2 | Filetage M | Aucun | ||
- | 201.50 € | 1 | 26 jours | 12 | 10 | [Autres] Autre | [Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard) | Avec bras | 1 | 0.042 | Gauche | M9P | 0.5 | 2 | Filetage M | Aucun | ||
- | 139.79 € | 1 | 26 jours | 16 | 10 | Female Thread | [Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard) | No (Standard) | 1 | 0.075 | Droite | A93 | 0.5 | 1 | Filetage M | Aucun | ||
181.26 € | 1 | 26 jours | 16 | 10 | Female Thread | [Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard) | No (Standard) | 1 | 0.075 | Droite | M9B | 0.5 | 2 | Filetage M | Aucun | |||
- | 188.68 € | 1 | 26 jours | 16 | 10 | Female Thread | [Trou traversant, deux extrémités taraudées (commun)] Trou traversant・Deux côtés communément taraudés (standard) | No (Standard) | 1 | 0.075 | Droite | M9B | 3 | 2 | Filetage M | Aucun |